Direct Operated Directional Control Valve - Series D1VL / D3DL | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Conexión del puerto

Accionamiento

Material de la junta

Opción de conmutación

Posición del carrete

Código del carrete

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Direct Operated Directional Control Valve - Series D1VL / D3DL Direct Operated Directional Control Valve - Series D1VL / D3DL Direct Operated Directional Control Valve - Series D1VL / D3DL Direct Operated Directional Control Valve - Series D1VL / D3DL

Direct Operated Directional Control Valve - Series D1VL / D3DL

The direct operated directional control valves series D1VL (NG06 / CETOP 03 / NFPA D03) and D3DL (NG10 / CETOP 05 / NFPA D05) with hand lever provide high flow and feature a wide range of spool options.

Especificaciones técnicas

  • Serie del producto: Directional control valve
  • Tipo de montaje: Subplate mounting
  • Posición de montaje: Unrestricted, preferably horizontal
  • Tipo de operación: Direct
  • Tipo de accionamiento: Manual
  • Función: 2-way, 3-way
  • Presión de trabajo máxima: 350 bar
  • Índice de caudal máximo: D1VL: 80, D3DL: 130 L/min
  • Temperatura máxima de funcionamiento: 60 °C
  • Temperatura mínima de funcionamiento: -25 °C
  • Para tipo de fluido: Hydraulic oil according to DIN 51524, Water glycol
  • Material de la junta: NBR, FPM
  • Peso: D1VL: 1.4, D3DL: 3.7 kg
  • Material del cuerpo: Cast iron
Safety Warning

Descripción completa del producto

The direct operated directional control valves series D1VL  and D3DL with hand lever provide high functional limits (D1VL: up to 80 l/min, D3DL: up to 130 l/min) for safe operation also at high flow rates. Additonally they fit all hydraulic systems due to a large number of spool options.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics
• Wide range of spool options - fits all hydraulic systems
• All hand lever parts are made of stainless steel - for use even under rough conditions
• High functional limits – low forces resulting in safe operation also at high flow rates
• Shortest delivery time - no warehousing necessary
• Two different switching logic options

Applications:
• Suitable for general hydraulic applications

Technical specifications:
The D1VL is a 3 chamber 4/3 or 4/2 way directional control valve. The D3DL is a 5 chamber 4/3 or 4/2 way directional control valve. Both are equipped with a hand lever which is directly connected to the spool and can be located either on the A or B side. Spring offset and detent designs are available.

Documentos relacionados

×
Productos Conexión del puerto Accionamiento Material de la junta Opción de conmutación Posición del carrete Código del carrete
D3DLB001CV4J NG10 / CETOP 05 Hand lever side A FPM Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 001
D3DLB001EN4J NG10 / CETOP 05 Hand lever side A NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position a 001
D3DLB001NN4J NG10 / CETOP 05 Hand lever side A NBR Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 001
D3DLB001SN4K NG10 / CETOP 05 Hand lever side A NBR Center of rotation above spool axis 2 positions, detent, operated in position 0 or a, no center in offset position 001
D3DLB002CN4J NG10 / CETOP 05 Hand lever side A NBR Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 002
D3DLB002CN4K NG10 / CETOP 05 Hand lever side A NBR Center of rotation above spool axis 3 positions, spring offset in position 0, operated in position a or b 002
D3DLB004CN4J NG10 / CETOP 05 Hand lever side A NBR Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 004
D3DLB004CN4K NG10 / CETOP 05 Hand lever side A NBR Center of rotation above spool axis 3 positions, spring offset in position 0, operated in position a or b 004
D1VL006CN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 006
D1VL009CN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 009
D1VL009CN4K NG06 / CETOP 03 Hand lever side B NBR Center of rotation above spool axis 3 positions, spring offset in position 0, operated in position a or b 009
D1VL009CV4J NG06 / CETOP 03 Hand lever side B FPM Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 009
D1VL009EN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position b 009
D1VL009NN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 009
D1VL009NN4K NG06 / CETOP 03 Hand lever side B NBR Center of rotation above spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 009
D1VL009NV4J NG06 / CETOP 03 Hand lever side B FPM Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 009
D1VL009SN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 2 positions, detent, operated in position 0 or b, no center in offset position 009
D1VL020BN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 2 positions, spring offset in position b, operated in position a 020
D1VL020BN4K NG06 / CETOP 03 Hand lever side B NBR Center of rotation above spool axis 2 positions, spring offset in position b, operated in position a 020
D1VL020DN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 2 positions, detent, operated in position a or b, no center, no offset position 020
D1VL020DN4K NG06 / CETOP 03 Hand lever side B NBR Center of rotation above spool axis 2 positions, detent, operated in position a or b, no center, no offset position 020
D1VL020DV4J NG06 / CETOP 03 Hand lever side B FPM Center of rotation below spool axis 2 positions, detent, operated in position a or b, no center, no offset position 020
D1VL020HN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 2 positions, spring offset in position a, operated in position b 020
D1VL020HN4K NG06 / CETOP 03 Hand lever side B NBR Center of rotation above spool axis 2 positions, spring offset in position a, operated in position b 020
D1VLB001CN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 001
D1VLB001CN4K NG06 / CETOP 03 Hand lever side A NBR Center of rotation above spool axis 3 positions, spring offset in position 0, operated in position a or b 001
D1VLB001CV4J NG06 / CETOP 03 Hand lever side A FPM Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 001
D1VLB001EN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position a 001
D1VLB001NN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 001
D1VLB001NN4K NG06 / CETOP 03 Hand lever side A NBR Center of rotation above spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 001
D1VLB001NV4J NG06 / CETOP 03 Hand lever side A FPM Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 001
D1VLB002CN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 002
D1VLB002CN4K NG06 / CETOP 03 Hand lever side A NBR Center of rotation above spool axis 3 positions, spring offset in position 0, operated in position a or b 002
D1VLB002EN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position a 002
D1VLB002NN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 002
D1VLB002SN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 2 positions, detent, operated in position 0 or a, no center in offset position 002
D1VLB004CN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 004
D1VLB004CN4K NG06 / CETOP 03 Hand lever side A NBR Center of rotation above spool axis 3 positions, spring offset in position 0, operated in position a or b 004
D1VLB004CV4J NG06 / CETOP 03 Hand lever side A FPM Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 004
D1VLB004NN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 004
D1VLB004NN4K NG06 / CETOP 03 Hand lever side A NBR Center of rotation above spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 004
D1VLB006CN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 006
D1VLB009CN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 009
D1VLB009CN4K NG06 / CETOP 03 Hand lever side A NBR Center of rotation above spool axis 3 positions, spring offset in position 0, operated in position a or b 009
D1VLB009KN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position a 009
D1VLB009NN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 009
D1VLB009NN4K NG06 / CETOP 03 Hand lever side A NBR Center of rotation above spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 009
D1VLB009RN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 2 positions, detent, operated in position 0 or a, no center in offset position 009
D1VLB009RV4J NG06 / CETOP 03 Hand lever side A FPM Center of rotation below spool axis 2 positions, detent, operated in position 0 or a, no center in offset position 009
D1VLB020BN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 2 positions, spring offset in position b, operated in position a 020
D1VLB020BN4K NG06 / CETOP 03 Hand lever side A NBR Center of rotation above spool axis 2 positions, spring offset in position b, operated in position a 020
D1VLB020BV4J NG06 / CETOP 03 Hand lever side A FPM Center of rotation below spool axis 2 positions, spring offset in position b, operated in position a 020
D1VLB020DN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 2 positions, detent, operated in position a or b, no center, no offset position 020
D1VLB020DN4K NG06 / CETOP 03 Hand lever side A NBR Center of rotation above spool axis 2 positions, detent, operated in position a or b, no center, no offset position 020
D1VLB020DV4J NG06 / CETOP 03 Hand lever side A FPM Center of rotation below spool axis 2 positions, detent, operated in position a or b, no center, no offset position 020
D1VLB020HN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 2 positions, spring offset in position a, operated in position b 020
D1VLB020HN4K NG06 / CETOP 03 Hand lever side A NBR Center of rotation above spool axis 2 positions, spring offset in position a, operated in position b 020
D1VLB020HV4J NG06 / CETOP 03 Hand lever side A FPM Center of rotation below spool axis 2 positions, spring offset in position a, operated in position b 020
D1VLB042CN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 042
D3DL001CN4J NG10 / CETOP 05 Hand lever side B NBR Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 001
D3DL001CN4K NG10 / CETOP 05 Hand lever side B NBR Center of rotation above spool axis 3 positions, spring offset in position 0, operated in position a or b 001
D3DL001CV4J NG10 / CETOP 05 Hand lever side B FPM Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 001
D3DL001CV4K NG10 / CETOP 05 Hand lever side B FPM Center of rotation above spool axis 3 positions, spring offset in position 0, operated in position a or b 001
D3DL001NN4J NG10 / CETOP 05 Hand lever side B NBR Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 001
D3DL001NN4K NG10 / CETOP 05 Hand lever side B NBR Center of rotation above spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 001
D3DL001NV4J NG10 / CETOP 05 Hand lever side B FPM Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 001
D3DL002CN4J NG10 / CETOP 05 Hand lever side B NBR Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 002
D3DL002CN4K NG10 / CETOP 05 Hand lever side B NBR Center of rotation above spool axis 3 positions, spring offset in position 0, operated in position a or b 002
D3DL002CV4K NG10 / CETOP 05 Hand lever side B FPM Center of rotation above spool axis 3 positions, spring offset in position 0, operated in position a or b 002
D3DL002NN4J NG10 / CETOP 05 Hand lever side B NBR Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 002
D3DL002NV4K NG10 / CETOP 05 Hand lever side B FPM Center of rotation above spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 002
D3DL002RN4J NG10 / CETOP 05 Hand lever side B NBR Center of rotation below spool axis 2 positions, detent, operated in position 0 or b, no center in offset position 002
D3DL002SN4K NG10 / CETOP 05 Hand lever side B NBR Center of rotation above spool axis 2 positions, detent, operated in position 0 or a, no center in offset position 002
D3DL004CN4J NG10 / CETOP 05 Hand lever side B NBR Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 004
D3DL004CN4K NG10 / CETOP 05 Hand lever side B NBR Center of rotation above spool axis 3 positions, spring offset in position 0, operated in position a or b 004
D3DL004CV4J NG10 / CETOP 05 Hand lever side B FPM Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 004
D3DL004NN4J NG10 / CETOP 05 Hand lever side B NBR Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 004
D3DL004NN4K NG10 / CETOP 05 Hand lever side B NBR Center of rotation above spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 004
D3DL004NV4J NG10 / CETOP 05 Hand lever side B FPM Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 004
D3DL009CN4J NG10 / CETOP 05 Hand lever side B NBR Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 009
D3DL009CN4K NG10 / CETOP 05 Hand lever side B NBR Center of rotation above spool axis 3 positions, spring offset in position 0, operated in position a or b 009
D3DL009KN4J NG10 / CETOP 05 Hand lever side B NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position a 009
D3DL009NN4J NG10 / CETOP 05 Hand lever side B NBR Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 009
D3DL009NN4K NG10 / CETOP 05 Hand lever side B NBR Center of rotation above spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 009
D3DL009NV4K NG10 / CETOP 05 Hand lever side B FPM Center of rotation above spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 009
D3DL010NN4J NG10 / CETOP 05 Hand lever side B NBR Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 010
D3DL020BN4J NG10 / CETOP 05 Hand lever side B NBR Center of rotation below spool axis 2 positions, spring offset in position b, operated in position a 020
D3DL020DN4J NG10 / CETOP 05 Hand lever side B NBR Center of rotation below spool axis 2 positions, detent, operated in position a or b, no center, no offset position 020
D3DL020DV4J NG10 / CETOP 05 Hand lever side B FPM Center of rotation below spool axis 2 positions, detent, operated in position a or b, no center, no offset position 020
D3DL020HN4J NG10 / CETOP 05 Hand lever side B NBR Center of rotation below spool axis 2 positions, spring offset in position a, operated in position b 020
D3DL030BN4J NG10 / CETOP 05 Hand lever side B NBR Center of rotation below spool axis 2 positions, spring offset in position b, operated in position a 030
D3DL030DN4K NG10 / CETOP 05 Hand lever side B NBR Center of rotation above spool axis 2 positions, detent, operated in position a or b, no center, no offset position 030
D3DLB001CN4J NG10 / CETOP 05 Hand lever side A NBR Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 001
D3DLB001CN4K NG10 / CETOP 05 Hand lever side A NBR Center of rotation above spool axis 3 positions, spring offset in position 0, operated in position a or b 001
D3DLB004CV4J NG10 / CETOP 05 Hand lever side A FPM Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 004
D3DLB004KN4J NG10 / CETOP 05 Hand lever side A NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position b 004
D3DLB004KV4K NG10 / CETOP 05 Hand lever side A FPM Center of rotation above spool axis 2 positions, spring offset in position 0, operated in position b 004
D3DLB004NN4J NG10 / CETOP 05 Hand lever side A NBR Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 004
D3DLB004NV4J NG10 / CETOP 05 Hand lever side A FPM Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 004
D3DLB004RN4J NG10 / CETOP 05 Hand lever side A NBR Center of rotation below spool axis 2 positions, detent, operated in position 0 or b, no center in offset position 004
D3DLB009CN4J NG10 / CETOP 05 Hand lever side A NBR Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 009
D3DLB009CN4K NG10 / CETOP 05 Hand lever side A NBR Center of rotation above spool axis 3 positions, spring offset in position 0, operated in position a or b 009
D3DLB009CV4J NG10 / CETOP 05 Hand lever side A FPM Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 009
D3DLB009NN4J NG10 / CETOP 05 Hand lever side A NBR Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 009
D3DLB009RN4J NG10 / CETOP 05 Hand lever side A NBR Center of rotation below spool axis 2 positions, detent, operated in position 0 or a, no center in offset position 009
D3DLB015CN4K NG10 / CETOP 05 Hand lever side A NBR Center of rotation above spool axis 3 positions, spring offset in position 0, operated in position a or b 015
D3DLB020BN4J NG10 / CETOP 05 Hand lever side A NBR Center of rotation below spool axis 2 positions, spring offset in position b, operated in position a 020
D3DLB020BN4K NG10 / CETOP 05 Hand lever side A NBR Center of rotation above spool axis 2 positions, spring offset in position b, operated in position a 020
D3DLB020DN4J NG10 / CETOP 05 Hand lever side A NBR Center of rotation below spool axis 2 positions, detent, operated in position a or b, no center, no offset position 020
D3DLB020DN4K NG10 / CETOP 05 Hand lever side A NBR Center of rotation above spool axis 2 positions, detent, operated in position a or b, no center, no offset position 020
D3DLB020DV4K NG10 / CETOP 05 Hand lever side A FPM Center of rotation above spool axis 2 positions, detent, operated in position a or b, no center, no offset position 020
D1VL001CN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 001
D1VL001CN4K NG06 / CETOP 03 Hand lever side B NBR Center of rotation above spool axis 3 positions, spring offset in position 0, operated in position a or b 001
D1VL001CV4J NG06 / CETOP 03 Hand lever side B FPM Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 001
D1VL001EN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position a 001
D1VL001KN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position b 001
D1VL001KN4K NG06 / CETOP 03 Hand lever side B NBR Center of rotation above spool axis 2 positions, spring offset in position 0, operated in position b 001
D1VL001NN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 001
D1VL001NN4K NG06 / CETOP 03 Hand lever side B NBR Center of rotation above spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 001
D1VL001NV4J NG06 / CETOP 03 Hand lever side B FPM Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 001
D1VL001RN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 2 positions, detent, operated in position 0 or b, no center in offset position 001
D1VL001SN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 2 positions, detent, operated in position 0 or a, no center in offset position 001
D1VL002CN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 002
D1VL002CN4K NG06 / CETOP 03 Hand lever side B NBR Center of rotation above spool axis 3 positions, spring offset in position 0, operated in position a or b 002
D1VL002EN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position a 002
D1VL002NN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 002
D1VL002NN4K NG06 / CETOP 03 Hand lever side B NBR Center of rotation above spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 002
D1VL002RN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 2 positions, detent, operated in position 0 or b, no center in offset position 002
D1VL002SN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 2 positions, detent, operated in position 0 or a, no center in offset position 002
D1VL004CN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 004
D1VL004CN4K NG06 / CETOP 03 Hand lever side B NBR Center of rotation above spool axis 3 positions, spring offset in position 0, operated in position a or b 004
D1VL004CV4J NG06 / CETOP 03 Hand lever side B FPM Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 004
D1VL004KV4J NG06 / CETOP 03 Hand lever side B FPM Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position b 004
D1VL004NN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 004
D1VL004NN4K NG06 / CETOP 03 Hand lever side B NBR Center of rotation above spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 004
D1VL004NV4J NG06 / CETOP 03 Hand lever side B FPM Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 004
D1VL004NV4K NG06 / CETOP 03 Hand lever side B FPM Center of rotation above spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 004
D1VL004RN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 2 positions, detent, operated in position 0 or b, no center in offset position 004
D1VL004SN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 2 positions, detent, operated in position 0 or a, no center in offset position 004
D3DL020DN4K NG10 / CETOP 05 Hand lever side B NBR Center of rotation above spool axis 2 positions, detent, operated in position a or b, no center, no offset position 020
D3DLB009NN4K NG10 / CETOP 05 Hand lever side A NBR Center of rotation above spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 009
D1VL020BV4J NG06 / CETOP 03 Hand lever side B FPM Center of rotation below spool axis 2 positions, spring offset in position b, operated in position a 020
D1VLB042CV4J NG06 / CETOP 03 Hand lever side A FPM Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 042
D3DL001KN4K NG10 / CETOP 05 Hand lever side B NBR Center of rotation above spool axis 2 positions, spring offset in position 0, operated in position b 001
D1VLB001EV4J NG06 / CETOP 03 Hand lever side A FPM Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position a 001
D3DL001KN4J NG10 / CETOP 05 Hand lever side B NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position b 001
D3DL001RN4K NG10 / CETOP 05 Hand lever side B NBR Center of rotation above spool axis 2 positions, detent, operated in position 0 or b, no center in offset position 001
D3DL002EN4J NG10 / CETOP 05 Hand lever side B NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position a 002
D3DL020HN4K NG10 / CETOP 05 Hand lever side B NBR Center of rotation above spool axis 2 positions, spring offset in position a, operated in position b 020
D3DL026BN4K NG10 / CETOP 05 Hand lever side B NBR Center of rotation above spool axis 2 positions, spring offset in position b, operated in position a 026
D3DLB004EN4J NG10 / CETOP 05 Hand lever side A NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position a 004
D1VL004SV4J NG06 / CETOP 03 Hand lever side B FPM Center of rotation below spool axis 2 positions, detent, operated in position 0 or a, no center in offset position 004
D1VL006NN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 006
D1VL042CN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 042
D1VLB002SN4K NG06 / CETOP 03 Hand lever side A NBR Center of rotation above spool axis 2 positions, detent, operated in position 0 or a, no center in offset position 002
D1VLB004KN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position b 004
D1VLB004RN4K NG06 / CETOP 03 Hand lever side A NBR Center of rotation above spool axis 2 positions, detent, operated in position a, 0 or b, no center in offset position 004
D1VLB042CN4K NG06 / CETOP 03 Hand lever side A NBR Center of rotation above spool axis 3 positions, spring offset in position 0, operated in position a or b 042
D1VLB002RN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 2 positions, detent, operated in position 0 or b, no center in offset position 002
D3DL001RN4J NG10 / CETOP 05 Hand lever side B NBR Center of rotation below spool axis 2 positions, detent, operated in position 0 or b, no center in offset position 001
D3DL001SN4K NG10 / CETOP 05 Hand lever side B NBR Center of rotation above spool axis 2 positions, detent, operated in position 0 or a, no center in offset position 001
D3DL002CV4J NG10 / CETOP 05 Hand lever side B FPM Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 002
D3DL001EN4J NG10 / CETOP 05 Hand lever side B NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position a 001
D3DLB002NN4J NG10 / CETOP 05 Hand lever side A NBR Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 002
D3DL004KN4J NG10 / CETOP 05 Hand lever side B NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position b 004
D3DL006CN4J NG10 / CETOP 05 Hand lever side B NBR Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 006
D3DLB006NN4J NG10 / CETOP 05 Hand lever side A NBR Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 006
D3DLB004KN4K NG10 / CETOP 05 Hand lever side A NBR Center of rotation above spool axis 2 positions, spring offset in position 0, operated in position b 004
D1VL004EN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position a 004
D1VL006CV4J NG06 / CETOP 03 Hand lever side B FPM Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 006
D1VL006NV4J NG06 / CETOP 03 Hand lever side B FPM Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 006
D1VLB009NV4J NG06 / CETOP 03 Hand lever side A FPM Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 009
D3DL009NV4J NG10 / CETOP 05 Hand lever side B FPM Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 009
D3DL009RN4K NG10 / CETOP 05 Hand lever side B NBR Center of rotation above spool axis 2 positions, detent, operated in position 0 or a, no center in offset position 009
D3DL015CN4K NG10 / CETOP 05 Hand lever side B NBR Center of rotation above spool axis 3 positions, spring offset in position 0, operated in position a or b 015
D1VLB009CV4J NG06 / CETOP 03 Hand lever side A FPM Center of rotation below spool axis 3 positions, spring offset in position 0, operated in position a or b 009
D1VL009KN4J NG06 / CETOP 03 Hand lever side B NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position a 009
D1VLB009EN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position b 009
D3DL020BN4K NG10 / CETOP 05 Hand lever side B NBR Center of rotation above spool axis 2 positions, spring offset in position b, operated in position a 020
D1VLB001KN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position b 001
D1VLB001KN4K NG06 / CETOP 03 Hand lever side A NBR Center of rotation above spool axis 2 positions, spring offset in position 0, operated in position b 001
D3DLB001KN4J NG10 / CETOP 05 Hand lever side A NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position b 001
D3DLB001KV4K NG10 / CETOP 05 Hand lever side A FPM Center of rotation above spool axis 2 positions, spring offset in position 0, operated in position b 001
D3DLB001NV4J NG10 / CETOP 05 Hand lever side A FPM Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 001
D3DLB020HN4J NG10 / CETOP 05 Hand lever side A NBR Center of rotation below spool axis 2 positions, spring offset in position a, operated in position b 020
D1VL001CV4K NG06 / CETOP 03 Hand lever side B FPM Center of rotation above spool axis 3 positions, spring offset in position 0, operated in position a or b 001
D1VL001EV4J NG06 / CETOP 03 Hand lever side B FPM Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position a 001
D1VL004KN4K NG06 / CETOP 03 Hand lever side B NBR Center of rotation above spool axis 2 positions, spring offset in position 0, operated in position b 004
D1VLB002NN4K NG06 / CETOP 03 Hand lever side A NBR Center of rotation above spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 002
D1VLB004EN4K NG06 / CETOP 03 Hand lever side A NBR Center of rotation above spool axis 2 positions, spring offset in position 0, operated in position a 004
D1VLB006NN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 006
D3DL002NN4K NG10 / CETOP 05 Hand lever side B NBR Center of rotation above spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 002
D3DL020HV4J NG10 / CETOP 05 Hand lever side B FPM Center of rotation below spool axis 2 positions, spring offset in position a, operated in position b 020
D3DLB002EN4J NG10 / CETOP 05 Hand lever side A NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position a 002
D3DLB009EN4J NG10 / CETOP 05 Hand lever side A NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position b 009
D3DLB020BV4J NG10 / CETOP 05 Hand lever side A FPM Center of rotation below spool axis 2 positions, spring offset in position b, operated in position a 020
D1VLB001SV4J NG06 / CETOP 03 Hand lever side A FPM Center of rotation above spool axis 2 positions, detent, operated in position 0 or a, no center in offset position 001
D1VLB004NV4J NG06 / CETOP 03 Hand lever side A FPM Center of rotation below spool axis 3 positions, detent, operated in position a, 0 or b, no center in offset position 004
D1VLB002KN4J NG06 / CETOP 03 Hand lever side A NBR Center of rotation below spool axis 2 positions, spring offset in position 0, operated in position b 002

687PDC
687478