DP® Standard-Capacity - Custom Size Pleated Filters | #0444101091


LOADING IMAGES
0444101091

DP® Standard-Capacity - Custom Size Pleated Filters | #0444101091

DP® Max (MERV 8) pleated air filters exhibit low pressure drop and high dust-holding capacity for performance in challenging HVAC applications. Available in multiple sizes (1-, 2-, 4-, and 6-in. thickness).


Especificaciones técnicas

  • Número de modelo: MX40 SP1-SNG 29X22X1
  • Marca: Airguard
  • División: HVAC Filtration Division
  • Industria: HVAC and Refrigeration
  • Aplicación: Air Filtration
  • Tecnología: Filtration
  • Tipo de productos: Pleated Filters
  • Estilo de productos: HVAC Frame System
  • Para tipo de fluido: Air
  • Notas: Contact factory for specifications and availability
  • ACTUAL DEPTH: 0.75 inch
Safety Warning

Información del artículo

Product Overview

DP® Max extended surface, pleated air filters with Airguard® technology are suitable use in virtually any air handling system, including filter banks, central station air handlers, rooftop units, side access housings, as final filters for systems with MERV 8 or MERV-A 8-A requirements or pre-filters in multi-stage systems.
The filters are manufactured using sophisticated production control techniques to ensure consistent pleat count, height, shape, and spacing, which contributes to better performance and longer service life. Predetermined pleat centers allow dirt to collect evenly over the entire surface of the media, resulting in a slow, steady rise in resistance to ensure maximum dust-holding capacity. The two-piece frame with double-wall thickness around the outer edge provides rigidity. This coupled with a die-cut pattern with 50% more contact points between the media pack and the frame, gives DP® Max filters superior durability for use in demanding environments, where harsh conditions often cause alternative filter products to fail prematurely.

All DP® Max filters exceed ASHRAE Standard 52.2 air cleaning specifications for filters installed upstream of cooling coils. Filters may be installed with the pleats either vertical (preferred) or horizontal.

Markets:
•Commercial and Industrial HVAC
•Process Air Filtration
Applications:
•Air handling systems
•Rooftop units
•Side access housings
•Built-up filter banks
•Pre-filters in single and multi-stage systems

Benefits:
•Exceeds American Society of Heating, Refrigerating and Air-Conditioning Engineers (ASHRAE) Standard 52.2 air cleaning specifications for filters installed upstream of cooling coils
•100% thermally bonded synthetic, proprietary media resists moisture, delaminating, excessive buckling, collapsing, warping, and bending
•Available in a wide range of sizes and air flow rates to meet the unique requirements of customers’ systems
•Low initial resistance facilitates efficiency and energy savings
•Resistant to mold and microbial growth
•Performs to MERV 8 and MERV-A 8-A mechanical efficiency before and after a conditioning step

Features:
•Filtration efficiency: MERV 8, MERV-A 8-A
•Nominal thickness (in.): 1, 2, 4, 6
•Maximum operating temperatures: 225 °F (107 °C)
•Material of construction: Heavy-duty, moisture-resistant beverage board frame; rust-resistant, expanded metal support grid made of galvanized steel
•Classified per UL Standard 900 for flammability

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

Literature and Reference Materials
AIRGUARD DP Max - 2 Inch Pleated Filter Cut Sheet
×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker HVAC Filtration Division

100 River Ridge Circle

Jeffersonville

IN

United States

47130

Teléfono

1-866-247-4827

Fax

1-866-601-1809

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
682632