Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Parker CLEANDiesel DVX Series Point-of-Use Filter Housings for Diesel Fuel
Parker CLEANDiesel® Housings for Diesel Fuel Filtration
DVX Series
For use with AD-6, DFO-6, DO-8/DSO-4 Cartridges
Standard Features
- Carbon steel construction
- 250 psi design pressure
- Epoxy powder coated interior and exterior
- 2” NPT female inlet/outlet
- 1/2” NPT drain connection
- 3/4” NPT vent and relief connection
- 1/2” NPT sight glass connections
- 1” NPT water probe connection
- 1/8” NPT differential pressure gauge connections
- Lid gasket: G-2052 (Buna N)
- Leg Assembly
- Differential pressure gauge assembly
Optionals
- Air eliminator
- Drain valve
- Pressure relief valve
- Water probe
- Sight gauge
- ASME Code Stamp
- CE Mark
- Lid Gasket: G-2052V (Viton®)
- Duplex Configuration
Models Available
DVX-1:
- Flow Rate Range for DO/DSO: 1 - 25 GPM
- Flow Rate Range for DFO/AD: 1 - 50 GPM
- Height x Width x Depth: 36 x 13-7/16 x 11-5/8 in.
- Weight: 110 lbs.
DVX-2:
- Flow Rate Range for DO/DSO: 25 - 50 GPM
- Flow Rate Range for DFO/AD: 50 - 75 GPM
- Height x Width x Depth: 51 x 13-7/16 x 11-5/8 in.
- Weight: 125 lbs.
DVX-3:
- Flow Rate Range for DO/DSO: 50 - 100 GPM
- Flow Rate Range for DFO/AD: 75 - 150 GPM
- Height x Width x Depth: 61 x 13-7/16 x 11-5/8 in.
- Weight: 150 lbs.
No hay archivo CAD disponible
Parker AFD - Aerospace Business Unit
Aerospace Filtration Division
8439 Triad Drive
Greensboro, NC 27409
USA
Teléfono
336-668-4444
Fax
336-668-4452
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.