Dynamic Engine Air Precleaners – Racor AFAP, AFHP, AFUP, EACP, Spinaire Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Serie

Índice de caudal máximo

Conexión de salida

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Dynamic Engine Air Precleaners – Racor AFAP, AFHP, AFUP, EACP, Spinaire Series

Dynamic Engine Air Precleaners – Racor AFAP, AFHP, AFUP, EACP, Spinaire Series

Racor Engine Air Precleaners extend engine life and reduce downtime by removing impurities from intake air before it enters the filter. They come available in a variety of configurations for use in any gasoline or diesel engine application.

Especificaciones técnicas

  • Serie del producto: Dynamic Engine Air Pre-Cleaners
  • Marca: Racor
  • Para tipo de fluido: Engine Air
  • Aplicación: Heavy Duty On-Highway, On/Off-Highway, and Stationary, depending on product selected
  • Peso: .42 to 20.9 lb. /0.19 to 9.5 k, depending on product selected
  • Altura: 2.3 to 18.1 inch depending on product selected., 5.8 to 47 cm
  • Diámetro exterior: 3.6 to 18.9 inch depending on product selected., 9.1 to 48 cm
  • Materiales de fabricación: Coated Steel, coated aluminum, polished aluminum, or engineering composite plastic, depending on product selected
Safety Warning

Descripción completa del producto

For equipment that operates in dusty environments, plugged filters are a costly problem that can lead to decreased power output and fuel economy, and reduced engine component life. Racor dynamic air precleaners can dramatically extend the life of the air filter (up to 12 times) and reduce overall intake system restriction by removing impurities from intake air before it enters the filter.
Racor Engine Air Precleaners are designed to be mounted on or connected to the air filter intake of a gasoline or diesel engine air cleaner. Their applications include industrial equipment such as agricultural machinery; earth moving, construction and mining equipment; trucks, buses, and recreational vehicles; pumping plants; generator sets; material handling equipment; snow removal equipment, and street sweepers.

The precleaners come available in variety of flow rate and mounting options, making them suitable for use with any engine or application. Selection of a specific Racor precleaner model can be made based on the following descriptions:
AFAP Series – Heavy-duty, off-highway air precleaners are suitable for use with agriculture, earth moving, construction, and mining equipment; as well as pumping plants, generator sets, snow removal equipment, and street sweepers. They are made from coated steel. Air flow rates range from 53 - 1411 cfm (1.5 - 40 m3/min) depending on the product selected.

AFHP Series – The AFHP Series is a line of heavy-duty, on-highway air precleaners designed for use in all fast-moving mobile equipment applications including trucks, buses and recreational vehicles. They are made from coated steel. Air flow rates range from 53 - 1411 cfm (1.5 - 40 m3/min) depending on the product selected.

AFUP Series – AFUP Series precleaners are designed for use in on- or off-highway under-hood applications. They are ideally suited for use with agriculture, construction, and stationary engines and are made from coated steel. Air flow rates range from 53 - 988 cfm (1.5 - 28 m3/min) depending on the product selected.

EACP Series – The EACP Series is a line of precleaners that can be used for on- or off-highway applications. They are made from a lightweight, engineered plastic composite, giving them superior corrosion and UV resistance. The precleaners can be remote-mounted or attached directly to the air cleaner. Air flow rates range from 3 - 1100 cfm (1.5 - 40 m3/min) depending on the product selected.

Spinaire Series – Spinaire Series air precleaners are designed for on- or off-highway applications. They can be used in agriculture, earth moving, construction, and mining equipment; as well as pumping plants, generator sets, snow removal equipment, and street sweepers. Air flow rates range from 300 - 1850 cfm (1.5 - 28 m3/min) depending on the product selected.
For additional assistance selecting a precleaner, consult Racor at racortech@parker.com and/or supplied literature in the Product Support tab. Specification choices can be made in any order depending on the most limiting factor.
How they work:
Air enters the pre-cleaner system through a screen that removes large debris. Air then flows through static vanes causing the air to spin. As the air spins, centrifugal force separates up to 90% of the dust, dirt, insects, rain, and snow from the air stream. The swirling air drives a high velocity rotor that acts as a blower, evacuating contaminants through special discharge ports at the bottom or in the side of the unit. Only purified air flows to the air filters.
Markets:
• Construction
• Agriculture
• Power Generation
• Oil and Gas
• Transportation
• Forestry
• Mining

Applications:
• Gasoline
• Diesel

Benefits:
• Removes 80 – 90% of impurities from intake air before it enters the filter, resulting in increased power output, torque, and fuel economy.
• Reduces downtime, prolongs engine, filter, and turbocharger life
• Precleaners are highly compact and come available in variety of flow rate and mounting options, making them suitable for use with any engine or application.
• Self-cleaning, low maintenance

Features:

• Sealed bearings
• High air flow, low-pressure differential designs

Documentos relacionados

×
Productos Serie Índice de caudal máximo Conexión de salida
AFAP083 AFAP 124 cfm / 1.5 m³/m 3.0 in / 7.6 cm
AFAP414 AFAP 247 cfm / 3.5 m³/m 3.3 in / 8.4 cm
AFAP818 AFAP 388 cfm / 7.0 m³/m 3.3 in / 8.4 cm
AFAP819 AFAP 388 cfm / 7.0 m³/m 4.0 in / 10.2 cm
AFAP820 AFAP 388 cfm / 7.0 m³/m 4.5 in / 11.4 cm
AFAP919 AFAP 530 cfm / 11.0 m³/m 4.5 in / 11.4 cm
AFAP920 AFAP 530 cfm / 11.0 m³/m 5.3 in / 13.5 cm
AFAP183 AFAP 776 cfm / 15.0 m³/m 5.3 in / 13.5 cm
AFAP184 AFAP 776 cfm / 15.0 m³/m 6.0 in / 15.2 cm
AFAP400 AFAP 1059 cfm / 22.0 m³/m 6.0 in / 15.2 cm
AFAP401 AFAP 1059 cfm / 22.0 m³/m 7.0 in / 17.8 cm
AFAP500 AFAP 1411 cfm / 30.0 m³/m 7.0 in / 17.8 cm
AFHP31 AFHP 124 cfm / 3.5 m³/m 3.0 in / 7.6 cm
AFHP41 AFHP 247 cfm / 7.0 m³/m 3.0 in / 7.6 cm
AFHP82 AFHP 388 cfm / 11.0 m³/m 4.0 in / 10.2 cm
AFHP211 AFHP 1059 cfm / 30.0 m³/m 6.0 in / 15.2 cm
AFUP021 AFUP 282 cfm / 8.0 m³/m 3.3 in / 8.4 cm
AFUP131 AFUP 988 cfm / 28.0 m³/m 6.0 in / 15.2 cm
EACP61508 EACP 20 cfm / 0.6 m³/m 1.5 in / 3.8 cm
EACP61511 EACP 100 cfm / 4.3 m³/m 2.0 in / 5.1 cm
EACP61513 EACP 250 cfm / 7.1 m³/m 3.0 in / 7.6 cm
EACP61515 EACP 465 cfm / 13.2 m³/m 4.0 in / 10.2 cm
EACP61521 EACP 600 cfm / 17.0 m³/m 4.5 in / 11.4 cm
EACP61523 EACP 600 cfm / 17.0 m³/m 5.0 in / 12.7 cm
EACP61519 EACP 600 cfm / 17.0 m³/m 6.0 in / 15.2 cm
EACP61517 EACP 1100 cfm / 31.1 m³/m 6.0 in / 15.2 cm
123583440 Spinaire 300 cfm / 8.5 m³/m 4.0 in / 10.2 cm
123583660 Spinaire 740 cfm / 21.0 m³/m 6.0 in / 15.2 cm
123583770 Spinaire 1190 cfm / 33.7 m³/m 7.0 in / 17.8 cm
123583990 Spinaire 1850 cfm / 52.4 m³/m 9.0 in / 22.9 cm
AFAP415 AFAP 247 cfm / 3.5 m³/m 4.0 in / 10.2 cm
AFHP212 AFHP 1059 cfm (30.0 m³/min) 7.0" (178mm)
AFUP007E AFUP 176 cfm (5.0 m³/min) 3" (76mm)
AFHP213 AFHP 1059 cfm (30.0 m³/min) 6" (15.2cm)

687PDC
687630