EB Multi-Bag Filter Vessels | 304 Stainless Steel, Non ASME Code Design For Process Liquid Filtration | Parker NA

EB Multi-Bag Filter Vessels | 304 Stainless Steel, Non ASME Code Design For Process Liquid Filtration | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Materiales de fabricación

Cantidad

Longitud (pulg)

Tamaño de la brida

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

EB Multi-Bag Filter Vessels | 304 Stainless Steel, Non ASME Code Design For Process Liquid Filtration

EB Multi-Bag Filter Vessels | 304 Stainless Steel, Non ASME Code Design For Process Liquid Filtration

The EB Multi-Bag Filter Vessel provides economical liquid filtration in commercial applications.

Especificaciones técnicas

  • Marca: Parker
  • Industria: Industrial / Inks, Paints and Coatings
  • Función: Clarification, Prefiltration, Polishing
  • Estructura del filtro: Bag Filter Vessel
  • Cumplimiento con especificaciones: Non-ASME code
  • Presión de trabajo máxima: 150 psi, 10.3 bar
  • Temperatura máxima de funcionamiento: 300 °F
  • Caudal: 640 gal/min, 960 gal/min
  • Material de la junta: EPDM (300 F max.)
Safety Warning

Descripción completa del producto

The EB multi-bag filter vessels are non ASME code designed to provide economical filtration of a wide variety of liquids in a bottom-in bottom-out, externally polished stainless steel design.
EB multi-bag filter vessels feature a swing bolt secured quick opening cover, and individual internal bag sealing devices. The bag vessels accommodate #2 (double length) Parker “G” style bags with a 7" diameter rim.
These bag filter vessels are manufactured from polished and passivated 304 stainless steel, and rated for 150 psi (10.3 bar). For added corrosion resistance all cover bolt, cover davit, and mounting legs, are also stainless steel.
Features/Benefits
• Swing bolted O-ring closure seal provides quick and positive seal and easy access to the vessel interior and filter bags
• ANSI B16.5 flanged inlet & outlet connections
• EPDM seals are standard with other material options available
• Standard threaded FNPT vent and drains
• Standard stainless steel closure bolt hardware
• Polished exterior and pickle passivate interior/exterior for enhanced corrosion resistance
• Bottom in-line connection design

Applications
• Potable Water Filtration
• Cutting Oil Filtration
• Solvent Filtration
• Coolant Filtration
• Process Water Filtration
• Coatings Filtration
• Lubricant Filtration

Documentos relacionados

×

687PDC
679945