Electromechanical Missile Control Actuation Systems (CAS) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Electromechanical Missile Control Actuation Systems (CAS) Electromechanical Missile Control Actuation Systems (CAS) Electromechanical Missile Control Actuation Systems (CAS)

Electromechanical Missile Control Actuation Systems (CAS)

Our missile control actuation systems (CAS) precisely position control surfaces, providing flight control in response to guidance commands. Our broad CAS pedigree offers a low risk and reliable means of control with efficient power usage and packaging.

Especificaciones técnicas

  • Aplicación: Missile and launch vehicles
  • Corriente: 1 - 20 amps/channel limit A
  • Par crítico continuo: 10 to 25000 lb-inch
  • Potencia de salida: 5 to 1200 W
  • Ángulo de carrera: ± 3 to ± 45 °
  • Temperatura máxima de funcionamiento: 86 °C
  • Temperatura mínima de funcionamiento: -54 °C
  • Vida útil en depósito: 120 to 180 Months
Safety Warning

Descripción completa del producto

With over 25 years of experience, Parker has a strong pedigree in missile applications. Our control actuation systems are uniquely packaged to meet the demands of performing in challenging operational and storage environments. The CAS is capable of providing independent control of each surface, or utilizing mechanical linkages to provide a single channel of control to multiple surfaces.

Our missile control actuation systems (CAS) include control electronics which provide electrical power and closed loop feedback control to the DC motors, converting electrical energy to rotary motion. The control electronics receive aerosurface position commands from the missile’s guidance section through either an analog or digital communication interface. Rotary- or linear-output motion may be accommodated through a series of mechanical gear reduction stages connecting the DC motor and the aerosurface.

Motor commutation and position loop closure is achieved through sensor feedback. Sensors may include traditional bi-polar Hall Effects, rotary encoders, or resolvers depending upon the application. We can provide a wide variety of solutions, ranging in diameters from 3.5" to 14" as well as custom solutions. By combining the building blocks of mechanical advantage and electronic controls into an integrated system, we are able to deliver customized system solutions to reduce cost, lead time, and technical risk.

APPLICATIONS:
• Flight control actuation systems for missiles and munition fins, canards, ailerons, and elevators
• Control actuation systems for gimbaled, jet tab, and jet vane thrust vectoring systems on missiles and launch vehicles
• Auxiliary actuators for wing deployment, engine inlet control, etcetera.

FEATURES AND ATTRIBUTES:
• High-temperature applications for harsh environments
• High shock and G-load capability
• Linear and rotary actuation technologies
• Control electronics utilizing analog, RS-422, or RS-485 communication interfaces
• Built-in-test (BIT) and self-diagnostic capability
• High efficiency brushless DC (BLDC) motors
• Position and velocity feedback sensors
• Low cost, non-metallic components, where applicable
• Mechanical surface locks, including motor actuated rotational lock mechanisms
• Fin deployment mechanisms

Documentos relacionados

×
Productos
CSDEMMCAS

687PDC
687631