ESFLO BN PP Filter Cartridges | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Longitud (pulg)

Valor de filtración (micras) (µm)

Configuración del tapón terminal

Material de la junta tórica

Opciones adicionales

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
ESFLO BN PP Filter Cartridges ESFLO BN PP Filter Cartridges

ESFLO BN PP Filter Cartridges

ESFLO BN liquid filter cartridges are designed for the clarification and prefiltration of a wide range products in the food, beverage, bio and pharmaceutical industries.

Descripción completa del producto

ESFLO BN is made up of double layered polypropylene filter media with composite filter media of small and coarse diameter fibers resulting in lower pressure drop and longer filter life compare to the conventional polypropylene filters.

ESFLO BN all-polypropylene construction provides very low level of extractable and maximized chemical resistance to acids, bases and most organic solvents.

Features and Benefits
• Nominal micron rating range from 0.1 to 30㎛ for wide range of applications.
• All polypropylene construction provides excellent chemical compatibility and very low level of extractable.
• Composite filter media technology provides lower pressure drop and high durt holding capacity.
• Graded density media and double layered construction allows longer operating life and lower operating cost.
• Broad chemical compatibility allows in most applications.
• No surfactants or adhesives are present to interrupt product quality.

Applications
• Bottled Water & Soft drinks
• Dairy
• Wine prefiltraiton
• Beer prefiltration
• Food production
• Clarification in Bio & Pharm liquid filtration
Productos Longitud (pulg) Valor de filtración (micras) (µm) Configuración del tapón terminal Material de la junta tórica Opciones adicionales
EPBN-101-BAE 10" 1.0 DOE EPDM Standard
EPBN-101-BAP 10" 1.0 DOE PTFE Encapsulated Silicon Standard
EPBN-101-BAS 10" 1.0 DOE Silicone Standard
EPBN-101-BAV 10" 1.0 DOE Viton Standard
EPBN-101-CAE 10" 1.0 226/FIN EPDM Standard
EPBN-101-CAP 10" 1.0 226/FIN PTFE Encapsulated Silicon Standard
EPBN-101-CAS 10" 1.0 226/FIN Silicone Standard
EPBN-101-CAV 10" 1.0 226/FIN Viton Standard
EPBN-101-DAE 10" 1.0 222/FIN EPDM Standard
EPBN-101-DAP 10" 1.0 222/FIN PTFE Encapsulated Silicon Standard
EPBN-101-DAS 10" 1.0 222/FIN Silicone Standard
EPBN-101-DAV 10" 1.0 222/FIN Viton Standard
EPBN-101-EAE 10" 1.0 222/FLAT EPDM Standard
EPBN-101-EAP 10" 1.0 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-101-EAS 10" 1.0 222/FLAT Silicone Standard
EPBN-101-EAV 10" 1.0 222/FLAT Viton Standard
EPBN-101-FAE 10" 1.0 226/FLAT EPDM Standard
EPBN-101-FAP 10" 1.0 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-101-FAS 10" 1.0 226/FLAT Silicone Standard
EPBN-101-FAV 10" 1.0 226/FLAT Viton Standard
EPBN-103-BAE 10" 3.0 DOE EPDM Standard
EPBN-103-BAP 10" 3.0 DOE PTFE Encapsulated Silicon Standard
EPBN-103-BAS 10" 3.0 DOE Silicone Standard
EPBN-103-BAV 10" 3.0 DOE Viton Standard
EPBN-103-CAE 10" 3.0 226/FIN EPDM Standard
EPBN-103-CAP 10" 3.0 226/FIN PTFE Encapsulated Silicon Standard
EPBN-103-CAS 10" 3.0 226/FIN Silicone Standard
EPBN-103-CAV 10" 3.0 226/FIN Viton Standard
EPBN-103-DAE 10" 3.0 222/FIN EPDM Standard
EPBN-103-DAP 10" 3.0 222/FIN PTFE Encapsulated Silicon Standard
EPBN-103-DAS 10" 3.0 222/FIN Silicone Standard
EPBN-103-DAV 10" 3.0 222/FIN Viton Standard
EPBN-103-EAE 10" 3.0 222/FLAT EPDM Standard
EPBN-103-EAP 10" 3.0 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-103-EAS 10" 3.0 222/FLAT Silicone Standard
EPBN-103-EAV 10" 3.0 222/FLAT Viton Standard
EPBN-103-FAE 10" 3.0 226/FLAT EPDM Standard
EPBN-103-FAP 10" 3.0 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-103-FAS 10" 3.0 226/FLAT Silicone Standard
EPBN-103-FAV 10" 3.0 226/FLAT Viton Standard
EPBN-105-BAE 10" 5.0 DOE EPDM Standard
EPBN-105-BAP 10" 5.0 DOE PTFE Encapsulated Silicon Standard
EPBN-105-BAS 10" 5.0 DOE Silicone Standard
EPBN-105-BAV 10" 5.0 DOE Viton Standard
EPBN-105-CAE 10" 5.0 226/FIN EPDM Standard
EPBN-105-CAP 10" 5.0 226/FIN PTFE Encapsulated Silicon Standard
EPBN-105-CAS 10" 5.0 226/FIN Silicone Standard
EPBN-105-CAV 10" 5.0 226/FIN Viton Standard
EPBN-105-DAE 10" 5.0 222/FIN EPDM Standard
EPBN-105-DAP 10" 5.0 222/FIN PTFE Encapsulated Silicon Standard
EPBN-105-DAS 10" 5.0 222/FIN Silicone Standard
EPBN-105-DAV 10" 5.0 222/FIN Viton Standard
EPBN-105-EAE 10" 5.0 222/FLAT EPDM Standard
EPBN-105-EAP 10" 5.0 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-105-EAS 10" 5.0 222/FLAT Silicone Standard
EPBN-105-EAV 10" 5.0 222/FLAT Viton Standard
EPBN-105-FAE 10" 5.0 226/FLAT EPDM Standard
EPBN-105-FAP 10" 5.0 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-105-FAS 10" 5.0 226/FLAT Silicone Standard
EPBN-105-FAV 10" 5.0 226/FLAT Viton Standard
EPBN-110-BAE 10" 10.0 DOE EPDM Standard
EPBN-110-BAP 10" 10.0 DOE PTFE Encapsulated Silicon Standard
EPBN-110-BAS 10" 10.0 DOE Silicone Standard
EPBN-110-BAV 10" 10.0 DOE Viton Standard
EPBN-110-CAE 10" 10.0 226/FIN EPDM Standard
EPBN-110-CAP 10" 10.0 226/FIN PTFE Encapsulated Silicon Standard
EPBN-110-CAS 10" 10.0 226/FIN Silicone Standard
EPBN-110-CAV 10" 10.0 226/FIN Viton Standard
EPBN-110-DAE 10" 10.0 222/FIN EPDM Standard
EPBN-110-DAP 10" 10.0 222/FIN PTFE Encapsulated Silicon Standard
EPBN-110-DAS 10" 10.0 222/FIN Silicone Standard
EPBN-110-DAV 10" 10.0 222/FIN Viton Standard
EPBN-110-EAE 10" 10.0 222/FLAT EPDM Standard
EPBN-110-EAP 10" 10.0 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-110-EAS 10" 10.0 222/FLAT Silicone Standard
EPBN-110-EAV 10" 10.0 222/FLAT Viton Standard
EPBN-110-FAE 10" 10.0 226/FLAT EPDM Standard
EPBN-110-FAP 10" 10.0 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-110-FAS 10" 10.0 226/FLAT Silicone Standard
EPBN-110-FAV 10" 10.0 226/FLAT Viton Standard
EPBN-130-BAE 10" 30.0 DOE EPDM Standard
EPBN-130-BAP 10" 30.0 DOE PTFE Encapsulated Silicon Standard
EPBN-130-BAS 10" 30.0 DOE Silicone Standard
EPBN-130-BAV 10" 30.0 DOE Viton Standard
EPBN-130-CAE 10" 30.0 226/FIN EPDM Standard
EPBN-130-CAP 10" 30.0 226/FIN PTFE Encapsulated Silicon Standard
EPBN-130-CAS 10" 30.0 226/FIN Silicone Standard
EPBN-130-CAV 10" 30.0 226/FIN Viton Standard
EPBN-130-DAE 10" 30.0 222/FIN EPDM Standard
EPBN-130-DAP 10" 30.0 222/FIN PTFE Encapsulated Silicon Standard
EPBN-130-DAS 10" 30.0 222/FIN Silicone Standard
EPBN-130-DAV 10" 30.0 222/FIN Viton Standard
EPBN-130-EAE 10" 30.0 222/FLAT EPDM Standard
EPBN-130-EAP 10" 30.0 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-130-EAS 10" 30.0 222/FLAT Silicone Standard
EPBN-130-EAV 10" 30.0 222/FLAT Viton Standard
EPBN-130-FAE 10" 30.0 226/FLAT EPDM Standard
EPBN-130-FAP 10" 30.0 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-130-FAS 10" 30.0 226/FLAT Silicone Standard
EPBN-130-FAV 10" 30.0 226/FLAT Viton Standard
EPBN-1P1-BAE 10" 0.1 DOE EPDM Standard
EPBN-1P1-BAP 10" 0.1 DOE PTFE Encapsulated Silicon Standard
EPBN-1P1-BAS 10" 0.1 DOE Silicone Standard
EPBN-1P1-BAV 10" 0.1 DOE Viton Standard
EPBN-1P1-CAE 10" 0.1 226/FIN EPDM Standard
EPBN-1P1-CAP 10" 0.1 226/FIN PTFE Encapsulated Silicon Standard
EPBN-1P1-CAS 10" 0.1 226/FIN Silicone Standard
EPBN-1P1-CAV 10" 0.1 226/FIN Viton Standard
EPBN-1P1-DAE 10" 0.1 222/FIN EPDM Standard
EPBN-1P1-DAP 10" 0.1 222/FIN PTFE Encapsulated Silicon Standard
EPBN-1P1-DAS 10" 0.1 222/FIN Silicone Standard
EPBN-1P1-DAV 10" 0.1 222/FIN Viton Standard
EPBN-1P1-EAE 10" 0.1 222/FLAT EPDM Standard
EPBN-1P1-EAP 10" 0.1 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-1P1-EAS 10" 0.1 222/FLAT Silicone Standard
EPBN-1P1-EAV 10" 0.1 222/FLAT Viton Standard
EPBN-1P1-FAE 10" 0.1 226/FLAT EPDM Standard
EPBN-1P1-FAP 10" 0.1 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-1P1-FAS 10" 0.1 226/FLAT Silicone Standard
EPBN-1P1-FAV 10" 0.1 226/FLAT Viton Standard
EPBN-1P2-BAE 10" 0.2 DOE EPDM Standard
EPBN-1P2-BAP 10" 0.2 DOE PTFE Encapsulated Silicon Standard
EPBN-1P2-BAS 10" 0.2 DOE Silicone Standard
EPBN-1P2-BAV 10" 0.2 DOE Viton Standard
EPBN-1P2-CAE 10" 0.2 226/FIN EPDM Standard
EPBN-1P2-CAP 10" 0.2 226/FIN PTFE Encapsulated Silicon Standard
EPBN-1P2-CAS 10" 0.2 226/FIN Silicone Standard
EPBN-1P2-CAV 10" 0.2 226/FIN Viton Standard
EPBN-1P2-DAE 10" 0.2 222/FIN EPDM Standard
EPBN-1P2-DAP 10" 0.2 222/FIN PTFE Encapsulated Silicon Standard
EPBN-1P2-DAS 10" 0.2 222/FIN Silicone Standard
EPBN-1P2-DAV 10" 0.2 222/FIN Viton Standard
EPBN-1P2-EAE 10" 0.2 222/FLAT EPDM Standard
EPBN-1P2-EAP 10" 0.2 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-1P2-EAS 10" 0.2 222/FLAT Silicone Standard
EPBN-1P2-EAV 10" 0.2 222/FLAT Viton Standard
EPBN-1P2-FAE 10" 0.2 226/FLAT EPDM Standard
EPBN-1P2-FAP 10" 0.2 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-1P2-FAS 10" 0.2 226/FLAT Silicone Standard
EPBN-1P2-FAV 10" 0.2 226/FLAT Viton Standard
EPBN-1P4-BAE 10" 0.45 DOE EPDM Standard
EPBN-1P4-BAP 10" 0.45 DOE PTFE Encapsulated Silicon Standard
EPBN-1P4-BAS 10" 0.45 DOE Silicone Standard
EPBN-1P4-BAV 10" 0.45 DOE Viton Standard
EPBN-1P4-CAE 10" 0.45 226/FIN EPDM Standard
EPBN-1P4-CAP 10" 0.45 226/FIN PTFE Encapsulated Silicon Standard
EPBN-1P4-CAS 10" 0.45 226/FIN Silicone Standard
EPBN-1P4-CAV 10" 0.45 226/FIN Viton Standard
EPBN-1P4-DAE 10" 0.45 222/FIN EPDM Standard
EPBN-1P4-DAP 10" 0.45 222/FIN PTFE Encapsulated Silicon Standard
EPBN-1P4-DAS 10" 0.45 222/FIN Silicone Standard
EPBN-1P4-DAV 10" 0.45 222/FIN Viton Standard
EPBN-1P4-EAE 10" 0.45 222/FLAT EPDM Standard
EPBN-1P4-EAP 10" 0.45 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-1P4-EAS 10" 0.45 222/FLAT Silicone Standard
EPBN-1P4-EAV 10" 0.45 222/FLAT Viton Standard
EPBN-1P4-FAE 10" 0.45 226/FLAT EPDM Standard
EPBN-1P4-FAP 10" 0.45 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-1P4-FAS 10" 0.45 226/FLAT Silicone Standard
EPBN-1P4-FAV 10" 0.45 226/FLAT Viton Standard
EPBN-201-BAE 20" 1.0 DOE EPDM Standard
EPBN-201-BAP 20" 1.0 DOE PTFE Encapsulated Silicon Standard
EPBN-201-BAS 20" 1.0 DOE Silicone Standard
EPBN-201-BAV 20" 1.0 DOE Viton Standard
EPBN-201-CAE 20" 1.0 226/FIN EPDM Standard
EPBN-201-CAP 20" 1.0 226/FIN PTFE Encapsulated Silicon Standard
EPBN-201-CAS 20" 1.0 226/FIN Silicone Standard
EPBN-201-CAV 20" 1.0 226/FIN Viton Standard
EPBN-201-DAE 20" 1.0 222/FIN EPDM Standard
EPBN-201-DAP 20" 1.0 222/FIN PTFE Encapsulated Silicon Standard
EPBN-201-DAS 20" 1.0 222/FIN Silicone Standard
EPBN-201-DAV 20" 1.0 222/FIN Viton Standard
EPBN-201-EAE 20" 1.0 222/FLAT EPDM Standard
EPBN-201-EAP 20" 1.0 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-201-EAS 20" 1.0 222/FLAT Silicone Standard
EPBN-201-EAV 20" 1.0 222/FLAT Viton Standard
EPBN-201-FAE 20" 1.0 226/FLAT EPDM Standard
EPBN-201-FAP 20" 1.0 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-201-FAS 20" 1.0 226/FLAT Silicone Standard
EPBN-201-FAV 20" 1.0 226/FLAT Viton Standard
EPBN-203-BAE 20" 3.0 DOE EPDM Standard
EPBN-203-BAP 20" 3.0 DOE PTFE Encapsulated Silicon Standard
EPBN-203-BAS 20" 3.0 DOE Silicone Standard
EPBN-203-BAV 20" 3.0 DOE Viton Standard
EPBN-203-CAE 20" 3.0 226/FIN EPDM Standard
EPBN-203-CAP 20" 3.0 226/FIN PTFE Encapsulated Silicon Standard
EPBN-203-CAS 20" 3.0 226/FIN Silicone Standard
EPBN-203-CAV 20" 3.0 226/FIN Viton Standard
EPBN-203-DAE 20" 3.0 222/FIN EPDM Standard
EPBN-203-DAP 20" 3.0 222/FIN PTFE Encapsulated Silicon Standard
EPBN-203-DAS 20" 3.0 222/FIN Silicone Standard
EPBN-203-DAV 20" 3.0 222/FIN Viton Standard
EPBN-203-EAE 20" 3.0 222/FLAT EPDM Standard
EPBN-203-EAP 20" 3.0 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-203-EAS 20" 3.0 222/FLAT Silicone Standard
EPBN-203-EAV 20" 3.0 222/FLAT Viton Standard
EPBN-203-FAE 20" 3.0 226/FLAT EPDM Standard
EPBN-203-FAP 20" 3.0 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-203-FAS 20" 3.0 226/FLAT Silicone Standard
EPBN-203-FAV 20" 3.0 226/FLAT Viton Standard
EPBN-205-BAE 20" 5.0 DOE EPDM Standard
EPBN-205-BAP 20" 5.0 DOE PTFE Encapsulated Silicon Standard
EPBN-205-BAS 20" 5.0 DOE Silicone Standard
EPBN-205-BAV 20" 5.0 DOE Viton Standard
EPBN-205-CAE 20" 5.0 226/FIN EPDM Standard
EPBN-205-CAP 20" 5.0 226/FIN PTFE Encapsulated Silicon Standard
EPBN-205-CAS 20" 5.0 226/FIN Silicone Standard
EPBN-205-CAV 20" 5.0 226/FIN Viton Standard
EPBN-205-DAE 20" 5.0 222/FIN EPDM Standard
EPBN-205-DAP 20" 5.0 222/FIN PTFE Encapsulated Silicon Standard
EPBN-205-DAS 20" 5.0 222/FIN Silicone Standard
EPBN-205-DAV 20" 5.0 222/FIN Viton Standard
EPBN-205-EAE 20" 5.0 222/FLAT EPDM Standard
EPBN-205-EAP 20" 5.0 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-205-EAS 20" 5.0 222/FLAT Silicone Standard
EPBN-205-EAV 20" 5.0 222/FLAT Viton Standard
EPBN-205-FAE 20" 5.0 226/FLAT EPDM Standard
EPBN-205-FAP 20" 5.0 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-205-FAS 20" 5.0 226/FLAT Silicone Standard
EPBN-205-FAV 20" 5.0 226/FLAT Viton Standard
EPBN-210-BAE 20" 10.0 DOE EPDM Standard
EPBN-210-BAP 20" 10.0 DOE PTFE Encapsulated Silicon Standard
EPBN-210-BAS 20" 10.0 DOE Silicone Standard
EPBN-210-BAV 20" 10.0 DOE Viton Standard
EPBN-210-CAE 20" 10.0 226/FIN EPDM Standard
EPBN-210-CAP 20" 10.0 226/FIN PTFE Encapsulated Silicon Standard
EPBN-210-CAS 20" 10.0 226/FIN Silicone Standard
EPBN-210-CAV 20" 10.0 226/FIN Viton Standard
EPBN-210-DAE 20" 10.0 222/FIN EPDM Standard
EPBN-210-DAP 20" 10.0 222/FIN PTFE Encapsulated Silicon Standard
EPBN-210-DAS 20" 10.0 222/FIN Silicone Standard
EPBN-210-DAV 20" 10.0 222/FIN Viton Standard
EPBN-210-EAE 20" 10.0 222/FLAT EPDM Standard
EPBN-210-EAP 20" 10.0 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-210-EAS 20" 10.0 222/FLAT Silicone Standard
EPBN-210-EAV 20" 10.0 222/FLAT Viton Standard
EPBN-210-FAE 20" 10.0 226/FLAT EPDM Standard
EPBN-210-FAP 20" 10.0 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-210-FAS 20" 10.0 226/FLAT Silicone Standard
EPBN-210-FAV 20" 10.0 226/FLAT Viton Standard
EPBN-230-BAE 20" 30.0 DOE EPDM Standard
EPBN-230-BAP 20" 30.0 DOE PTFE Encapsulated Silicon Standard
EPBN-230-BAS 20" 30.0 DOE Silicone Standard
EPBN-230-BAV 20" 30.0 DOE Viton Standard
EPBN-230-CAE 20" 30.0 226/FIN EPDM Standard
EPBN-230-CAP 20" 30.0 226/FIN PTFE Encapsulated Silicon Standard
EPBN-230-CAS 20" 30.0 226/FIN Silicone Standard
EPBN-230-CAV 20" 30.0 226/FIN Viton Standard
EPBN-230-DAE 20" 30.0 222/FIN EPDM Standard
EPBN-230-DAP 20" 30.0 222/FIN PTFE Encapsulated Silicon Standard
EPBN-230-DAS 20" 30.0 222/FIN Silicone Standard
EPBN-230-DAV 20" 30.0 222/FIN Viton Standard
EPBN-230-EAE 20" 30.0 222/FLAT EPDM Standard
EPBN-230-EAP 20" 30.0 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-230-EAS 20" 30.0 222/FLAT Silicone Standard
EPBN-230-EAV 20" 30.0 222/FLAT Viton Standard
EPBN-230-FAE 20" 30.0 226/FLAT EPDM Standard
EPBN-230-FAP 20" 30.0 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-230-FAS 20" 30.0 226/FLAT Silicone Standard
EPBN-230-FAV 20" 30.0 226/FLAT Viton Standard
EPBN-2P1-BAE 20" 0.1 DOE EPDM Standard
EPBN-2P1-BAP 20" 0.1 DOE PTFE Encapsulated Silicon Standard
EPBN-2P1-BAS 20" 0.1 DOE Silicone Standard
EPBN-2P1-BAV 20" 0.1 DOE Viton Standard
EPBN-2P1-CAE 20" 0.1 226/FIN EPDM Standard
EPBN-2P1-CAP 20" 0.1 226/FIN PTFE Encapsulated Silicon Standard
EPBN-2P1-CAS 20" 0.1 226/FIN Silicone Standard
EPBN-2P1-CAV 20" 0.1 226/FIN Viton Standard
EPBN-2P1-DAE 20" 0.1 222/FIN EPDM Standard
EPBN-2P1-DAP 20" 0.1 222/FIN PTFE Encapsulated Silicon Standard
EPBN-2P1-DAS 20" 0.1 222/FIN Silicone Standard
EPBN-2P1-DAV 20" 0.1 222/FIN Viton Standard
EPBN-2P1-EAE 20" 0.1 222/FLAT EPDM Standard
EPBN-2P1-EAP 20" 0.1 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-2P1-EAS 20" 0.1 222/FLAT Silicone Standard
EPBN-2P1-EAV 20" 0.1 222/FLAT Viton Standard
EPBN-2P1-FAE 20" 0.1 226/FLAT EPDM Standard
EPBN-2P1-FAP 20" 0.1 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-2P1-FAS 20" 0.1 226/FLAT Silicone Standard
EPBN-2P1-FAV 20" 0.1 226/FLAT Viton Standard
EPBN-2P2-BAE 20" 0.2 DOE EPDM Standard
EPBN-2P2-BAP 20" 0.2 DOE PTFE Encapsulated Silicon Standard
EPBN-2P2-BAS 20" 0.2 DOE Silicone Standard
EPBN-2P2-BAV 20" 0.2 DOE Viton Standard
EPBN-2P2-CAE 20" 0.2 226/FIN EPDM Standard
EPBN-2P2-CAP 20" 0.2 226/FIN PTFE Encapsulated Silicon Standard
EPBN-2P2-CAS 20" 0.2 226/FIN Silicone Standard
EPBN-2P2-CAV 20" 0.2 226/FIN Viton Standard
EPBN-2P2-DAE 20" 0.2 222/FIN EPDM Standard
EPBN-2P2-DAP 20" 0.2 222/FIN PTFE Encapsulated Silicon Standard
EPBN-2P2-DAS 20" 0.2 222/FIN Silicone Standard
EPBN-2P2-DAV 20" 0.2 222/FIN Viton Standard
EPBN-2P2-EAE 20" 0.2 222/FLAT EPDM Standard
EPBN-2P2-EAP 20" 0.2 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-2P2-EAS 20" 0.2 222/FLAT Silicone Standard
EPBN-2P2-EAV 20" 0.2 222/FLAT Viton Standard
EPBN-2P2-FAE 20" 0.2 226/FLAT EPDM Standard
EPBN-2P2-FAP 20" 0.2 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-2P2-FAS 20" 0.2 226/FLAT Silicone Standard
EPBN-2P2-FAV 20" 0.2 226/FLAT Viton Standard
EPBN-2P4-BAE 20" 0.45 DOE EPDM Standard
EPBN-2P4-BAP 20" 0.45 DOE PTFE Encapsulated Silicon Standard
EPBN-2P4-BAS 20" 0.45 DOE Silicone Standard
EPBN-2P4-BAV 20" 0.45 DOE Viton Standard
EPBN-2P4-CAE 20" 0.45 226/FIN EPDM Standard
EPBN-2P4-CAP 20" 0.45 226/FIN PTFE Encapsulated Silicon Standard
EPBN-2P4-CAS 20" 0.45 226/FIN Silicone Standard
EPBN-2P4-CAV 20" 0.45 226/FIN Viton Standard
EPBN-2P4-DAE 20" 0.45 222/FIN EPDM Standard
EPBN-2P4-DAP 20" 0.45 222/FIN PTFE Encapsulated Silicon Standard
EPBN-2P4-DAS 20" 0.45 222/FIN Silicone Standard
EPBN-2P4-DAV 20" 0.45 222/FIN Viton Standard
EPBN-2P4-EAE 20" 0.45 222/FLAT EPDM Standard
EPBN-2P4-EAP 20" 0.45 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-2P4-EAS 20" 0.45 222/FLAT Silicone Standard
EPBN-2P4-EAV 20" 0.45 222/FLAT Viton Standard
EPBN-2P4-FAE 20" 0.45 226/FLAT EPDM Standard
EPBN-2P4-FAP 20" 0.45 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-2P4-FAS 20" 0.45 226/FLAT Silicone Standard
EPBN-2P4-FAV 20" 0.45 226/FLAT Viton Standard
EPBN-301-BAE 30" 1.0 DOE EPDM Standard
EPBN-301-BAP 30" 1.0 DOE PTFE Encapsulated Silicon Standard
EPBN-301-BAS 30" 1.0 DOE Silicone Standard
EPBN-301-BAV 30" 1.0 DOE Viton Standard
EPBN-301-CAE 30" 1.0 226/FIN EPDM Standard
EPBN-301-CAP 30" 1.0 226/FIN PTFE Encapsulated Silicon Standard
EPBN-301-CAS 30" 1.0 226/FIN Silicone Standard
EPBN-301-CAV 30" 1.0 226/FIN Viton Standard
EPBN-301-DAE 30" 1.0 222/FIN EPDM Standard
EPBN-301-DAP 30" 1.0 222/FIN PTFE Encapsulated Silicon Standard
EPBN-301-DAS 30" 1.0 222/FIN Silicone Standard
EPBN-301-DAV 30" 1.0 222/FIN Viton Standard
EPBN-301-EAE 30" 1.0 222/FLAT EPDM Standard
EPBN-301-EAP 30" 1.0 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-301-EAS 30" 1.0 222/FLAT Silicone Standard
EPBN-301-EAV 30" 1.0 222/FLAT Viton Standard
EPBN-301-FAE 30" 1.0 226/FLAT EPDM Standard
EPBN-301-FAP 30" 1.0 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-301-FAS 30" 1.0 226/FLAT Silicone Standard
EPBN-301-FAV 30" 1.0 226/FLAT Viton Standard
EPBN-303-BAE 30" 3.0 DOE EPDM Standard
EPBN-303-BAP 30" 3.0 DOE PTFE Encapsulated Silicon Standard
EPBN-303-BAS 30" 3.0 DOE Silicone Standard
EPBN-303-BAV 30" 3.0 DOE Viton Standard
EPBN-303-CAE 30" 3.0 226/FIN EPDM Standard
EPBN-303-CAP 30" 3.0 226/FIN PTFE Encapsulated Silicon Standard
EPBN-303-CAS 30" 3.0 226/FIN Silicone Standard
EPBN-303-CAV 30" 3.0 226/FIN Viton Standard
EPBN-303-DAE 30" 3.0 222/FIN EPDM Standard
EPBN-303-DAP 30" 3.0 222/FIN PTFE Encapsulated Silicon Standard
EPBN-303-DAS 30" 3.0 222/FIN Silicone Standard
EPBN-303-DAV 30" 3.0 222/FIN Viton Standard
EPBN-303-EAE 30" 3.0 222/FLAT EPDM Standard
EPBN-303-EAP 30" 3.0 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-303-EAS 30" 3.0 222/FLAT Silicone Standard
EPBN-303-EAV 30" 3.0 222/FLAT Viton Standard
EPBN-303-FAE 30" 3.0 226/FLAT EPDM Standard
EPBN-303-FAP 30" 3.0 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-303-FAS 30" 3.0 226/FLAT Silicone Standard
EPBN-303-FAV 30" 3.0 226/FLAT Viton Standard
EPBN-305-BAE 30" 5.0 DOE EPDM Standard
EPBN-305-BAP 30" 5.0 DOE PTFE Encapsulated Silicon Standard
EPBN-305-BAS 30" 5.0 DOE Silicone Standard
EPBN-305-BAV 30" 5.0 DOE Viton Standard
EPBN-305-CAE 30" 5.0 226/FIN EPDM Standard
EPBN-305-CAP 30" 5.0 226/FIN PTFE Encapsulated Silicon Standard
EPBN-305-CAS 30" 5.0 226/FIN Silicone Standard
EPBN-305-CAV 30" 5.0 226/FIN Viton Standard
EPBN-305-DAE 30" 5.0 222/FIN EPDM Standard
EPBN-305-DAP 30" 5.0 222/FIN PTFE Encapsulated Silicon Standard
EPBN-305-DAS 30" 5.0 222/FIN Silicone Standard
EPBN-305-DAV 30" 5.0 222/FIN Viton Standard
EPBN-305-EAE 30" 5.0 222/FLAT EPDM Standard
EPBN-305-EAP 30" 5.0 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-305-EAS 30" 5.0 222/FLAT Silicone Standard
EPBN-305-EAV 30" 5.0 222/FLAT Viton Standard
EPBN-305-FAE 30" 5.0 226/FLAT EPDM Standard
EPBN-305-FAP 30" 5.0 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-305-FAS 30" 5.0 226/FLAT Silicone Standard
EPBN-305-FAV 30" 5.0 226/FLAT Viton Standard
EPBN-310-BAE 30" 10.0 DOE EPDM Standard
EPBN-310-BAP 30" 10.0 DOE PTFE Encapsulated Silicon Standard
EPBN-310-BAS 30" 10.0 DOE Silicone Standard
EPBN-310-BAV 30" 10.0 DOE Viton Standard
EPBN-310-CAE 30" 10.0 226/FIN EPDM Standard
EPBN-310-CAP 30" 10.0 226/FIN PTFE Encapsulated Silicon Standard
EPBN-310-CAS 30" 10.0 226/FIN Silicone Standard
EPBN-310-CAV 30" 10.0 226/FIN Viton Standard
EPBN-310-DAE 30" 10.0 222/FIN EPDM Standard
EPBN-310-DAP 30" 10.0 222/FIN PTFE Encapsulated Silicon Standard
EPBN-310-DAS 30" 10.0 222/FIN Silicone Standard
EPBN-310-DAV 30" 10.0 222/FIN Viton Standard
EPBN-310-EAE 30" 10.0 222/FLAT EPDM Standard
EPBN-310-EAP 30" 10.0 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-310-EAS 30" 10.0 222/FLAT Silicone Standard
EPBN-310-EAV 30" 10.0 222/FLAT Viton Standard
EPBN-310-FAE 30" 10.0 226/FLAT EPDM Standard
EPBN-310-FAP 30" 10.0 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-310-FAS 30" 10.0 226/FLAT Silicone Standard
EPBN-310-FAV 30" 10.0 226/FLAT Viton Standard
EPBN-330-BAE 30" 30.0 DOE EPDM Standard
EPBN-330-BAP 30" 30.0 DOE PTFE Encapsulated Silicon Standard
EPBN-330-BAS 30" 30.0 DOE Silicone Standard
EPBN-330-BAV 30" 30.0 DOE Viton Standard
EPBN-330-CAE 30" 30.0 226/FIN EPDM Standard
EPBN-330-CAP 30" 30.0 226/FIN PTFE Encapsulated Silicon Standard
EPBN-330-CAS 30" 30.0 226/FIN Silicone Standard
EPBN-330-CAV 30" 30.0 226/FIN Viton Standard
EPBN-330-DAE 30" 30.0 222/FIN EPDM Standard
EPBN-330-DAP 30" 30.0 222/FIN PTFE Encapsulated Silicon Standard
EPBN-330-DAS 30" 30.0 222/FIN Silicone Standard
EPBN-330-DAV 30" 30.0 222/FIN Viton Standard
EPBN-330-EAE 30" 30.0 222/FLAT EPDM Standard
EPBN-330-EAP 30" 30.0 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-330-EAS 30" 30.0 222/FLAT Silicone Standard
EPBN-330-EAV 30" 30.0 222/FLAT Viton Standard
EPBN-330-FAE 30" 30.0 226/FLAT EPDM Standard
EPBN-330-FAP 30" 30.0 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-330-FAS 30" 30.0 226/FLAT Silicone Standard
EPBN-330-FAV 30" 30.0 226/FLAT Viton Standard
EPBN-3P1-BAE 30" 0.1 DOE EPDM Standard
EPBN-3P1-BAP 30" 0.1 DOE PTFE Encapsulated Silicon Standard
EPBN-3P1-BAS 30" 0.1 DOE Silicone Standard
EPBN-3P1-BAV 30" 0.1 DOE Viton Standard
EPBN-3P1-CAE 30" 0.1 226/FIN EPDM Standard
EPBN-3P1-CAP 30" 0.1 226/FIN PTFE Encapsulated Silicon Standard
EPBN-3P1-CAS 30" 0.1 226/FIN Silicone Standard
EPBN-3P1-CAV 30" 0.1 226/FIN Viton Standard
EPBN-3P1-DAE 30" 0.1 222/FIN EPDM Standard
EPBN-3P1-DAP 30" 0.1 222/FIN PTFE Encapsulated Silicon Standard
EPBN-3P1-DAS 30" 0.1 222/FIN Silicone Standard
EPBN-3P1-DAV 30" 0.1 222/FIN Viton Standard
EPBN-3P1-EAE 30" 0.1 222/FLAT EPDM Standard
EPBN-3P1-EAP 30" 0.1 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-3P1-EAS 30" 0.1 222/FLAT Silicone Standard
EPBN-3P1-EAV 30" 0.1 222/FLAT Viton Standard
EPBN-3P1-FAE 30" 0.1 226/FLAT EPDM Standard
EPBN-3P1-FAP 30" 0.1 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-3P1-FAS 30" 0.1 226/FLAT Silicone Standard
EPBN-3P1-FAV 30" 0.1 226/FLAT Viton Standard
EPBN-3P2-BAE 30" 0.2 DOE EPDM Standard
EPBN-3P2-BAP 30" 0.2 DOE PTFE Encapsulated Silicon Standard
EPBN-3P2-BAS 30" 0.2 DOE Silicone Standard
EPBN-3P2-BAV 30" 0.2 DOE Viton Standard
EPBN-3P2-CAE 30" 0.2 226/FIN EPDM Standard
EPBN-3P2-CAP 30" 0.2 226/FIN PTFE Encapsulated Silicon Standard
EPBN-3P2-CAS 30" 0.2 226/FIN Silicone Standard
EPBN-3P2-CAV 30" 0.2 226/FIN Viton Standard
EPBN-3P2-DAE 30" 0.2 222/FIN EPDM Standard
EPBN-3P2-DAP 30" 0.2 222/FIN PTFE Encapsulated Silicon Standard
EPBN-3P2-DAS 30" 0.2 222/FIN Silicone Standard
EPBN-3P2-DAV 30" 0.2 222/FIN Viton Standard
EPBN-3P2-EAE 30" 0.2 222/FLAT EPDM Standard
EPBN-3P2-EAP 30" 0.2 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-3P2-EAS 30" 0.2 222/FLAT Silicone Standard
EPBN-3P2-EAV 30" 0.2 222/FLAT Viton Standard
EPBN-3P2-FAE 30" 0.2 226/FLAT EPDM Standard
EPBN-3P2-FAP 30" 0.2 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-3P2-FAS 30" 0.2 226/FLAT Silicone Standard
EPBN-3P2-FAV 30" 0.2 226/FLAT Viton Standard
EPBN-3P4-BAE 30" 0.45 DOE EPDM Standard
EPBN-3P4-BAP 30" 0.45 DOE PTFE Encapsulated Silicon Standard
EPBN-3P4-BAS 30" 0.45 DOE Silicone Standard
EPBN-3P4-BAV 30" 0.45 DOE Viton Standard
EPBN-3P4-CAE 30" 0.45 226/FIN EPDM Standard
EPBN-3P4-CAP 30" 0.45 226/FIN PTFE Encapsulated Silicon Standard
EPBN-3P4-CAS 30" 0.45 226/FIN Silicone Standard
EPBN-3P4-CAV 30" 0.45 226/FIN Viton Standard
EPBN-3P4-DAE 30" 0.45 222/FIN EPDM Standard
EPBN-3P4-DAP 30" 0.45 222/FIN PTFE Encapsulated Silicon Standard
EPBN-3P4-DAS 30" 0.45 222/FIN Silicone Standard
EPBN-3P4-DAV 30" 0.45 222/FIN Viton Standard
EPBN-3P4-EAE 30" 0.45 222/FLAT EPDM Standard
EPBN-3P4-EAP 30" 0.45 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-3P4-EAS 30" 0.45 222/FLAT Silicone Standard
EPBN-3P4-EAV 30" 0.45 222/FLAT Viton Standard
EPBN-3P4-FAE 30" 0.45 226/FLAT EPDM Standard
EPBN-3P4-FAP 30" 0.45 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-3P4-FAS 30" 0.45 226/FLAT Silicone Standard
EPBN-3P4-FAV 30" 0.45 226/FLAT Viton Standard
EPBN-401-BAE 40" 1.0 DOE EPDM Standard
EPBN-401-BAP 40" 1.0 DOE PTFE Encapsulated Silicon Standard
EPBN-401-BAS 40" 1.0 DOE Silicone Standard
EPBN-401-BAV 40" 1.0 DOE Viton Standard
EPBN-401-CAE 40" 1.0 226/FIN EPDM Standard
EPBN-401-CAP 40" 1.0 226/FIN PTFE Encapsulated Silicon Standard
EPBN-401-CAS 40" 1.0 226/FIN Silicone Standard
EPBN-401-CAV 40" 1.0 226/FIN Viton Standard
EPBN-401-DAE 40" 1.0 222/FIN EPDM Standard
EPBN-401-DAP 40" 1.0 222/FIN PTFE Encapsulated Silicon Standard
EPBN-401-DAS 40" 1.0 222/FIN Silicone Standard
EPBN-401-DAV 40" 1.0 222/FIN Viton Standard
EPBN-401-EAE 40" 1.0 222/FLAT EPDM Standard
EPBN-401-EAP 40" 1.0 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-401-EAS 40" 1.0 222/FLAT Silicone Standard
EPBN-401-EAV 40" 1.0 222/FLAT Viton Standard
EPBN-401-FAE 40" 1.0 226/FLAT EPDM Standard
EPBN-401-FAP 40" 1.0 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-401-FAS 40" 1.0 226/FLAT Silicone Standard
EPBN-401-FAV 40" 1.0 226/FLAT Viton Standard
EPBN-403-BAE 40" 3.0 DOE EPDM Standard
EPBN-403-BAP 40" 3.0 DOE PTFE Encapsulated Silicon Standard
EPBN-403-BAS 40" 3.0 DOE Silicone Standard
EPBN-403-BAV 40" 3.0 DOE Viton Standard
EPBN-403-CAE 40" 3.0 226/FIN EPDM Standard
EPBN-403-CAP 40" 3.0 226/FIN PTFE Encapsulated Silicon Standard
EPBN-403-CAS 40" 3.0 226/FIN Silicone Standard
EPBN-403-CAV 40" 3.0 226/FIN Viton Standard
EPBN-403-DAE 40" 3.0 222/FIN EPDM Standard
EPBN-403-DAP 40" 3.0 222/FIN PTFE Encapsulated Silicon Standard
EPBN-403-DAS 40" 3.0 222/FIN Silicone Standard
EPBN-403-DAV 40" 3.0 222/FIN Viton Standard
EPBN-403-EAE 40" 3.0 222/FLAT EPDM Standard
EPBN-403-EAP 40" 3.0 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-403-EAS 40" 3.0 222/FLAT Silicone Standard
EPBN-403-EAV 40" 3.0 222/FLAT Viton Standard
EPBN-403-FAE 40" 3.0 226/FLAT EPDM Standard
EPBN-403-FAP 40" 3.0 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-403-FAS 40" 3.0 226/FLAT Silicone Standard
EPBN-403-FAV 40" 3.0 226/FLAT Viton Standard
EPBN-405-BAE 40" 5.0 DOE EPDM Standard
EPBN-405-BAP 40" 5.0 DOE PTFE Encapsulated Silicon Standard
EPBN-405-BAS 40" 5.0 DOE Silicone Standard
EPBN-405-BAV 40" 5.0 DOE Viton Standard
EPBN-405-CAE 40" 5.0 226/FIN EPDM Standard
EPBN-405-CAP 40" 5.0 226/FIN PTFE Encapsulated Silicon Standard
EPBN-405-CAS 40" 5.0 226/FIN Silicone Standard
EPBN-405-CAV 40" 5.0 226/FIN Viton Standard
EPBN-405-DAE 40" 5.0 222/FIN EPDM Standard
EPBN-405-DAP 40" 5.0 222/FIN PTFE Encapsulated Silicon Standard
EPBN-405-DAS 40" 5.0 222/FIN Silicone Standard
EPBN-405-DAV 40" 5.0 222/FIN Viton Standard
EPBN-405-EAE 40" 5.0 222/FLAT EPDM Standard
EPBN-405-EAP 40" 5.0 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-405-EAS 40" 5.0 222/FLAT Silicone Standard
EPBN-405-EAV 40" 5.0 222/FLAT Viton Standard
EPBN-405-FAE 40" 5.0 226/FLAT EPDM Standard
EPBN-405-FAP 40" 5.0 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-405-FAS 40" 5.0 226/FLAT Silicone Standard
EPBN-405-FAV 40" 5.0 226/FLAT Viton Standard
EPBN-410-BAE 40" 10.0 DOE EPDM Standard
EPBN-410-BAP 40" 10.0 DOE PTFE Encapsulated Silicon Standard
EPBN-410-BAS 40" 10.0 DOE Silicone Standard
EPBN-410-BAV 40" 10.0 DOE Viton Standard
EPBN-410-CAE 40" 10.0 226/FIN EPDM Standard
EPBN-410-CAP 40" 10.0 226/FIN PTFE Encapsulated Silicon Standard
EPBN-410-CAS 40" 10.0 226/FIN Silicone Standard
EPBN-410-CAV 40" 10.0 226/FIN Viton Standard
EPBN-410-DAE 40" 10.0 222/FIN EPDM Standard
EPBN-410-DAP 40" 10.0 222/FIN PTFE Encapsulated Silicon Standard
EPBN-410-DAS 40" 10.0 222/FIN Silicone Standard
EPBN-410-DAV 40" 10.0 222/FIN Viton Standard
EPBN-410-EAE 40" 10.0 222/FLAT EPDM Standard
EPBN-410-EAP 40" 10.0 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-410-EAS 40" 10.0 222/FLAT Silicone Standard
EPBN-410-EAV 40" 10.0 222/FLAT Viton Standard
EPBN-410-FAE 40" 10.0 226/FLAT EPDM Standard
EPBN-410-FAP 40" 10.0 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-410-FAS 40" 10.0 226/FLAT Silicone Standard
EPBN-410-FAV 40" 10.0 226/FLAT Viton Standard
EPBN-430-BAE 40" 30.0 DOE EPDM Standard
EPBN-430-BAP 40" 30.0 DOE PTFE Encapsulated Silicon Standard
EPBN-430-BAS 40" 30.0 DOE Silicone Standard
EPBN-430-BAV 40" 30.0 DOE Viton Standard
EPBN-430-CAE 40" 30.0 226/FIN EPDM Standard
EPBN-430-CAP 40" 30.0 226/FIN PTFE Encapsulated Silicon Standard
EPBN-430-CAS 40" 30.0 226/FIN Silicone Standard
EPBN-430-CAV 40" 30.0 226/FIN Viton Standard
EPBN-430-DAE 40" 30.0 222/FIN EPDM Standard
EPBN-430-DAP 40" 30.0 222/FIN PTFE Encapsulated Silicon Standard
EPBN-430-DAS 40" 30.0 222/FIN Silicone Standard
EPBN-430-DAV 40" 30.0 222/FIN Viton Standard
EPBN-430-EAE 40" 30.0 222/FLAT EPDM Standard
EPBN-430-EAP 40" 30.0 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-430-EAS 40" 30.0 222/FLAT Silicone Standard
EPBN-430-EAV 40" 30.0 222/FLAT Viton Standard
EPBN-430-FAE 40" 30.0 226/FLAT EPDM Standard
EPBN-430-FAP 40" 30.0 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-430-FAS 40" 30.0 226/FLAT Silicone Standard
EPBN-430-FAV 40" 30.0 226/FLAT Viton Standard
EPBN-4P1-BAE 40" 0.1 DOE EPDM Standard
EPBN-4P1-BAP 40" 0.1 DOE PTFE Encapsulated Silicon Standard
EPBN-4P1-BAS 40" 0.1 DOE Silicone Standard
EPBN-4P1-BAV 40" 0.1 DOE Viton Standard
EPBN-4P1-CAE 40" 0.1 226/FIN EPDM Standard
EPBN-4P1-CAP 40" 0.1 226/FIN PTFE Encapsulated Silicon Standard
EPBN-4P1-CAS 40" 0.1 226/FIN Silicone Standard
EPBN-4P1-CAV 40" 0.1 226/FIN Viton Standard
EPBN-4P1-DAE 40" 0.1 222/FIN EPDM Standard
EPBN-4P1-DAP 40" 0.1 222/FIN PTFE Encapsulated Silicon Standard
EPBN-4P1-DAS 40" 0.1 222/FIN Silicone Standard
EPBN-4P1-DAV 40" 0.1 222/FIN Viton Standard
EPBN-4P1-EAE 40" 0.1 222/FLAT EPDM Standard
EPBN-4P1-EAP 40" 0.1 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-4P1-EAS 40" 0.1 222/FLAT Silicone Standard
EPBN-4P1-EAV 40" 0.1 222/FLAT Viton Standard
EPBN-4P1-FAE 40" 0.1 226/FLAT EPDM Standard
EPBN-4P1-FAP 40" 0.1 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-4P1-FAS 40" 0.1 226/FLAT Silicone Standard
EPBN-4P1-FAV 40" 0.1 226/FLAT Viton Standard
EPBN-4P2-BAE 40" 0.2 DOE EPDM Standard
EPBN-4P2-BAP 40" 0.2 DOE PTFE Encapsulated Silicon Standard
EPBN-4P2-BAS 40" 0.2 DOE Silicone Standard
EPBN-4P2-BAV 40" 0.2 DOE Viton Standard
EPBN-4P2-CAE 40" 0.2 226/FIN EPDM Standard
EPBN-4P2-CAP 40" 0.2 226/FIN PTFE Encapsulated Silicon Standard
EPBN-4P2-CAS 40" 0.2 226/FIN Silicone Standard
EPBN-4P2-CAV 40" 0.2 226/FIN Viton Standard
EPBN-4P2-DAE 40" 0.2 222/FIN EPDM Standard
EPBN-4P2-DAP 40" 0.2 222/FIN PTFE Encapsulated Silicon Standard
EPBN-4P2-DAS 40" 0.2 222/FIN Silicone Standard
EPBN-4P2-DAV 40" 0.2 222/FIN Viton Standard
EPBN-4P2-EAE 40" 0.2 222/FLAT EPDM Standard
EPBN-4P2-EAP 40" 0.2 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-4P2-EAS 40" 0.2 222/FLAT Silicone Standard
EPBN-4P2-EAV 40" 0.2 222/FLAT Viton Standard
EPBN-4P2-FAE 40" 0.2 226/FLAT EPDM Standard
EPBN-4P2-FAP 40" 0.2 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-4P2-FAS 40" 0.2 226/FLAT Silicone Standard
EPBN-4P2-FAV 40" 0.2 226/FLAT Viton Standard
EPBN-4P4-BAE 40" 0.45 DOE EPDM Standard
EPBN-4P4-BAP 40" 0.45 DOE PTFE Encapsulated Silicon Standard
EPBN-4P4-BAS 40" 0.45 DOE Silicone Standard
EPBN-4P4-BAV 40" 0.45 DOE Viton Standard
EPBN-4P4-CAE 40" 0.45 226/FIN EPDM Standard
EPBN-4P4-CAP 40" 0.45 226/FIN PTFE Encapsulated Silicon Standard
EPBN-4P4-CAS 40" 0.45 226/FIN Silicone Standard
EPBN-4P4-CAV 40" 0.45 226/FIN Viton Standard
EPBN-4P4-DAE 40" 0.45 222/FIN EPDM Standard
EPBN-4P4-DAP 40" 0.45 222/FIN PTFE Encapsulated Silicon Standard
EPBN-4P4-DAS 40" 0.45 222/FIN Silicone Standard
EPBN-4P4-DAV 40" 0.45 222/FIN Viton Standard
EPBN-4P4-EAE 40" 0.45 222/FLAT EPDM Standard
EPBN-4P4-EAP 40" 0.45 222/FLAT PTFE Encapsulated Silicon Standard
EPBN-4P4-EAS 40" 0.45 222/FLAT Silicone Standard
EPBN-4P4-EAV 40" 0.45 222/FLAT Viton Standard
EPBN-4P4-FAE 40" 0.45 226/FLAT EPDM Standard
EPBN-4P4-FAP 40" 0.45 226/FLAT PTFE Encapsulated Silicon Standard
EPBN-4P4-FAS 40" 0.45 226/FLAT Silicone Standard
EPBN-4P4-FAV 40" 0.45 226/FLAT Viton Standard

687PDC
E01315