Firesleeve Tape | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Anchura (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Firesleeve Tape

Firesleeve Tape

Firesleeve Tape is a high-temperature, silicone rubber tape which is used to seal the ends of Firesleeve and prevent the wicking of fluid into the Firesleeve.

Especificaciones técnicas

  • Color: Orange
  • Temperatura máxima de funcionamiento: 475 °F, 246 °C
Safety Warning

Descripción completa del producto

Firesleeve Tape is a high-temperature, silicone rubber tape which is used to seal the ends of Firesleeve and prevent the wicking of fluid into the Firesleeve. The Firesleeve Tape is used as an alternative to sealant, which can be messy and take time to cure. FSC Clamps are still recommended to prevent movement of the Firesleeve. Firesleeve Tape is 1” in width and can withstand temperatures up to 475°F (246°C).

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Non-adhesive, self-bonding tape for easy installation
• Firesleeve Tape replaces messy sealants which can take time to cure
• Provides a liquid tight insulation barrier to prevent hydraulic oils and contaminants from wicking into the inner braid of the Firesleeve

Applications:
• Use to seal and secure Firesleeve at hose ends

Specifications:
• High temperature orange silicone rubber tape
• Maximum Temperature: 475°F (246°C)
Productos Anchura (pulg)
FSS-Tape-16 1.000

687PDC
687583