Transair Pipe Stickers | #FL-ARROW-WHT-S


LOADING IMAGES
FL-ARROW-WHT-S

Transair Pipe Stickers | #FL-ARROW-WHT-S

White Flow Directional Arrow Stickers for 2" (50mm) & 2-1/2" (63mm) Pipe (QTY: 16 White Arrows)


Especificaciones técnicas

  • Diámetro exterior de la tubería: 2 INCH|50 MM|2-1/2 INCH|63 MM
  • Tipo de indicador: White Flow Direction Arrow
  • Peso: 0.15 lb, 6.8 kg, 0.068 kg
  • Tiempo de montaje: 0.15 Hours
  • División: Fluid System Connectors Division
  • Diámetro exterior de la tubería: 2 INCH inch, 50 MM mm, 2-1/2 INCH inch, 63 MM mm, 2 inch, 50 mm, 2-1/2 inch, 63 mm
  • Marca: Parker, Transair
  • Estilo de productos: Sticker
  • Tipo de productos: Compressed Air Piping
  • Cantidad por caja: 16
Safety Warning

Información del artículo

Transair Pipe Stickers are the ideal choice for identifying the media being conveyed in a Transair aluminum or stainless steel pipe system. These stickers are printed on durable vinyl and feature a strong adhesive backing to ensure the sticker stays on the pipe, even in the most challenging environments.

 

ASME 13.1 states that all process piping networks need to be labeled to identify the media being conveyed. Transair offers stickers to denote the direction of the flow, as well as the media (compressed air & vacuum). For readability, our stickers are available in either white or black. Transair Pipe Stickers can be used on all Transair pipes from sizes 2” (50mm) to 8” (220mm).

 

Markets:

·         Automotive Assembly

·         Food & Beverage

·         Packaging

·         Industrial Plants

·         Aerospace

 

Features & Benefits:

·         Easy to use

·         Faster Installation

·         Lower Installation Costs

·         Lightweight

 

Applications:

·         Compressed Air

·         Vacuum

·         Industrial/Inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide)

·         Process Water

·         Chemical Transfer

 

Sizing Chart:

·         Small Stickers (-S): 2” to 2-1/2” (50mm to 63mm) pipe

·         Medium Stickers (-M): 3” to 4” (76mm to 101mm) pipe

·         Large Stickers (-L): 6: 6” (168mm) pipe

·         Extra Large Stickers (-XL): 8” (220mm) pipe