Flare-Seal® Heavy Wall Convoluted PTFE Hose | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Estilo de manguera

D.I. de la manguera (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Flare-Seal® Heavy Wall Convoluted PTFE Hose

Flare-Seal® Heavy Wall Convoluted PTFE Hose

Flare-Seal® assemblies increase flow by providing smooth, clean connections and preventing bacterial entrapment. They are available with a stainless steel braid, polypropylene braid or other optional braids for fluid handling and paint applications.

Especificaciones técnicas

  • Factor de diseño: 4
  • Color de la cubierta: n/a, Natural
  • Medio: Air, Chemicals - Check your fluid compatibility with our catalogue chart., Food & Beverage, Industrial Fluids, Petroleum Hydraulic Fluids, Water, Welding Gases (Technical Gases)
  • Cumplimiento con especificaciones: FDA 21 CFR 177.1550, ISO 10993, Sections 5, 6, 10, 11, USP Class VI (dependent on style)
  • Conector compatible: PAGE Series
  • Peso: 0.20 to 3.13 kg/m, 0.14 to 2.10 lb/ft
  • Temperatura máxima de funcionamiento: 500 °F, 212 °C
  • Temperatura mínima de funcionamiento: -100 °F, -73 °C
  • Radio de curvatura mínimo: 2 to 16 inch, 51 to 406 mm
  • Tamaño: -8 to -64
  • Diámetro interior: 1/2 to 4 inch, 13 to 102 mm
  • Presión de trabajo máxima: 1.0 to 3.5 MPa, 150 to 500 psi
  • Aplicación: Chemical Transfer, Fluid Handling, Food & Beverage Processing, Industrial, Manufacturing, Medical, Pharmaceutical, Processing
  • Tipo de productos: PTFE Hose
  • Material del tubo interno de la manguera: Polytetrafluoroethylene (PTFE)
  • Material de la cubierta: n/a
  • Rango de presión de vacío: 28 inch-Hg, 711.2 mm-Hg
  • Diámetro exterior: 0.750 inch, 1.040 inch, 1.250 inch, 1.660 inch, 1.920 inch, 2.490 inch, 3.250 inch, 3.800 inch, 4.760 inch, 19 to 121 mm
  • Material del refuerzo de la manguera: Braid of 316 Stainless Steel
  • Estilo de productos: Flare Seal, Static Dissipative
Safety Warning

Descripción completa del producto

Parker Flare-Seal® Heavy Wall Convoluted PTFE Hoses are designed and manufactured to provide the ultimate in high purity, and corrosion/chemical resistance for sanitary applications. The unique benefit offered by a Flare-Seal hose is that the PTFE hose liner actually passes through the inside of the fitting and is then flared over the face of the fitting. This special process eliminates the problem of bacterial entrapment and adds the benefit of unrestricted flow by providing 100% PTFE coverage on all wetted surfaces. Eliminating flow restrictions, this seal is offered with braided convoluted and sanitary or flange fittings. In addition, PTFE has the lowest coefficient of friction of any tube in the market, contributing to increased media flow.

Chemically resistant and durable, Flare-Seal® PTFE Hose can be provided with a stainless steel braid, for high temperature applications, and a polypropylene braid, which features personal handling safety, and other optional braids. Platinum cured silicone and other covers are available upon request. For more information regarding available constructions and specific operating parameters for Flare-Seal® assemblies, please review the literature listed under the Product Support tab.

Markets:  
• Fluid Handling
• Industrial
• Paint

Features/Benefits:
• Flare Seal fitting features continuous PTFE through fitting, allowing no area for bacterial entrapment and uninterrupted flow
• Increased flow
• Seamless inner-core
• Excellent chemical compatibility
• Non-adhesive and easy to Clean
• Open pitch
• Handles vacuum applications at elevated temperatures
• Excellent chemical compatibility to allow for successful transfer of chemicals and other fluids

Applications:
• Sanitary transfer
• Chemical or solvent transfer
• Paint
• Pharmaceutical
• Food & Beverage
• Semiconductor

Certifications/Compliance:
• FDA 21 CFR 177.1550
• USP Class VI
• ISO 10993 Sections 5, 6, 10, 11

Technical Specifications:
• Factory-made assemblies only
• Not suggested for steam-cold water cycling applications
• Hose dimensions are nominal
• Cannot be used with 90 or 91N Series fittings
• Vacuum wire recommended for 2-1/2, 3 and 4 inch

Documentos relacionados

×
Productos Estilo de manguera D.I. de la manguera (pulg)
16-SCWV-FS Natural, Stainless Steel Braid 1
24-SCBV-FS Static-Dissipative, Stainless Steel Braid 1-1/2
20-PCWV-FS Natural, Polypropylene Braid 1-1/4
20-PCBV-FS Static-Dissipative, Polypropylene Braid 1-1/4

687PDC
687563