Liquid Cooling Quick Disconnect Couplings - NSP1 Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Liquid Cooling Quick Disconnect Couplings - NSP1 Series

Liquid Cooling Quick Disconnect Couplings - NSP1 Series

NSP1 Series, QDs are optimized for liquid cooling applications in data centers, servers and supercomputers. Designed, tested and validated in collaboration with hyperscale customers, NSP1 series QDs meet stringent performance and quality expectations.

Especificaciones técnicas

  • Tipo de intercambio: N/A
  • Presión de trabajo máxima: 150 psi, 10 bar
  • Aplicación: Hydraulic, liquid cooling, thermal management, non spill
  • Temperatura máxima de funcionamiento: 158 °F, 70 °C
  • Tipo de productos: Push to connect
  • Temperatura mínima de funcionamiento: -40 °F
  • Tipo de válvula: Non-spill
  • Caudal: 2.2 gal/min
  • Tamaño del cuerpo: 1/4 inch
  • Rango de presión de vacío: No
  • Tipo de conexión: Female UNF, Female BSPP, Male UNF, Male BSPP Male NPTF, Hose Barb, Push-Lok
  • Material del cuerpo: Stainless Steel
  • Tipo de recubrimiento: N/A
  • Material de la junta: EPDM
Safety Warning

Descripción completa del producto

NSP1 Series quick disconnect couplings are a critical component within the data center liquid cooling architecture. The internal design is engineered for optimal flow to reduce pressure drop which maximizes system efficiency.

These QDs are manufactured with high-quality stainless steel and are available in a wide range of port configurations to be deployed across several designs of rack manifolds, flexible hoses, and IT gears.

Parker’s NSP1 series products are assembled and tested in a clean room environment to reduce contamination, with final assemblies tested to a helium-leak specification to ensure robust assembly and trusted quality.


Technical Characteristics:
- Sizes: 1/4”
- Materials: Stainless Steel
- Port Ends: Male Thread, Female Thread, Hosebarb, Pushlok Hosebarb
- Seal Material: EPDM


Markets & Applications:
- Information Technology
- Electronics
- Data Centers
- Supercomputers
- Liquid cooling
- Servers
- Rackable Server Systems

Features/Benefits:
- Flush-face valve design prevents any fluid loss and optimum protection of electrical components
- End of line helium leak testing for quality assurance
- Reduced pressure drop for superior energy efficiency and system performance
- Manufacturing and assembly processes that reduces contamination
- Red and Blue color coding option available
- OCP Project Deschutes CDU approved

Documentos relacionados

×
Productos

687PDC
687539