Nylon Tubing | #N-2-031-RED


LOADING IMAGES
N-2-031-RED

Nylon Tubing | #N-2-031-RED

Nylon plastic tubing tubing is formulated from abrasion-resistant, heat and light-stabilized nylon that is capable of operating at 200°F. It exhibits low-level water absorption and is chemically resistant. (Series N/NB)


Especificaciones técnicas

  • Color: Red
  • Cantidad por paquete estándar (pies): 250
  • Tamaño del pedido: 1/8
  • Cumplimiento con especificaciones: n/a
  • Aplicación: Fluid Transfer, Lubrication, Pneumatics, Machine Tools, Robotics
  • Diámetro interior del tubo: 0.064 inch, 1.6 mm
  • Diámetro exterior del tubo: 1/8 inch, 3.2 mm
  • Presión de trabajo máxima: 500 psi, 34.5 bar
  • Presión de rotura mínima: 2000 psi, 137.9 bar
  • Temperatura máxima de funcionamiento: 200 °F, 93 °C
  • Temperatura mínima de funcionamiento: -65 °F, -54 °C
  • Radio de curvatura mínimo: 0.25 inch, 4.6 mm
  • Conector compatible: Compression, Compress-Align®, Hi-Duty, Fast & Tite®, Flow Controls, Prestolok®, TrueSeal™, NTA®, Transmission
  • Medio: Air, Chemicals, Hydraulic Fluids, Lubricants, Mild Chemicals (Pesticides), Water
  • Color: Red
  • Peso: 0.004 lb/ft, 0.006 kg/m
  • Material del tubo: Polyamide (PA)
  • Longitud por paquete: 76.2 m, 250 ft
  • Material de la cubierta: n/a
  • Tamaño: -2
Safety Warning

Información del artículo

Flexible Nylon Tubing uses high-grade polyamide resins for strength and flexibility for routing in tight spaces. It is made from abrasion-resistant, heat and light-stabilized nylon that is available in natural or black tubing. The black tubing is suggested for use in sunlit areas and in close proximity to high ultraviolet (UV) light sources. Nylon plastic tubing exhibits a low-level water absorption and is chemically resistant, making it the optimal solution for machine tool and industrial pneumatic applications, such as robotics, lubrication, petroleum-based chemical transfer and pest control lines. Parflex Nylon Tubing is available in fractional inch and metric sizes.


Markets:
• Robotics< br/>• Automation< br/>• Industrial Pneumatics
• Machine Tool
• Lubrication
• Petroleum based chemical transer
• Pest Control< br/>• Fluid Handling

Features/Benefits:
• Flexible nylon tubing uses high-grade resins for strength and flexibility for routing in tight spaces
• Made from abrasion-resistant, heat and light-stabilized polyamide resin
• Exhibits low-level water absorption
• Chemically resistant tubing

Applications:
• Robotics
• Machine tool
• General pneumatics
• Lubrication
• Petroleum-based chemical transfer
• Pest control lines
Technical Specifications:
• Working and burst pressures rated at 73°F (23°C
• A tube support should be used with this tubing for maximum holding power where end loading, vibration or pressure spikes may occur
• The recommended operating temperature range for service at rated pressures with compatible fluids, depending upon conditions, is -54°C to +93°C (-65°F to +200°F)
• Black UV resistant tubing suggested for use in sunlit areas and in close proximity to high ultraviolet light sources
• Select sizes available in 100 ft boxes

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Productos relacionados



Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687563