OBSOLETE: Flexible Polyurethane Tubing - U/UM Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Diámetro exterior de los tubos (pulg)

Diámetro exterior de los tubos (mm)

D.I. del tubo (pulg)

Color

Cantidad por paquete estándar (pies)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
OBSOLETE: Flexible Polyurethane Tubing - U/UM Series

OBSOLETE: Flexible Polyurethane Tubing - U/UM Series OBSOLETE

Nota: Este producto ya no está disponible - por favor refiérase a la sección "Productos Recomendados" de esta página para productos alternativos, o póngase en contacto con nosotros para más ayuda.

Especificaciones técnicas

  • Aplicación: Instrumentation, Pneumatics, Industrial Manufacturing
  • Diámetro interior del tubo: 1/16 to 1/2 inch, 2 to 13 mm
  • Diámetro exterior del tubo: 1/8 to 1/2 inch, 3 to 19 mm
  • Presión de trabajo máxima: 125 psi, 8.6 bar
  • Presión de rotura mínima: 255 to 377 psi, 17.6 to 26 bar
  • Temperatura máxima de funcionamiento: 180 °F, 82 °C
  • Temperatura mínima de funcionamiento: -40 °F, -40 °C
  • Conector compatible: Fast & Tite®, TrueSeal™, Par-Barb®
  • Medio: Air, Water
  • Color: Natural, Black, Blue, Gray, Green, Orange, Purple, Yellow, Red, White, Transparent Colors
  • Peso: 0.005 to 0.125 lb/ft, 0.007 to 0.188 kg/m
  • Material del tubo: Polyurethane
  • Longitud por paquete: 30.4 to 152.4 mm, 100 to 500 ft
  • Tamaño: 1/8 to 3/4 inch, 4 to 12 mm
Safety Warning

Descripción completa del producto

Polyurethane tubing is tough, highly kink resistant and more flexible than other rubber or thermoplastic tubing. Polyurethane tubing is commonly used in low pressure pneumatic applications.  Its extreme flexibility allows for tight routing without collapse or kinking. The non-marring surface will not damage finished surfaces and PU tubing offers the best abrasion and tear resistance available for plastic tubing.  It is supplied in multiple transparent and opaque colors for system color coding.

Markets:  
• Industrial Pneumatics
• Robotics
• Pneumatic Controls
• General Purpose Instrumentation

Features:
• Extreme flexibility and kink resistance
• Excellent abrasion and wear resistance reduces tubing replacement
• Polyether based polyurethane provides excellent hydrolytic stability, ensuring it will not degrade when used in water based applications
• Flexible and easy to assemble onto designated fittings
• 90 to 95 Shore A durometer

Applications:
• Pneumatic controls
• Low to medium pressure pneumatics where weld spatter resistance is not required
• Vacuum equipment
• Analytical instrumentation
• Robotics
• Semiconductor equipment

Technical Specifications:
• Available in fractional inch and metric sizes
• Qualified with Parker Fluid System Connectors Division (See Catalog CAT. 4660 or Catalog CAT. 3501E USA for specific fittings)
• For tube support use, reference Catalog 4660 Tubing/Fitting Compatibility Chart
• Opaque colors are available in black, blue, gray, green, orange, red, white and yellow; transparent colors include blue, green, orange red and yellow.
• Working and burst pressures rated at 73°F /23°C
• Select sizes available in 100 ft EZ Box

Documentos relacionados

×
Productos Diámetro exterior de los tubos (pulg) Diámetro exterior de los tubos (mm) D.I. del tubo (pulg) Color Cantidad por paquete estándar (pies)
U-32-GRN-0250 3/16 4.8 1/8 Green 250
U-32-GRN-0500 3/16 4.8 1/8 Green 500
U-32-ORG-0050 3/16 4.8 1/8 Orange 50
U-32-ORG-0250 3/16 4.8 1/8 Orange 250
U-32-ORG-0500 3/16 4.8 1/8 Orange 500
U-32-RED-0050 3/16 4.8 1/8 Red 50
U-32-RED-0250 3/16 4.8 1/8 Red 250
U-32-RED-0500 3/16 4.8 1/8 Red 500
U-32-TBLU-0050 3/16 4.8 1/8 Transparent Blue 50
U-32-TBLU-0250 3/16 4.8 1/8 Transparent Blue 250
U-32-TBLU-0500 3/16 4.8 1/8 Transparent Blue 500
U-32-TGRN-0050 3/16 4.8 1/8 Transparent Green 50
U-32-TGRN-0250 3/16 4.8 1/8 Transparent Green 250
U-32-TGRN-0500 3/16 4.8 1/8 Transparent Green 500
U-32-TORG-0050 3/16 4.8 1/8 Transparent Orange 50
U-32-TORG-0250 3/16 4.8 1/8 Transparent Orange 250
U-32-TORG-0500 3/16 4.8 1/8 Transparent Orange 500
U-32-TRED-0050 3/16 4.8 1/8 Transparent Red 50
U-32-TRED-0250 3/16 4.8 1/8 Transparent Red 250
U-32-TRED-0500 3/16 4.8 1/8 Transparent Red 500
U-32-TYEL-0050 3/16 4.8 1/8 Transparent Yellow 50
U-32-TYEL-0250 3/16 4.8 1/8 Transparent Yellow 250
U-32-TYEL-0500 3/16 4.8 1/8 Transparent Yellow 500
U-32-WHT-0050 3/16 4.8 1/8 White 50
U-32-WHT-0250 3/16 4.8 1/8 White 250
U-32-WHT-0500 3/16 4.8 1/8 White 500
U-32-YEL-0050 3/16 4.8 1/8 Yellow 50
U-32-YEL-0250 3/16 4.8 1/8 Yellow 250
U-32-YEL-0500 3/16 4.8 1/8 Yellow 500
U-42-0050 1/4 6.4 1/8 Natural 50
U-42-0250 1/4 6.4 1/8 Natural 250
U-42-0500 1/4 6.4 1/8 Natural 500
U-42-1000 1/4 6.4 1/8 Natural 1000
U-42-BLK-0050 1/4 6.4 1/8 Black 50
U-42-BLK-0250 1/4 6.4 1/8 Black 250
U-42-BLK-0500 1/4 6.4 1/8 Black 500
U-42-BLK-1000 1/4 6.4 1/8 Black 1000
U-42-BLU-0050 1/4 6.4 1/8 Blue 50
U-42-BLU-0250 1/4 6.4 1/8 Blue 250
U-96-GRN-0100 9/16 14.3 3/8 Green 100
U-96-ORG-0050 9/16 14.3 3/8 Orange 50
U-96-ORG-0100 9/16 14.3 3/8 Orange 100
U-96-RED-0050 9/16 14.3 3/8 Red 50
U-96-RED-0100 9/16 14.3 3/8 Red 100
U-96-TBLU-0050 9/16 14.3 3/8 Transparent Blue 50
U-96-TBLU-0100 9/16 14.3 3/8 Transparent Blue 100
U-96-TGRN-0050 9/16 14.3 3/8 Transparent Green 50
U-96-TGRN-0100 9/16 14.3 3/8 Transparent Green 100
U-96-TORG-0050 9/16 14.3 3/8 Transparent Orange 50
U-96-TORG-0100 9/16 14.3 3/8 Transparent Orange 100
U-96-TRED-0050 9/16 14.3 3/8 Transparent Red 50
U-96-TRED-0100 9/16 14.3 3/8 Transparent Red 100
U-96-TYEL-0050 9/16 14.3 3/8 Transparent Yellow 50
U-96-TYEL-0100 9/16 14.3 3/8 Transparent Yellow 100
U-96-WHT-0050 9/16 14.3 3/8 White 50
U-96-WHT-0100 9/16 14.3 3/8 White 100
U-96-YEL-0050 9/16 14.3 3/8 Yellow 50
U-96-YEL-0100 9/16 14.3 3/8 Yellow 100
U-128-0050 3/4 19.1 1/2 Natural 50
U-128-0100 3/4 19.1 1/2 Natural 100
U-128-BLK-0050 3/4 19.1 1/2 Black 50
U-128-BLK-0100 3/4 19.1 1/2 Black 100
U-128-BLU-0050 3/4 19.1 1/2 Blue 50
U-128-BLU-0100 3/4 19.1 1/2 Blue 100
U-128-GRA-0050 3/4 19.1 1/2 Gray 50
U-128-GRA-0100 3/4 19.1 1/2 Gray 100
U-128-GRN-0050 3/4 19.1 1/2 Green 50
U-128-GRN-0100 3/4 19.1 1/2 Green 100
U-128-ORG-0050 3/4 19.1 1/2 Orange 50
U-128-ORG-0100 3/4 19.1 1/2 Orange 100
U-128-RED-0050 3/4 19.1 1/2 Red 50
U-128-RED-0100 3/4 19.1 1/2 Red 100
U-128-TBLU-0050 3/4 19.1 1/2 Transparent Blue 50
U-128-TBLU-0100 3/4 19.1 1/2 Transparent Blue 100
U-128-TGRN-0050 3/4 19.1 1/2 Transparent Green 50
U-128-TGRN-0100 3/4 19.1 1/2 Transparent Green 100
U-128-TORG-0050 3/4 19.1 1/2 Transparent Orange 50
U-128-TORG-0100 3/4 19.1 1/2 Transparent Orange 100
U-128-TRED-0050 3/4 19.1 1/2 Transparent Red 50
U-128-TRED-0100 3/4 19.1 1/2 Transparent Red 100
U-128-TYEL-0050 3/4 19.1 1/2 Transparent Yellow 50
U-128-TYEL-0100 3/4 19.1 1/2 Transparent Yellow 100
U-128-WHT-0050 3/4 19.1 1/2 White 50
U-128-WHT-0100 3/4 19.1 1/2 White 100
U-128-YEL-0050 3/4 19.1 1/2 Yellow 50
U-128-YEL-0100 3/4 19.1 1/2 Yellow 100
UM4x2.5-0100 N/A 4 N/A Natural 100
UM4x2.5-0250 N/A 4 N/A Natural 250
UM4x2.5-0500 N/A 4 N/A Natural 500
UM4x2.5-BLK-0100 N/A 4 N/A Black 100
UM4x2.5-BLK-0250 N/A 4 N/A Black 250
UM4x2.5-BLK-0500 N/A 4 N/A Black 500
UM4x2.5-BLU-0100 N/A 4 N/A Blue 100
UM4x2.5-BLU-0250 N/A 4 N/A Blue 250
UM4x2.5-BLU-0500 N/A 4 N/A Blue 500
UM4x2.5-GRA-0100 N/A 4 N/A Gray 100
UM4x2.5-GRA-0250 N/A 4 N/A Gray 250
U-42-TYEL-0050 1/4 6.4 1/8 Transparent Yellow 50
U-42-TYEL-0250 1/4 6.4 1/8 Transparent Yellow 250
U-42-TYEL-0500 1/4 6.4 1/8 Transparent Yellow 500
U-42-TYEL-1000 1/4 6.4 1/8 Transparent Yellow 1000
U-42-WHT-0050 1/4 6.4 1/8 White 50
U-42-WHT-0250 1/4 6.4 1/8 White 250
U-42-WHT-0500 1/4 6.4 1/8 White 500
U-42-WHT-1000 1/4 6.4 1/8 White 1000
U-42-YEL-0050 1/4 6.4 1/8 Yellow 50
U-42-YEL-0250 1/4 6.4 1/8 Yellow 250
U-42-YEL-0500 1/4 6.4 1/8 Yellow 500
U-42-YEL-1000 1/4 6.4 1/8 Yellow 1000
U-64-0050 3/8 9.5 1/4 Natural 50
U-64-0250 3/8 9.5 1/4 Natural 250
U-64-0500 3/8 9.5 1/4 Natural 500
U-64-1000 3/8 9.5 1/4 Natural 1000
U-64-BLK-0050 3/8 9.5 1/4 Black 50
U-64-BLK-0250 3/8 9.5 1/4 Black 250
U-64-BLK-0500 3/8 9.5 1/4 Black 500
U-64-BLK-1000 3/8 9.5 1/4 Black 1000
U-64-BLU-0050 3/8 9.5 1/4 Blue 50
U-64-BLU-0250 3/8 9.5 1/4 Blue 250
U-64-BLU-0500 3/8 9.5 1/4 Blue 500
U-64-BLU-1000 3/8 9.5 1/4 Blue 1000
U-64-GRA-0050 3/8 9.5 1/4 Gray 50
U-64-GRA-0250 3/8 9.5 1/4 Gray 250
U-64-GRA-0500 3/8 9.5 1/4 Gray 500
U-64-GRA-1000 3/8 9.5 1/4 Gray 1000
U-64-GRN-0050 3/8 9.5 1/4 Green 50
U-64-GRN-0250 3/8 9.5 1/4 Green 250
U-64-GRN-0500 3/8 9.5 1/4 Green 500
U-64-GRN-1000 3/8 9.5 1/4 Green 1000
U-64-ORG-0050 3/8 9.5 1/4 Orange 50
U-64-ORG-0250 3/8 9.5 1/4 Orange 250
U-64-ORG-0500 3/8 9.5 1/4 Orange 500
U-64-ORG-1000 3/8 9.5 1/4 Orange 1000
U-64-RED-0050 3/8 9.5 1/4 Red 50
U-64-RED-0250 3/8 9.5 1/4 Red 250
U-64-RED-0500 3/8 9.5 1/4 Red 500
U-64-RED-1000 3/8 9.5 1/4 Red 1000
U-64-TBLU-0050 3/8 9.5 1/4 Transparent Blue 50
U-64-TBLU-0250 3/8 9.5 1/4 Transparent Blue 250
U-64-TBLU-0500 3/8 9.5 1/4 Transparent Blue 500
U-64-TBLU-1000 3/8 9.5 1/4 Transparent Blue 1000
U-64-TGRN-0050 3/8 9.5 1/4 Transparent Green 50
U-64-TGRN-0250 3/8 9.5 1/4 Transparent Green 250
U-64-TGRN-0500 3/8 9.5 1/4 Transparent Green 500
U-64-TGRN-1000 3/8 9.5 1/4 Transparent Green 1000
U-64-TORG-0050 3/8 9.5 1/4 Transparent Orange 50
U-64-TORG-0250 3/8 9.5 1/4 Transparent Orange 250
U-64-TORG-0500 3/8 9.5 1/4 Transparent Orange 500
U-64-TORG-1000 3/8 9.5 1/4 Transparent Orange 1000
U-64-TRED-0050 3/8 9.5 1/4 Transparent Red 50
U-64-TRED-0250 3/8 9.5 1/4 Transparent Red 250
U-64-TRED-0500 3/8 9.5 1/4 Transparent Red 500
U-64-TRED-1000 3/8 9.5 1/4 Transparent Red 1000
U-64-TYEL-0050 3/8 9.5 1/4 Transparent Yellow 50
U-64-TYEL-0250 3/8 9.5 1/4 Transparent Yellow 250
U-64-TYEL-0500 3/8 9.5 1/4 Transparent Yellow 500
U-64-TYEL-1000 3/8 9.5 1/4 Transparent Yellow 1000
U-64-WHT-0050 3/8 9.5 1/4 White 50
U-64-WHT-0250 3/8 9.5 1/4 White 250
U-64-WHT-0500 3/8 9.5 1/4 White 500
U-64-WHT-1000 3/8 9.5 1/4 White 1000
U-64-YEL-0050 3/8 9.5 1/4 Yellow 50
U-64-YEL-0250 3/8 9.5 1/4 Yellow 250
U-64-YEL-0500 3/8 9.5 1/4 Yellow 500
U-64-YEL-1000 3/8 9.5 1/4 Yellow 1000
U-85-0050 1/2 12.7 0.328 Natural 50
U-85-0250 1/2 12.7 0.328 Natural 250
U-85-0500 1/2 12.7 0.328 Natural 500
U-85-BLK-0050 1/2 12.7 0.328 Black 50
U-85-BLK-0250 1/2 12.7 0.328 Black 250
U-21-0050 1/8 3.2 1/16 Natural 50
U-21-0250 1/8 3.2 1/16 Natural 250
U-21-0500 1/8 3.2 1/16 Natural 500
U-21-1000 1/8 3.2 1/16 Natural 1000
U-21-BLK-0050 1/8 3.2 1/16 Black 50
U-21-BLK-0250 1/8 3.2 1/16 Black 250
U-21-BLK-0500 1/8 3.2 1/16 Black 500
U-21-BLK-1000 1/8 3.2 1/16 Black 1000
U-21-BLU-0050 1/8 3.2 1/16 Blue 50
U-21-BLU-0250 1/8 3.2 1/16 Blue 250
U-21-BLU-0500 1/8 3.2 1/16 Blue 500
U-21-BLU-1000 1/8 3.2 1/16 Blue 1000
U-21-GRA-0050 1/8 3.2 1/16 Gray 50
U-21-GRA-0250 1/8 3.2 1/16 Gray 250
U-21-GRA-0500 1/8 3.2 1/16 Gray 500
U-21-GRA-1000 1/8 3.2 1/16 Gray 1000
U-21-GRN-0050 1/8 3.2 1/16 Green 50
U-21-GRN-0250 1/8 3.2 1/16 Green 250
U-21-GRN-0500 1/8 3.2 1/16 Green 500
U-21-GRN-1000 1/8 3.2 1/16 Green 1000
U-21-ORG-0050 1/8 3.2 1/16 Orange 50
U-21-ORG-0250 1/8 3.2 1/16 Orange 250
U-21-ORG-0500 1/8 3.2 1/16 Orange 500
U-21-ORG-1000 1/8 3.2 1/16 Orange 1000
U-21-RED-0050 1/8 3.2 1/16 Red 50
U-21-RED-0250 1/8 3.2 1/16 Red 250
U-21-RED-0500 1/8 3.2 1/16 Red 500
U-21-RED-1000 1/8 3.2 1/16 Red 1000
U-21-TBLU-0050 1/8 3.2 1/16 Transparent Blue 50
U-21-TBLU-0250 1/8 3.2 1/16 Transparent Blue 250
U-21-TBLU-0500 1/8 3.2 1/16 Transparent Blue 500
U-21-TBLU-1000 1/8 3.2 1/16 Transparent Blue 1000
U-21-TGRN-0050 1/8 3.2 1/16 Transparent Green 50
U-21-TGRN-0250 1/8 3.2 1/16 Transparent Green 250
U-21-TGRN-0500 1/8 3.2 1/16 Transparent Green 500
U-21-TGRN-1000 1/8 3.2 1/16 Transparent Green 1000
U-21-TORG-0050 1/8 3.2 1/16 Transparent Orange 50
U-21-TORG-0250 1/8 3.2 1/16 Transparent Orange 250
U-21-TORG-0500 1/8 3.2 1/16 Transparent Orange 500
U-21-TORG-1000 1/8 3.2 1/16 Transparent Orange 1000
U-21-TRED-0050 1/8 3.2 1/16 Transparent Red 50
U-21-TRED-0250 1/8 3.2 1/16 Transparent Red 250
U-21-TRED-0500 1/8 3.2 1/16 Transparent Red 500
U-21-TRED-1000 1/8 3.2 1/16 Transparent Red 1000
U-21-TYEL-0050 1/8 3.2 1/16 Transparent Yellow 50
U-21-TYEL-0250 1/8 3.2 1/16 Transparent Yellow 250
U-21-TYEL-0500 1/8 3.2 1/16 Transparent Yellow 500
U-21-TYEL-1000 1/8 3.2 1/16 Transparent Yellow 1000
U-21-WHT-0050 1/8 3.2 1/16 White 50
U-21-WHT-0250 1/8 3.2 1/16 White 250
U-21-WHT-0500 1/8 3.2 1/16 White 500
U-21-WHT-1000 1/8 3.2 1/16 White 1000
U-21-YEL-0050 1/8 3.2 1/16 Yellow 50
U-21-YEL-0250 1/8 3.2 1/16 Yellow 250
U-21-YEL-0500 1/8 3.2 1/16 Yellow 500
U-21-YEL-1000 1/8 3.2 1/16 Yellow 1000
U-32-0050 3/16 4.8 1/8 Natural 50
U-32-0250 3/16 4.8 1/8 Natural 250
U-32-0500 3/16 4.8 1/8 Natural 500
U-32-BLK-0050 3/16 4.8 1/8 Black 50
U-32-BLK-0250 3/16 4.8 1/8 Black 250
U-32-BLK-0500 3/16 4.8 1/8 Black 500
U-32-BLU-0050 3/16 4.8 1/8 Blue 50
U-32-BLU-0250 3/16 4.8 1/8 Blue 250
U-32-BLU-0500 3/16 4.8 1/8 Blue 500
U-32-GRA-0050 3/16 4.8 1/8 Gray 50
U-32-GRA-0250 3/16 4.8 1/8 Gray 250
U-32-GRA-0500 3/16 4.8 1/8 Gray 500
U-32-GRN-0050 3/16 4.8 1/8 Green 50
UM12x8-TBLU-0100 N/A 12 N/A Transparent Blue 100
UM12x8-TBLU-0250 N/A 12 N/A Transparent Blue 250
UM12x8-TGRN-0100 N/A 12 N/A Transparent Green 100
UM12x8-TGRN-0250 N/A 12 N/A Transparent Green 250
UM12x8-TORG-0100 N/A 12 N/A Transparent Orange 100
UM12x8-TORG-0250 N/A 12 N/A Transparent Orange 250
UM12x8-TRED-0100 N/A 12 N/A Transparent Red 100
UM12x8-TRED-0250 N/A 12 N/A Transparent Red 250
UM12x8-TYEL-0100 N/A 12 N/A Transparent Yellow 100
UM12x8-TYEL-0250 N/A 12 N/A Transparent Yellow 250
UM12x8-YEL-0100 N/A 12 N/A Yellow 100
UM12x8-YEL-0250 N/A 12 N/A Yellow 250
U-42-BLK-0100-EZ 1/4 6.4 1/8 Black 100 ft. EZ Box
U-64-BLK-0100-EZ 3/8 9.5 1/4 Black 100 ft. EZ Box
U-85-BLK-0100-EZ 1/2 12.7 0.328 Black 100 ft. EZ Box
UM8x5-BLU-0100 N/A 8 N/A Blue 100
UM8x5-BLU-0250 N/A 8 N/A Blue 250
UM8x5-BLU-0500 N/A 8 N/A Blue 500
UM8x5-GRA-0100 N/A 8 N/A Gray 100
UM8x5-GRA-0250 N/A 8 N/A Gray 250
UM8x5-GRA-0500 N/A 8 N/A Gray 500
UM8x5-GRN-0100 N/A 8 N/A Green 100
UM8x5-GRN-0250 N/A 8 N/A Green 250
UM8x5-GRN-0500 N/A 8 N/A Green 500
UM8x5-ORG-0100 N/A 8 N/A Orange 100
UM8x5-ORG-0250 N/A 8 N/A Orange 250
UM8x5-ORG-0500 N/A 8 N/A Orange 500
UM8x5-RED-0100 N/A 8 N/A Red 100
UM8x5-RED-0250 N/A 8 N/A Red 250
UM8x5-RED-0500 N/A 8 N/A Red 500
UM8x5-TBLU-0100 N/A 8 N/A Transparent Blue 100
UM8x5-TBLU-0250 N/A 8 N/A Transparent Blue 250
UM8x5-TBLU-0500 N/A 8 N/A Transparent Blue 500
UM8x5-TGRN-0100 N/A 8 N/A Transparent Green 100
UM8x5-TGRN-0250 N/A 8 N/A Transparent Green 250
UM8x5-TGRN-0500 N/A 8 N/A Transparent Green 500
UM8x5-TORG-0100 N/A 8 N/A Transparent Orange 100
UM8x5-TORG-0250 N/A 8 N/A Transparent Orange 250
UM8x5-TORG-0500 N/A 8 N/A Transparent Orange 500
UM8x5-TRED-0100 N/A 8 N/A Transparent Red 100
UM8x5-TRED-0250 N/A 8 N/A Transparent Red 250
UM8x5-TRED-0500 N/A 8 N/A Transparent Red 500
UM8x5-TYEL-0100 N/A 8 N/A Transparent Yellow 100
UM8x5-TYEL-0250 N/A 8 N/A Transparent Yellow 250
UM8x5-TYEL-0500 N/A 8 N/A Transparent Yellow 500
UM8x5-YEL-0100 N/A 8 N/A Yellow 100
UM8x5-YEL-0250 N/A 8 N/A Yellow 250
UM8x5-YEL-0500 N/A 8 N/A Yellow 500
UM10x6.5-0100 N/A 10 N/A Natural 100
UM10x6.5-0250 N/A 10 N/A Natural 250
UM10x6.5-BLK-0100 N/A 10 N/A Black 100
UM10x6.5-BLK-0250 N/A 10 N/A Black 250
UM10x6.5-BLU-0100 N/A 10 N/A Blue 100
UM10x6.5-BLU-0250 N/A 10 N/A Blue 250
UM10x6.5-GRA-0100 N/A 10 N/A Gray 100
UM10x6.5-GRA-0250 N/A 10 N/A Gray 250
UM10x6.5-GRN-0100 N/A 10 N/A Green 100
UM10x6.5-GRN-0250 N/A 10 N/A Green 250
UM10x6.5-ORG-0100 N/A 10 N/A Orange 100
UM10x6.5-ORG-0250 N/A 10 N/A Orange 250
UM10x6.5-RED-0100 N/A 10 N/A Red 100
UM10x6.5-RED-0250 N/A 10 N/A Red 250
UM10x6.5-TBLU-0100 N/A 10 N/A Transparent Blue 100
UM10x6.5-TBLU-0250 N/A 10 N/A Transparent Blue 250
UM10x6.5-TGRN-0100 N/A 10 N/A Transparent Green 100
UM10x6.5-TGRN-0250 N/A 10 N/A Transparent Green 250
UM10x6.5-TORG-0100 N/A 10 N/A Transparent Orange 100
UM10x6.5-TORG-0250 N/A 10 N/A Transparent Orange 250
UM10x6.5-TRED-0100 N/A 10 N/A Transparent Red 100
UM10x6.5-TRED-0250 N/A 10 N/A Transparent Red 250
UM10x6.5-TYEL-0100 N/A 10 N/A Transparent Yellow 100
UM10x6.5-TYEL-0250 N/A 10 N/A Transparent Yellow 250
UM10x6.5-YEL-0100 N/A 10 N/A Yellow 100
UM10x6.5-YEL-0250 N/A 10 N/A Yellow 250
UM12x8-0100 N/A 12 N/A Natural 100
UM12x8-0250 N/A 12 N/A Natural 250
UM12x8-BLK-0100 N/A 12 N/A Black 100
UM12x8-BLK-0250 N/A 12 N/A Black 250
UM12x8-BLU-0100 N/A 12 N/A Blue 100
UM12x8-BLU-0250 N/A 12 N/A Blue 250
UM12x8-GRA-0100 N/A 12 N/A Gray 100
UM12x8-GRA-0250 N/A 12 N/A Gray 250
UM12x8-GRN-0100 N/A 12 N/A Green 100
UM12x8-GRN-0250 N/A 12 N/A Green 250
UM12x8-ORG-0100 N/A 12 N/A Orange 100
UM12x8-ORG-0250 N/A 12 N/A Orange 250
UM12x8-RED-0100 N/A 12 N/A Red 100
UM12x8-RED-0250 N/A 12 N/A Red 250
U-85-BLK-0500 1/2 12.7 0.328 Black 500
U-85-BLU-0050 1/2 12.7 0.328 Blue 50
U-85-BLU-0250 1/2 12.7 0.328 Blue 250
U-85-BLU-0500 1/2 12.7 0.328 Blue 500
U-85-GRA-0050 1/2 12.7 0.328 Gray 50
U-85-GRA-0250 1/2 12.7 0.328 Gray 250
U-85-GRA-0500 1/2 12.7 0.328 Gray 500
U-85-GRN-0050 1/2 12.7 0.328 Green 50
U-85-GRN-0250 1/2 12.7 0.328 Green 250
U-85-GRN-0500 1/2 12.7 0.328 Green 500
U-85-ORG-0050 1/2 12.7 0.328 Orange 50
U-85-ORG-0250 1/2 12.7 0.328 Orange 250
U-85-ORG-0500 1/2 12.7 0.328 Orange 500
U-85-RED-0050 1/2 12.7 0.328 Red 50
U-85-RED-0250 1/2 12.7 0.328 Red 250
U-85-RED-0500 1/2 12.7 0.328 Red 500
U-85-TBLU-0050 1/2 12.7 0.328 Transparent Blue 50
U-85-TBLU-0250 1/2 12.7 0.328 Transparent Blue 250
U-85-TBLU-0500 1/2 12.7 0.328 Transparent Blue 500
U-85-TGRN-0050 1/2 12.7 0.328 Transparent Green 50
U-85-TGRN-0250 1/2 12.7 0.328 Transparent Green 250
U-85-TGRN-0500 1/2 12.7 0.328 Transparent Green 500
U-85-TORG-0050 1/2 12.7 0.328 Transparent Orange 50
U-85-TORG-0250 1/2 12.7 0.328 Transparent Orange 250
U-85-TORG-0500 1/2 12.7 0.328 Transparent Orange 500
U-85-TRED-0050 1/2 12.7 0.328 Transparent Red 50
U-85-TRED-0250 1/2 12.7 0.328 Transparent Red 250
U-85-TRED-0500 1/2 12.7 0.328 Transparent Red 500
U-85-TYEL-0050 1/2 12.7 0.328 Transparent Yellow 50
U-85-TYEL-0250 1/2 12.7 0.328 Transparent Yellow 250
U-85-TYEL-0500 1/2 12.7 0.328 Transparent Yellow 500
U-85-WHT-0050 1/2 12.7 0.328 White 50
U-85-WHT-0250 1/2 12.7 0.328 White 250
U-85-WHT-0500 1/2 12.7 0.328 White 500
U-85-YEL-0050 1/2 12.7 0.328 Yellow 50
U-85-YEL-0250 1/2 12.7 0.328 Yellow 250
U-85-YEL-0500 1/2 12.7 0.328 Yellow 500
U-86-0050 1/2 12.7 3/8 Natural 50
U-86-0250 1/2 12.7 3/8 Natural 250
U-86-0500 1/2 12.7 3/8 Natural 500
U-86-BLK-0050 1/2 12.7 3/8 Black 50
U-86-BLK-0250 1/2 12.7 3/8 Black 250
U-86-BLK-0500 1/2 12.7 3/8 Black 500
U-86-BLU-0050 1/2 12.7 3/8 Blue 50
U-86-BLU-0250 1/2 12.7 3/8 Blue 250
U-86-BLU-0500 1/2 12.7 3/8 Blue 500
U-86-GRA-0050 1/2 12.7 3/8 Gray 50
U-86-GRA-0250 1/2 12.7 3/8 Gray 250
U-86-GRA-0500 1/2 12.7 3/8 Gray 500
U-86-GRN-0050 1/2 12.7 3/8 Green 50
U-86-GRN-0250 1/2 12.7 3/8 Green 250
U-86-GRN-0500 1/2 12.7 3/8 Green 500
U-86-ORG-0050 1/2 12.7 3/8 Orange 50
U-86-ORG-0250 1/2 12.7 3/8 Orange 250
U-86-ORG-0500 1/2 12.7 3/8 Orange 500
U-86-RED-0050 1/2 12.7 3/8 Red 50
U-86-RED-0250 1/2 12.7 3/8 Red 250
U-86-RED-0500 1/2 12.7 3/8 Red 500
U-86-TBLU-0050 1/2 12.7 3/8 Transparent Blue 50
U-86-TBLU-0250 1/2 12.7 3/8 Transparent Blue 250
U-86-TBLU-0500 1/2 12.7 3/8 Transparent Blue 500
U-86-TGRN-0050 1/2 12.7 3/8 Transparent Green 50
U-86-TGRN-0250 1/2 12.7 3/8 Transparent Green 250
U-86-TGRN-0500 1/2 12.7 3/8 Transparent Green 500
U-86-TORG-0050 1/2 12.7 3/8 Transparent Orange 50
U-86-TORG-0250 1/2 12.7 3/8 Transparent Orange 250
U-86-TORG-0500 1/2 12.7 3/8 Transparent Orange 500
U-86-TRED-0050 1/2 12.7 3/8 Transparent Red 50
U-86-TRED-0250 1/2 12.7 3/8 Transparent Red 250
U-86-TRED-0500 1/2 12.7 3/8 Transparent Red 500
U-86-TYEL-0050 1/2 12.7 3/8 Transparent Yellow 50
U-86-TYEL-0250 1/2 12.7 3/8 Transparent Yellow 250
U-86-TYEL-0500 1/2 12.7 3/8 Transparent Yellow 500
U-42-BLU-0500 1/4 6.4 1/8 Blue 500
U-42-BLU-1000 1/4 6.4 1/8 Blue 1000
U-42-GRA-0050 1/4 6.4 1/8 Gray 50
U-42-GRA-0250 1/4 6.4 1/8 Gray 250
U-42-GRA-0500 1/4 6.4 1/8 Gray 500
U-42-GRA-1000 1/4 6.4 1/8 Gray 1000
U-42-GRN-0050 1/4 6.4 1/8 Green 50
U-42-GRN-0250 1/4 6.4 1/8 Green 250
U-42-GRN-0500 1/4 6.4 1/8 Green 500
U-42-GRN-1000 1/4 6.4 1/8 Green 1000
U-42-ORG-0050 1/4 6.4 1/8 Orange 50
U-42-ORG-0250 1/4 6.4 1/8 Orange 250
U-42-ORG-0500 1/4 6.4 1/8 Orange 500
U-42-ORG-1000 1/4 6.4 1/8 Orange 1000
U-42-RED-0050 1/4 6.4 1/8 Red 50
U-42-RED-0250 1/4 6.4 1/8 Red 250
U-42-RED-0500 1/4 6.4 1/8 Red 500
U-42-RED-1000 1/4 6.4 1/8 Red 1000
U-42-TBLU-0050 1/4 6.4 1/8 Transparent Blue 50
U-42-TBLU-0250 1/4 6.4 1/8 Transparent Blue 250
U-42-TBLU-0500 1/4 6.4 1/8 Transparent Blue 500
U-42-TBLU-1000 1/4 6.4 1/8 Transparent Blue 1000
U-42-TGRN-0050 1/4 6.4 1/8 Transparent Green 50
U-42-TGRN-0250 1/4 6.4 1/8 Transparent Green 250
U-42-TGRN-0500 1/4 6.4 1/8 Transparent Green 500
U-42-TGRN-1000 1/4 6.4 1/8 Transparent Green 1000
U-42-TORG-0050 1/4 6.4 1/8 Transparent Orange 50
U-42-TORG-0250 1/4 6.4 1/8 Transparent Orange 250
U-42-TORG-0500 1/4 6.4 1/8 Transparent Orange 500
U-42-TORG-1000 1/4 6.4 1/8 Transparent Orange 1000
U-42-TRED-0050 1/4 6.4 1/8 Transparent Red 50
U-42-TRED-0250 1/4 6.4 1/8 Transparent Red 250
U-42-TRED-0500 1/4 6.4 1/8 Transparent Red 500
U-42-TRED-1000 1/4 6.4 1/8 Transparent Red 1000
UM4x2.5-GRA-0500 N/A 4 N/A Gray 500
UM4x2.5-GRN-0100 N/A 4 N/A Green 100
UM4x2.5-GRN-0250 N/A 4 N/A Green 250
UM4x2.5-GRN-0500 N/A 4 N/A Green 500
UM4x2.5-ORG-0100 N/A 4 N/A Orange 100
UM4x2.5-ORG-0250 N/A 4 N/A Orange 250
UM4x2.5-ORG-0500 N/A 4 N/A Orange 500
UM4x2.5-RED-0100 N/A 4 N/A Red 100
UM4x2.5-RED-0250 N/A 4 N/A Red 250
UM4x2.5-RED-0500 N/A 4 N/A Red 500
UM4x2.5-TBLU-0100 N/A 4 N/A Transparent Blue 100
UM4x2.5-TBLU-0250 N/A 4 N/A Transparent Blue 250
UM4x2.5-TBLU-0500 N/A 4 N/A Transparent Blue 500
UM4x2.5-TGRN-0100 N/A 4 N/A Transparent Green 100
UM4x2.5-TGRN-0250 N/A 4 N/A Transparent Green 250
UM4x2.5-TGRN-0500 N/A 4 N/A Transparent Green 500
UM4x2.5-TORG-0100 N/A 4 N/A Transparent Orange 100
UM4x2.5-TORG-0250 N/A 4 N/A Transparent Orange 250
UM4x2.5-TORG-0500 N/A 4 N/A Transparent Orange 500
UM4x2.5-TRED-0100 N/A 4 N/A Transparent Red 100
UM4x2.5-TRED-0250 N/A 4 N/A Transparent Red 250
UM4x2.5-TRED-0500 N/A 4 N/A Transparent Red 500
UM4x2.5-TYEL-0100 N/A 4 N/A Transparent Yellow 100
UM4x2.5-TYEL-0250 N/A 4 N/A Transparent Yellow 250
UM4x2.5-TYEL-0500 N/A 4 N/A Transparent Yellow 500
UM4x2.5-YEL-0100 N/A 4 N/A Yellow 100
UM4x2.5-YEL-0250 N/A 4 N/A Yellow 250
UM4x2.5-YEL-0500 N/A 4 N/A Yellow 500
UM6x4-0100 N/A 6 N/A Natural 100
UM6x4-0250 N/A 6 N/A Natural 250
UM6x4-0500 N/A 6 N/A Natural 500
UM6x4-BLK-0100 N/A 6 N/A Black 100
UM6x4-BLK-0250 N/A 6 N/A Black 250
UM6x4-BLK-0500 N/A 6 N/A Black 500
UM6x4-BLU-0100 N/A 6 N/A Blue 100
UM6x4-BLU-0250 N/A 6 N/A Blue 250
UM6x4-BLU-0500 N/A 6 N/A Blue 500
UM6x4-GRA-0100 N/A 6 N/A Gray 100
UM6x4-GRA-0250 N/A 6 N/A Gray 250
UM6x4-GRA-0500 N/A 6 N/A Gray 500
UM6x4-GRN-0100 N/A 6 N/A Green 100
UM6x4-GRN-0250 N/A 6 N/A Green 250
UM6x4-GRN-0500 N/A 6 N/A Green 500
UM6x4-ORG-0100 N/A 6 N/A Orange 100
UM6x4-ORG-0250 N/A 6 N/A Orange 250
UM6x4-ORG-0500 N/A 6 N/A Orange 500
UM6x4-RED-0100 N/A 6 N/A Red 100
UM6x4-RED-0250 N/A 6 N/A Red 250
UM6x4-RED-0500 N/A 6 N/A Red 500
UM6x4-TBLU-0100 N/A 6 N/A Transparent Blue 100
UM6x4-TBLU-0250 N/A 6 N/A Transparent Blue 250
UM6x4-TBLU-0500 N/A 6 N/A Transparent Blue 500
UM6x4-TGRN-0100 N/A 6 N/A Transparent Green 100
UM6x4-TGRN-0250 N/A 6 N/A Transparent Green 250
UM6x4-TGRN-0500 N/A 6 N/A Transparent Green 500
UM6x4-TORG-0100 N/A 6 N/A Transparent Orange 100
UM6x4-TORG-0250 N/A 6 N/A Transparent Orange 250
UM6x4-TORG-0500 N/A 6 N/A Transparent Orange 500
UM6x4-TRED-0100 N/A 6 N/A Transparent Red 100
UM6x4-TRED-0250 N/A 6 N/A Transparent Red 250
UM6x4-TRED-0500 N/A 6 N/A Transparent Red 500
UM6x4-TYEL-0100 N/A 6 N/A Transparent Yellow 100
UM6x4-TYEL-0250 N/A 6 N/A Transparent Yellow 250
UM6x4-TYEL-0500 N/A 6 N/A Transparent Yellow 500
UM6x4-YEL-0100 N/A 6 N/A Yellow 100
UM6x4-YEL-0250 N/A 6 N/A Yellow 250
UM6x4-YEL-0500 N/A 6 N/A Yellow 500
UM8x5-0100 N/A 8 N/A Natural 100
UM8x5-0250 N/A 8 N/A Natural 250
UM8x5-0500 N/A 8 N/A Natural 500
UM8x5-BLK-0100 N/A 8 N/A Black 100
UM8x5-BLK-0250 N/A 8 N/A Black 250
UM8x5-BLK-0500 N/A 8 N/A Black 500
U-86-WHT-0050 1/2 12.7 3/8 White 50
U-86-WHT-0250 1/2 12.7 3/8 White 250
U-86-WHT-0500 1/2 12.7 3/8 White 500
U-86-YEL-0050 1/2 12.7 3/8 Yellow 50
U-86-YEL-0250 1/2 12.7 3/8 Yellow 250
U-86-YEL-0500 1/2 12.7 3/8 Yellow 500
U-96-0050 9/16 14.3 3/8 Natural 50
U-96-0100 9/16 14.3 3/8 Natural 100
U-96-BLK-0050 9/16 14.3 3/8 Black 50
U-96-BLK-0100 9/16 14.3 3/8 Black 100
U-96-BLU-0050 9/16 14.3 3/8 Blue 50
U-96-BLU-0100 9/16 14.3 3/8 Blue 100
U-96-GRA-0050 9/16 14.3 3/8 Gray 50
U-96-GRA-0100 9/16 14.3 3/8 Gray 100
U-96-GRN-0050 9/16 14.3 3/8 Green 50
U-64-0100 3/8 9.5 1/4 Natural 100
U-64-BLK-0100 3/8 9.5 1/4 Black 100
U-64-BLU-0100 3/8 9.5 1/4 Blue 100
U-64-GRN-0100 3/8 9.5 1/4 Green 100
U-64-RED-0100 3/8 9.5 1/4 Red 100
U-64-TBLU-0100 3/8 9.5 1/4 Transparent Blue 100
U-86-BLK-0100-EZ 1/2 12.7 0.375 Black 100 ft. EZ Box

Productos Recomendados


687PDC
687563