Flow Control Valve - 3250 Series | #32500519


LOADING IMAGES
032500519

Flow Control Valve - 3250 Series | #032500519

The 3250 series flow control valves are designed to accurately meter the flow of air with large port sizes up to 1-1/2" NPT and flows of 1800 SCFM. Each valve has a fine screw adjustment, allowing precise settings that are secured by a sturdy lock nut.


Especificaciones técnicas

  • Tamaño del puerto (pulg): 3/4
  • Tipo de puerto: NPTF
  • Tipo de productos: Flow Control
  • Tipo de operación: Meter Screw, Screw Drive Flat
  • Tipo de montaje: Inline
  • Conexión del puerto: Female to Female
  • Tamaño del puerto: 3/4 inch
  • Tipo de puerto: NPTF
  • Coeficiente del caudal: -
  • Caudal: 420 SCFM (metered), 615 SCFM (free flow)
  • Presión de trabajo: 0 to 250 psig, 0 to 17 bar
  • Temperatura de funcionamiento: -40 to 82 °C, -40 to 180 °F
  • Medio: Air
  • Lubricante: None
  • Material del cuerpo: Brass, Cast Aluminum
  • Material de la junta: Nitrile Butadiene Rubber (NBR), Urethane
  • Material de la aguja: Stainless Steel
  • Opciones: Extended Temperature Version
Safety Warning

Información del artículo

The 3250 Series flow control valves are specially designed to accurately meter the flow of air in one direction and allow free flow in the opposite direction. The 3250 series flow controls valves are also suitable for low pressure hydraulic service. Units 1" and above have been designed to provide effective flow settings for large diameter cylinders and for other similar air applications. Each valve has a fine screw adjustment, allowing precise settings which are secured by a sturdy lock nut. Extended temperature versions up to 300 degrees F are available as specials.

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits
• Suitable for low pressure hydraulic service
• Accomodates precise settings
• Specials available to meet specific needs

Applications
• General Industrial
• Conveyance
• Packaging
• Assembly

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

PNEUMATIC NORTH AMERICA

8676 EAST M-89

RICHLAND

MI

UNITED STATES

49083

Teléfono

2696295000

Fax

2696295385

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687577