Flow Control Valve - 3251 Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Conexión del puerto

Tamaño de la rosca (Pulgadas)

Tamaño del puerto (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Flow Control Valve - 3251 Series

Flow Control Valve - 3251 Series OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Especificaciones técnicas

  • Tipo de productos: Flow Control
  • Tipo de operación: Hex Head
  • Tipo de montaje: Rotating Right Angle
  • Conexión del puerto: Male to Female, Male to Quick Tube Connect
  • Tamaño del puerto: 1/8 inch, 1/4 inch, 3/8 inch, 1/2 inch
  • Tipo de puerto: NPT
  • Coeficiente del caudal: 0.26 to 1.64 Cv (metered), 0.20 to 1.41 Cv (free flow)
  • Caudal: 14 to 88 SCFM (metered), 11 to 75 SCFM (free flow)
  • Presión de trabajo: 0 to 125 psig, 0 to 8 bar
  • Temperatura de funcionamiento: -18 to 60 °C, 0 to 140 °F
  • Medio: Air
  • Lubricante: None
  • Material del cuerpo: Brass
  • Material de la junta: Nitrile Butadiene Rubber (NBR)
  • Material de la aguja: Brass, Acetal
  • Opciones: Push-to-Connect Fittings Available
Safety Warning

Descripción completa del producto

The 3251 flow control is an ideal solution to cylinder speed control where space is at a premium. Costly fittings, connections and piping expenses can be eliminated because the valve can rotate 360 degrees, and the piping alignment can be in any direction. The 1/8" model can be rotated after final assembly. The 3251 Flow Controls are standard male to female ported and can be ordered with optional Prestolok fittings in place of the female port. This allows for quick connection and eliminates the need for separate tube fittings. Flow is adjusted with an allen wrench and locked with a nut for tamper protection.

Markets:
• Factory Automation
• Heavy Industries

Features/Benefits:
• Heavy duty brass construction
• Eliminates in-line components
• Space saving

Applications:
• General purpose industrial pneumatics
• Cylinder speed control

Documentos relacionados

×
Productos Conexión del puerto Tamaño de la rosca (Pulgadas) Tamaño del puerto (pulg)
032510125 Male to Female 1/8 1/8
032510250 Male to Female 1/4 1/4
032510375 Male to Female 3/8 3/8
032510500 Male to Female 1/2 1/2
032511215 Male to Quick Tube Connect 1/8 5/32
032511225 Male to Quick Tube Connect 1/8 1/4
032512525 Male to Quick Tube Connect 1/4 1/4
032512538 Male to Quick Tube Connect 1/4 3/8
032513838 Male to Quick Tube Connect 3/8 3/8

687PDC
687577