Flow Divider/Combiner Valves | #L06A3-60-60V


LOADING IMAGES
L06A3-60-60V L06A3-60-60V

Flow Divider/Combiner Valves | #L06A3-60-60V OBSOLETE

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.


Especificaciones técnicas

  • Caudal: 47 GAL/MIN, 180 L/MIN
  • Ajuste de caudal estándar: 9.2-31.7 GAL/MIN, 35-120 L/MIN
  • Relación: 50/50
  • Material de la junta: Fluorocarbon
  • División: Hydraulic Valve Systems Division Europe
  • Caudal: 47 gal/min, 180 L/min
  • Ajuste de caudal estándar: 9.2-31.7 gal/min, 35-120 L/min
  • Relación: 50/50
  • Material de la junta: Fluorocarbon
  • Tipo de accionamiento: Interlocking Spools
  • Índice de caudal máximo: 47 gal/min, 180 L/min
  • Precisión de caudal: 10%
  • Presión de trabajo máxima: 6000 psi, 420 bar
  • Rango de presión de entrada máxima: 6000 psi, 420 bar
  • Tamaño de la cavidad: C16-4
  • Función: Flow Divider/Combiner
  • Tipo de operación: Automatic
  • Para tipo de fluido: Mineral-based or synthetic hydraulic fluids
  • Viscosidad cinemática máxima: 45-2000 SSU (6 to 420 cSt)
  • Clasificación de eficiencia del filtro: ISO 4406 18/16/13, SAE Class 4
  • Material de la válvula: All parts steel. All operating parts hardened steel
  • Par de instalación: 74 lb-ft, 100 Nm
  • Temperatura de funcionamiento: -15 to +400 °F, -26 to +204 °C
  • Temperatura máxima de funcionamiento: +400 °F, +204 °C
  • Temperatura mínima de funcionamiento: -15 °F, -26 °C
  • Peso: 0.86 lb, 0.4 kg
  • Material del cuerpo: N/A
  • Configuración: N/A
  • Tamaño de la conexión: N/A
  • Tipo de conexión: N/A
Safety Warning

Información del artículo

Each of Parker’s four flow divider / combiner versions can be used as a divider or combiner depending on the direction of flow. Two inter-locking spools allow for pressure compensated flow division and combination to be proportioned based on the selected ratio and flow range. When port 3 is supplied flow it is divided by a fixed ratio to work ports 2 and 4. For example, if a 50:50 ratio is selected half of the flow will exit port 2 and the other half will exit port 4. If the actuators have the same area or displacement they will operate at the same speed. If different actuator speeds are required, alternative ratios can be selected to supply different flows to each port. Ratios other than 50:50 can allow speed synchronization of two actuators that have different areas or displacements. The flow to each actuator port is proportional to the inlet flow based on the flow division ratio. When used as a combiner, flow applied to ports 2 and 4 is combined and the total flow exits port 3. The flow from the combiner inlet ports is pressure compensated and the flow ratio determines how much flow is allowed from each port. Just like the divider mode, the combiner mode allows for actuator speed variation or synchronization. Typical flow accuracy is +/- 10% between ports 2 and 4. When trying to synchronize 2 cylinders or motors, cross-port relief valves or balancing orifices can be used to help maintain tighter synchronization. Parker’s FDC101, L04A3, L06A3 and L1A300 flow divider / combiners operate in the same manner with each having a different maximum flow and multiple standard ratios and flow ranges. Typical applications and industries include cylinder synchronization, motor synchronization, flow partitioning, transmission differentials, construction, oil and gas, material handling, military, grinders, mixers, drills, snow blowers….

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Productos relacionados



Encontrar un distribuidor

Puntos de venta

Contacto local

HYDRAULIC VALVE DIVISION

520 TERNES AVE

ELYRIA

OH

UNITED STATES

44036-4026

Teléfono

4403665100

Fax

4403665253

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687505