Fluorocarbon 75 Durometer O-Ring, General Purpose (V1475-75) | #V1475 2-210


LOADING IMAGES
V1475-75

Fluorocarbon 75 Durometer O-Ring, General Purpose (V1475-75) | #V1475 2-210

Parker's fluorocarbon (FKM, FPM) O-rings are compatible with oils and gases, hydraulic oil and fuels.


Especificaciones técnicas

  • Diámetro interior: 0.734 inch
  • Anchura: 0.139 inch
  • Opciones de material de polímero: Fluorocarbon (FKM, FPM)
  • Durómetro: 75 Shore A
  • Tipo de aplicación térmica: High temperature (260F-400F) °F
  • Temperatura mínima de funcionamiento: -15 °F
  • Temperatura máxima de funcionamiento: 400 °F
  • Para tipo de fluido: Broad range
  • Industria: General
  • Cumplimiento con especificaciones: None
  • Región de origen: North America
  • Con lubricación interna: No
  • Color: Black
Safety Warning

Información del artículo

Parker's Fluorocarbon 75 Durometer O-Ring, General Purpose (V1475-75) Fluorocarbon has excellent resistance to high temperatures, ozone, oxygen, mineral oil, synthetic hydraulic fluids, fuels, aromatics and many organic solvents and chemicals. Low temperature resistance is normally not favorable and for static applications is limited to approximately -26°C (-15°F) although certain compounds are suitable down to -46°C (-50°F). Under dynamic conditions, the lowest service temperature is between -15°C and -18°C (5°F and 0°F). Gas permeability is very low and similar to that of butyl rubber. Special FKM compounds exhibit an improved resistance to acids and fuels.

• Heat resistance
• Up to 204°C (400°F) and higher temperatures with shorter life expectancy
• Cold flexibility
• Down to -26°C (-15°F) (some to -46°C) (-50°F)
• Chemical resistance
• Mineral oil and grease, ASTM oil No. 1, and IRM 902 and IRM 903 oils
• Non-flammable hydraulic fluids (HFD)
• Silicone oil and grease
• Mineral and vegetable oil and grease
• Aliphatic hydrocarbons (butane, propane, natural gas)
• Aromatic hydrocarbons (benzene, toluene)
• Chlorinated hydrocarbons (trichloroethylene and carbon tetrachloride)
• Gasoline (including high alcohol content)
• High vacuum
• Very good ozone, weather and aging resistance

Not compatible with:
• Glycol based brake fluids
• Ammonia gas, amines, alkalis
• Superheated steam
• Low molecular weight organic acids (formic and acetic acids)
• Used for general purpose

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

O-Ring & Engineered Seals Division

2360 PALUMBO DR

LEXINGTON

KY

UNITED STATES

40512-3730

Teléfono

8592692351

Fax

8593355128

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687519