FT-IR Purge Gas Generators | #75-62


LOADING IMAGES
75-62

FT-IR Purge Gas Generators | #75-62

Parker’s FT-IR Purge Gas Generator is specifically designed for use with FT-IR Spectrometers to provide a purified purge and air bearing gas from compressed air.


Especificaciones técnicas

  • Caudal: 34 l/min
  • Marca: Balston, Parker
  • División: Industrial Gas Filtration and Generation Division
  • Industria: Healthcare & Life Sciences
  • Aplicación: Analytical Laboratory, Purge Gas for FTIR Spectroscopy
  • Tecnología: Filtration
  • Tipo de productos: CO2 Free Gas Generator
  • Caudal: 34 L/min
  • Tipo de gas generado: Air
  • Pureza del gas: < 1 ppm (CO2 concentration)
  • Tamaño del puerto de entrada: 1/4 inch
  • Tamaño del puerto de salida: 1/4 inch
  • Tipo de puerto: Female NPT
  • Requisitos eléctricos: Yes
  • Voltaje de entrada: 120 to 230 VAC 50/60 Hz
  • Rango de presión de entrada: 60 to 125 psig
  • Rango de presión de salida: 50 to 115 psig
  • Cumplimiento con especificaciones: CSA 1010, CE
  • Compresor incluido: No
Safety Warning

Información del artículo

Parker FT-IR Purge Gas Generators are specifically designed for use with FT-IR Spectrometers to provide a purified purge and air bearing gas from compressed air. The generators supply carbon dioxide-free air at less than -100°F (-73°C) dew point with no suspended impurities larger than 0.01 micron.
Parker FT-IR Purge Gas Generators are designed to operate continuously 24 hours/day, 7 days/week. These systems completely eliminate the inconvenience and the high costs of nitrogen cylinders and dewars, and significantly reduce the costs of operating FT-IR instrumentation. The gas generators offer cleaner background spectra in a shorter period of time and more accurate analysis by improving signal-to-noise ratio.
Features/Benefits
• Eliminates the need for costly, dangerous, inconvenient nitrogen cylinders in the laboratory
• Compact design frees up valuable laboratory floor space
• Improves signal-to-noise ratio even on non-purge systems
• Increases FT-IR sample thru-put and maximizes up-time
• Recommended and used by all major FT-IR manufacturers
• Enhances laboratory safety and generates the required flow rate of purge air, and is certified by CSA, UL, IEC1010 and CE
• Prevents running out of gas during instrument operation and eliminates the need for cylinders or nitrogen Dewar flasks
• Extremely low cost of operation, no hidden costs (demurrage, maintaining inventory). Payback period typically less than one year
• Special sound insulation design ensures quiet operation
For more information or a detailed discussion about your specific requirements please contact Parker or an authorized Parker distributor.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

FILTRATION & SEPARATION DIV

242 NECK ROAD

HAVERHILL

MA

UNITED STATES

01835-0723

Teléfono

9783747400

Fax

9785567501

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
688031