500FG2 - Fuel Filter Water Separator – Racor Turbine Series | Parker NA

Fuel Filter Water Separator – Racor Turbine Series | #500FG2

500FG2

Fuel Filter Water Separator – Racor Turbine Series | #500FG2

500 Turbine Assembly


Especificaciones técnicas

  • Valor de filtración (micras): 98% @ 4 Micron
  • Tipo de pieza: 500 Single Turbine Assembly
  • Caudal: 60 gph (227 lph)
  • Calentador: Not Included
  • Ubicación: North America and EMEA regions
  • Tipo de productos: 500FG Filter Housing
  • Serie o modelo sustituido: Active Part
  • Número de catálogo: See RSL0288
  • Tipo de válvula: None
  • Tipo de cuba: Clear Engineering Plastic
  • Aplicación: Mobile Filtration
  • Marca: Racor
  • Tipo de conexión: 3/4"-16 UNF-2B SAE Female
Safety Warning

Información del artículo

The Parker Racor Fuel Filter Water Separator Turbine Series is the most trusted line of fuel filter water separators on the market. The assembly’s three-stage filtration system effectively removes water and particulates from fuel, providing maximum protection of diesel engine components in applications where reliability is critical.


To meet the unique requirements of customer’s engines, Racor Turbine Series fuel filter water separators are available in a wide range of configurations. All models utilize Racor’s proprietary Aquabloc® filtration elements. Aquabloc® is a unique engineered media that incorporates pleat-spacing corrugations and a graduated pore structure to increase dirt-holding capacity and extend filter life. The media is waterproof and rustproof, capturing contaminants while the specially treated surface separates and coalesces water from the fuel; causing the water to gather into large droplets that then fall into the clear collection bowl.Aquabloc® elements are available in three different ratings, including:


30 micron (98%@30 micron) – Ideally suited as a pre-filter to protect downstream filters from excessive contamination. Extends the life of on engine filters.


10 micron (98%@10 micron) - Captures more contaminants than 30 micron elements, and more effective at stopping water. Extends the life of the entire fuel system. Most popular choice.


“2” micron (98%@4 microns) – Maximum water removal and filtration, capable of protecting all modern injection systems while greatly extending the life of difficult-to-service on-engine filters.


How They Work


For optimal performance, Turbine Series filter assemblies should be installed on the vacuum side of the fuel transfer pump. They remove contaminates from fuel using the following three-stage process:


Stage One - Water Separation: As fuel enters the filter assembly, it moves through the centrifuge and spins off large solids and water droplets, which fall to the bottom of the collection bowl.


Stage Two - Coalescing: Small water droplets bead-up on the surface of the conical baffle and cartridge element. When heavy enough, they fall to the bottom of the bowl.


Stage Three - Filtration: Proprietary Aquabloc® cartridge stops and captures fine hard and soft contaminants, while remaining water coalesces on the media surface. The coalesced water gathers into larger drops that then fall down into the clear collection bowl.


Markets:

• Agriculture

• Construction

• Power Generation

• Oil and Gas


Applications:

• Diesel and Biodiesel Engines


Benefits:

• Removes water that enters the system through condensation in the fuel tank. Any water present in the fuel stream will support bacterial growth, which can cause clogged filters and result in the formation of corrosive acids. Susceptible components then rust and corrode, leading to erosion and wear of critical fuel system components.

• Removes hard particles present in air that are introduced during fueling, such as sand and silica.

• Removes soft contaminant particles from overheated and degraded diesel fuel, which coat filters with black asphaltene-like substance, leading to power loss and engine shutdown.

• Prevents costly injector damage and increases operational life of downstream filters.

• Saves time and money by eliminating unplanned maintenance and unscheduled downtime from system component failure.

• With Racor 75 and 791000 Turbines, a simple turn of a valve puts a clean filter back on-line. Servicing of the clogged filter can then be performed with the engine running.

• Available in a wide range of configurations to meet the unique requirements of customers’ engines, including marine (UL-approved) versions.


Features:

• Aquabloc® engineered media elements with 98% efficiency at 4, 10 or 30 micron

• Various flow rates available: 60 gph (227 lpm) with a single 500FG Series, up to 540 gph (2044) with the 77 and 791000 series triple-manifold units

• Corrosion-resistant construction

• Self-venting drain valve or plug (on metal bowls)

• Clear contaminant collection bowl

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x


Encontrar un distribuidor

Puntos de venta

Contacto local

PARKER HANNIFIN RACOR DIVISION

3400 FINCH ROAD

MODESTO

CA

UNITED STATES

95353

Teléfono

2095217860

Fax

2095293278

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687630