Fuel Transfer Pump | #14C1-4


LOADING IMAGES
14C1-4

Fuel Transfer Pump | #14C1-4

Cartridge/canister or in-tank mounted pumps, transferring fuel between tanks. Reverse flow through the pump is prevented by check valves. The cartridge/canister design allows removal of the pump cartridge without draining the fuel tank.


Especificaciones técnicas

  • Para tipo de combustible: Jet A, Jet A-1, JP-8, JP-5
  • Caudal: 8000 lb/hour
  • Presión mínima de trabajo: 17 psig
  • Altitud operativa: up to 45000 ft
  • Rango de medición de temperatura: -65°F to 135°F
  • Tipo de motor: Brushless DC
  • Voltaje de entrada: 28 VDC
  • Peso: 8.5 lbs
Safety Warning

Información del artículo

Parker Aerospace fuel transfer pumps main pumping element use a centrifugal impeller driven by a three phase constant frequency or variable frequency induction motor. Input frequency varies between 360 and 800 Hz. The canister is installed on the wet side of the spar with the pump element installed into the canister from the dry side.  This allows the element that contains the motor and bearings to be replaced without draining the fuel tank.

Ranging from fuel boost and transfer pumps to hydraulic brake and actuation pumps, potable water pumps, recirculation pumps, and APU fuel feed pumps, Parker Aerospace’s pumps add real power to both military and commercial aircraft. Our brushless, electric DC motor-driven pumps with sensorless or sensor-based electronic controls offer powerful advantages.

FEATURES AND ATTRIBUTES:
• Constant- or variable-frequency three-phase induction motor
• The motor is fuel cooled
• The fuel-wetted carbon bearings allow for long-life fluid film design with no rotating shaft seals
• Optional pressure switch for fuel outlet pressure signal

APPLICATIONS:
• Commercial and military transports
• Business and general aviation

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

FLUID SYSTEMS DIVISION

16666 VON KARMAN AVE

IRVINE

CA

UNITED STATES

92606

Teléfono

9498333000

Fax

9498513788

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687648