Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
The S9A and S9W valves are designed to promptly and fully open or close under conditions which make conventional solenoid valves unreliable or unsuitable. The S9 requires no minimum pressure drop to open which makes it ideal for certain applications.
| Literature and Reference Materials |
|---|
| Gas Powered Suction Stop Valves: S9A (Bul. 31-90) |
| Productos | Tamaño del puerto (mm) | Tamaño del puerto (pulg) | Tipo de brida del piloto | Tamaño de la conexión del piloto | Tipo de tamiz | Tipo de brida | Tamaño de la conexión |
|---|---|---|---|---|---|---|---|
| S9A50F10NS38SN | 50mm | 2" | FPT | 3/8" | Without Strainer | Socket Weld | 1-1/2" |
| S9A50F10NS50SN | 50mm | 2" | FPT | 3/8" | Without Strainer | Socket Weld | 2" |
| S9A50F10NW50SN | 50mm | 2" | FPT | 3/8" | Without Strainer | Weld Neck | 2" |
| S9A50F10NX00SN | 50mm | 2" | FPT | 3/8" | Without Strainer | No Flange | None |
| S9A50F10YS50SN | 50mm | 2" | FPT | 3/8" | With Strainer | Socket Weld | 2" |
| S9A50F13NS50SN | 50mm | 2" | FPT | 1/2" | Without Strainer | Socket Weld | 2" |
| S9A65F10NS65SN | 65mm | 2-1/2" | FPT | 3/8" | Without Strainer | Socket Weld | 2-1/2" |
| S9A65F10NS75SN | 65mm | 2-1/2" | FPT | 3/8" | Without Strainer | Socket Weld | 3" |
| S9A65F10NW65SN | 65mm | 2-1/2" | FPT | 3/8" | Without Strainer | Weld Neck | 2-1/2" |
| S9A65F10NX00SN | 65mm | 2-1/2" | FPT | 3/8" | Without Strainer | No Flange | None |
| S9A65F10YS65SN | 65mm | 2-1/2" | FPT | 3/8" | With Strainer | Socket Weld | 2-1/2" |
| S9A65F10YS75SN | 65mm | 2-1/2" | FPT | 3/8" | With Strainer | Socket Weld | 3" |
| S9A65F13NS65SN | 65mm | 2-1/2" | FPT | 1/2" | Without Strainer | Socket Weld | 2-1/2" |
| S9A65S13NS65SN | 65mm | 2-1/2" | Socket Weld | 1/2" | Without Strainer | Socket Weld | 2-1/2" |
| S9A65S13NS75SN | 65mm | 2-1/2" | Socket Weld | 1/2" | Without Strainer | Socket Weld | 3" |
| S9A65S13YS65SN | 65mm | 2-1/2" | Socket Weld | 1/2" | With Strainer | Socket Weld | 2-1/2" |
| S9A75F10NS75SN | 80mm | 3" | FPT | 3/8" | Without Strainer | Socket Weld | 3" |
| S9A75F10NW75SN | 80mm | 3" | FPT | 3/8" | Without Strainer | Weld Neck | 3" |
| S9A75F10NX00SN | 80mm | 3" | FPT | 3/8" | Without Strainer | No Flange | None |
| S9A75F10YS75SN | 80mm | 3" | FPT | 3/8" | With Strainer | Socket Weld | 3" |
| S9A75F13NS75SN | 80mm | 3" | FPT | 1/2" | Without Strainer | Socket Weld | 3" |
| S9A75F13NW75SN | 80mm | 3" | FPT | 1/2" | Without Strainer | Weld Neck | 3" |
| S9A75S13NS75SN | 80mm | 3" | Socket Weld | 1/2" | Without Strainer | Socket Weld | 3" |
| S9A75S13NW75SN | 80mm | 3" | Socket Weld | 1/2" | Without Strainer | Weld Neck | 3" |
| S9A75S13NX00SN | 80mm | 3" | Socket Weld | 1/2" | Without Strainer | No Flange | None |
| S9A75S20NS75SN | 80mm | 3" | Socket Weld | 3/4" | Without Strainer | Socket Weld | 3" |
| S9A75S20NX00SN | 80mm | 3" | Socket Weld | 3/4" | Without Strainer | No Flange | None |
| S9AA0F10NSP0SN | 100mm | 4" | FPT | 3/8" | Without Strainer | Socket Weld | 4" |
| S9AA0F10NWP0SN | 100mm | 4" | FPT | 3/8" | Without Strainer | Weld Neck | 4" |
| S9AA0F10NX00SN | 100mm | 4" | FPT | 3/8" | Without Strainer | No Flange | None |
| S9AA0F10YSP0SN | 100mm | 4" | FPT | 3/8" | With Strainer | Socket Weld | 4" |
| S9AA0F13NSP0SN | 100mm | 4" | FPT | 1/2" | Without Strainer | Socket Weld | 4" |
| S9AA0S10NX00SN | 100mm | 4" | Socket Weld | 3/8" | Without Strainer | No Flange | None |
| S9AA0S13NSP0SN | 100mm | 4" | Socket Weld | 1/2" | Without Strainer | Socket Weld | 4" |
| S9AA0S13NWP0SN | 100mm | 4" | Socket Weld | 1/2" | Without Strainer | Weld Neck | 4" |
| S9WA1F10SN | 125mm | 5" | FPT | 3/8" | Without Strainer | No Flange | None |
| S9WA1F13SN | 125mm | 5" | FPT | 1/2" | Without Strainer | No Flange | None |
| S9WA1S10SN | 125mm | 5" | Socket Weld | 3/8" | Without Strainer | No Flange | None |
| S9WA1S13SN | 125mm | 5" | Socket Weld | 1/2" | Without Strainer | No Flange | None |
| S9WA2F10SN | 150mm | 6" | FPT | 3/8" | Without Strainer | No Flange | None |
| S9WA2F13SN | 150mm | 6" | FPT | 1/2" | Without Strainer | No Flange | None |
| S9WA2S13SN | 150mm | 6" | Socket Weld | 1/2" | Without Strainer | No Flange | None |
| S9WA3F10SN | 200mm | 8" | FPT | 3/8" | Without Strainer | No Flange | None |
| S9WA3F13SN | 200mm | 8" | FPT | 1/2" | Without Strainer | No Flange | None |
| S9WA3S13SN | 200mm | 8" | Socket Weld | 1/2" | Without Strainer | No Flange | None |