Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Parker’s “A” style rubber V seal is stretch fit on the rotating shaft and features a flexible lip which seals against the counter face.
Parker’s “A” style V seal, also called a V ring, is primarily used for the exclusion of dirt, dust or water as well as retention of grease or other viscous fluids. The V seal may also be used as a secondary seal to protect primary seals by excluding contamination in hostile environments.
How it works: The seal body has a stretch fit on the shaft and the flexible lip seals against the counter face. As the shaft rotates the seal also acts as a slinger. Centrifugal force produces a decrease in contact pressure of the elastomer lip as speeds increase – keeping frictional losses and heat to a minimum.
Standard Materials:
• NBR; Temp -40F / +225F
• FKM: -30F / +325F
Shaft Surface Speed: To 1600 fpm (8.1 m/s)
Shaft Size Range: 0.110 to 79.530 inches (2.8 to 2020 mm)
Maximum Shaft Dynamic Runout (TIR): Within limits of fitted width assembly dimension, B1, as illustrated in the Literature document in the Product Support tab, titled “Rotary Shaft V Seals and Excluders from Parker.”
Maximum (STBM) Misalignment: 1 to 4 degrees
Maximum Pressure: 0 psi
Typical Applications:
General purpose V seals (or V rings) are commonly used in a variety of applications including small motors, conveyors, appliances, agriculture and automotive equipment, work rolls, rolling mills, pumps and gear boxes.
No hay archivo CAD disponible
ENGINEERED POLYMER SYSTEMS DIV
2220 SOUTH 3600 WEST
SALT LAKE CITY
UT
UNITED STATES
84119
Teléfono
8019723000
Fax
8019734019
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.