P33QA16GEANGLNW_PDN_CPS - Global FRL Combos | Parker NA

Global FRL Combos | #P33QA16GEANGLNW_PDN_CPS

Global FRL Combos | #P33QA16GEANGLNW

Global FRL combos can be a 2 or 3-piece modular mounted particulate filter, regulator and mist style lubricator. These combos provide accurate pressure regulation, high moisture removal efficiency and proportional oil delivery over a range of air flows.


Especificaciones técnicas

  • Tipo de productos: B/V+F/R+L
  • Tamaño del puerto: 3/4 inch
  • Tipo de puerto: BSPP
  • Tipo de cuba: Poly, with Bowl Guard
  • Tipo de elemento de filtro: 5 micron
  • Opción de drenaje: Auto (F), None (L)
  • Tipo de regulador de presión: Relieving
  • Rango de presión de salida: 125 psi, 8 bar, 0.8 MPa
  • Tipo de manómetro: Round
  • Opción de lubricación: Oil Mist, Sight Dome
  • Opción de montaje: Wall Bracket
Safety Warning

Información del artículo

Parker's Global FRL Combos are a configured 2-piece or 3-piece unit consisting a filter/regulator and mist style lubricator or a filter, regulator and mist style lubricator as one part number. These combos provide accurate pressure regulation, high moisture removal efficiency, and proportional oil delivery over a wide range of air flows. These fully featured Global FRL Combos can be easily configured to meet all of your air preparation needs.    

 

Markets
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Air and Gas
• Appliances
• Factory Automation
• Entertainment Automation
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing

 

Features/Benefits
• Can be configured as 2 or 3-piece units
• High efficiency 5 micron element as standard
• Excellent water removal efficiency
• Robust but lightweight aluminum construction
• Positive bayonet latch to ensure correct & safe fitting
• Secondary pressure ranges 
• Secondary aspiration plus balanced poppet provides quick response and accurate pressure regulation
• Proportional oil delivery over a wide range of air flow
• Fingertip ratchet control for precise oil drip rate adjustment

 

Applications
• To be used in combination with valves and cylinders
• To protect tools and cylinder against corrosion
• Reduce friction
• At the transfer point from workshop to machine
• In combination with tools for assembly and on the shop floor

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

PNEUMATIC NORTH AMERICA

8676 EAST M-89

RICHLAND

MI

UNITED STATES

49083

Teléfono

2696295000

Fax

2696295385

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687577