Global FRL Regulators (Standard/Common Port/Semi-Precision) | Parker NA

Global FRL Regulators (Standard/Common Port/Semi-Precision) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Global FRL Regulators (Standard/Common Port/Semi-Precision)

Global FRL Regulators provide quick and accurate pressure regulation for the majority of industrial applications. These regulators come in standard, common port and semi-precision options.

Especificaciones técnicas

  • Tipo de productos: Global Modular Regulators : Miniature (P31R) / Miniature Common Port (P31H) / Compact (P32R) / Compact Common Port (P32H) / Compact Semi-Precision (P32R) / Standard (P33R)
  • Tamaño del puerto: 1/4 inch, 3/8 inch, 1/2 inch, 3/4 inch, 1 inch
  • Tamaño del orificio del indicador: 1/8 inch, 1/4 inch
  • Tipo de puerto: BSPP, BSPT, NPT
  • Rango de presión de entrada máxima: 300 psig, 20 bar
  • Temperatura de funcionamiento: -4 to 150 °F, -20 to 65.5 °C
  • Rango de control de presión: 0 to 30 psig, 0 to 60 psig, 0 to 125 psig, 0 to 250 psig (Compact P32 & Standard P33 only), 0 to 2 bar, 0 to 4 bar, 0 to 8 bar, 0 to 17 bar (Compact P32 & Standard P33 only)
  • Caudal: 68 SCFM (Mini P31R), 42 SCFM (Mini Common Port P31H), 148 SCFM (Compact P32R - 1/4"), 165 SCFM (Compact P32R - 3/8" & 1/2"), 64 SCFM (Compact Common Port P32H - 1/4", 3/8" & 1/2"), 53 SCFM (Compact Semi-Precision P32R - 1/4", 3/8" & 1/2"), 233 SCFM (Standard P33 - 1/2" & 3/4"), 32 dm3/sec (Mini P31R), 20 dm3/sec (Mini Common Port P31H), 70 dm3/sec (Compact P32R - 1/4"), 78 dm3/sec (Compact P32R - 3/8" & 1/2"), 30 dm3/sec (Compact Common Port P32H - 1/4", 3/8" & 1/2"), 25 dm3/sec (Compact Semi-Precision P32R - 1/4", 3/8" & 1/2"), 110 dm3/sec (Standard P33 - 1/2" & 3/4")
  • Material del cuerpo: Aluminum
  • Material de la junta: Nitrile Butadiene Rubber (NBR), Fluorocarbon (optional)
  • Peso: 0.37 lb (Miniature P31), 0.9 lb (Compact P32), 1.37 lb (Standard P33), 0.17 kg (Miniature P31), 0.41 kg (Compact P32), 0.62 kg (Standard P33)
  • Tipo de regulador de presión: Relieving, Non-Relieving
Safety Warning

Descripción completa del producto

Global FRL Regulators, with their balanced poppet design, offer a quick response and accurate pressure regulation. Global FRL Regulators are available in four different pressure ranges and either a relieving or non-relieving type. These regulators can provide a solution that does not sacrifice performance.

 

P31H and P32H Global Common Port/Manifold Regulators offer quick response and accurate pressure regulation to its front & rear ports.

 

P31R, P32R and P33R Global Regulators pressure range options are available with and without gauges. The P31R and P32R have a tamperproof option while the P32R also offers a preset pressure option. These pressure regulators can be mounted, using a modular connector, to the same corresponding P31, P32 or P33 Global Air Preparation products. 

                                                                             

The Global FRL Regulators are generally used in a wide variety of applications where reduced pressure is highly desirable for energy conservation, safety requirements, air circuit control and air instrumentation. P32R Global Regulators can be mounted using a modular connector to other P32 and/or P33 global air preparation products. 

    

Markets
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Air and Gas
• Appliances
• Factory Automation
• Entertainment Automation
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage

 

Features/Benefits
• Manifold style regulator with line pressure on both sides
• Pressure output is at front or rear
• Robust construction
• Secondary pressure ranges
• Secondary aspiration plus balanced poppet provides quick response and accurate pressure regulation
• Relieving & Non-relieving types

 

Applications
• To be used in combination with valves and cylinders
• At the transfer point from workshop to machine
• On mobile applications or stationary assemblies
• For space restricted applications
• Control air circuits

Documentos relacionados

×

687PDC
687577