Hastings - Coolant Filters without Chemicals | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de productos

Notas

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Hastings - Coolant Filters without Chemicals

Hastings - Coolant Filters without Chemicals

The objective of diesel engine coolant filters, also known as water filters, is to remove contaminants from the engine cooling system. Coolant filters can be of cartridge or spin-on design.

Especificaciones técnicas

  • Marca: Hastings
Safety Warning

Descripción completa del producto

The objective of diesel engine coolant filters, also known as water filters, is to remove contaminants from the engine cooling system. Coolant filters can be of cartridge or spin-on design. However, spin-on designs are most common on today's diesel engine cooling systems. Coolant filters without chemicals are commonly called "Blank" coolant filters.
"Blank" coolant filters should be used when a system is already overcharged and no additional supplemental coolant additives are needed. The status of a cooling system can be determined using Hastings' FleetStrip™ coolant test kits.
Features/Benefits:
• Designed and manufactured by Hastings Filters to the highest quality and performance standards
• Hastings coolant filters without chemicals are designed to meet or exceed original equipment performance to provide the required level of protection and maintain warranty coverage
Applications:
• Heavy-duty on-highway transportation
• Commercial trucks and buses
Productos Tipo de productos Notas
B5145 Coolant Spin-on without Chemicals Hastings B5145 has been obsoleted and replaced by Baldwin B5145.
B5176 Coolant Spin-on without Chemicals Hastings B5176 has been obsoleted and replaced by Baldwin B5176.
B5177 Coolant Spin-on without Chemicals Hastings B5177 has been obsoleted and replaced by Baldwin B5177.
B5089 Coolant Spin-on without Chemicals Hastings B5089 has been obsoleted and replaced by Baldwin B5089.
B5090 Coolant Spin-on without Chemicals Hastings B5090 has been obsoleted and replaced by Baldwin B5090.
B5144 Coolant By-Pass Spin-on Canister Hastings B5144 has been obsoleted and replaced by Baldwin B5144.
WC24
WC8
WC23
WC13
B5090 Hastings B5090 has been obsoleted and replaced by Baldwin B5090.
B5089 Hastings B5089 has been obsoleted and replaced by Baldwin B5089.
B5144 Hastings B5144 has been obsoleted and replaced by Baldwin B5144.
WC24 Hastings WC24 has been obsoleted and replaced by Baldwin B5091.
WC8 Hastings WC8 has been obsoleted and replaced by Baldwin B5134.
WC23 Hastings WC23 has been obsoleted and replaced by Baldwin B5087.
WC13 Hastings WC13 has been obsoleted and replaced by Baldwin B5088.
B5177 Hastings B5177 has been obsoleted and replaced by Baldwin B5177.
B5176 Hastings B5176 has been obsoleted and replaced by Baldwin B5176.
B5145 Hastings B5145 has been obsoleted and replaced by Baldwin B5145.

687PDC
082700