Hastings - Diesel Fuel Filter Elements | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Fits

Notas

Diámetro interior (Pulgadas)

Diámetro interior (mm)

Tipo de productos

Repuestos

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Hastings - Diesel Fuel Filter Elements

Hastings - Diesel Fuel Filter Elements

Modern fuel injection systems require fuel be free of both particulate and water contamination. Hastings fuel filters keep fuel clean and engines running at maximum efficiency.

Descripción completa del producto

Modern fuel injection systems require fuel be free of both particulate and water contamination. Hastings fuel filters keep fuel clean and engines running at maximum efficiency.
New fuel systems operate at higher pressures (up to 60,000 psi) and tighter tolerances than ever before. Microscopic particles in the fuel, as small as 2-3 microns, can cause abrasive wear severely damaging the fuel injection system and other high-pressure engine components. Hastings Filters offers more than 1100 different fuel filters, fuel managers, coalescers, and fuel/water separators to protect your engine.
Hastings heavy-duty filters are designed to meet or exceed OE performance. They provide the protection your equipment needs for optimal performance and to maintain warranty coverage.
Features/Benefits:
• High performance filters withstand the rigors of time and temperature to protect equipment over the complete service interval and maintain warranty coverage
Applications:
• Engine diesel fuel filtration
Markets:
• Automotive
• Heavy-duty, on-highway transportation
• Commercial trucks and buses
• Agriculture
• Construction
• Industrial
• Marine
• Mining
• Oil and gas
• Power Generation
• Locomotive
Productos Fits Notas Diámetro interior (Pulgadas) Diámetro interior (mm) Tipo de productos Repuestos
FF1117 Hastings FF1117 has been obsoleted and replaced by Baldwin PF823-E. Fuel Element
PF942 Hastings PF942 has been obsoleted and replaced by Baldwin PF942. Fuel/Water Coalescer Element
FF958 Hastings FF958 has been obsoleted and replaced by Baldwin PF943. Fuel/Water Separator Element
PF945 Hastings PF945 has been obsoleted and replaced by Baldwin PF945. Fuel or Hydraulic Element
PF946 Hastings PF946 has been obsoleted and replaced by Baldwin PF946. Secondary Fuel Element with Bail Handle
PF947 Hastings PF947 has been obsoleted and replaced by Baldwin PF947. Primary Fuel Element with Bail Handle
PF949 Hastings PF949 has been obsoleted and replaced by Baldwin PF949. Fuel or Lube Element with Bail Handle
PF950 Hastings PF950 has been obsoleted and replaced by Baldwin PF950. Fuel Element
PF952 0 Hastings PF952 has been obsoleted and replaced by Baldwin PF952. Fuel Element
PF963 Hastings PF963 has been obsoleted and replaced by Baldwin PF963. Fuel Element
FF1264 Hastings FF1264 has been obsoleted and replaced by Baldwin PF9803. Fuel Element
FF983 Hastings FF983 has been obsoleted and replaced by Baldwin PF155. Fuel Element
FF1293 Hastings FF1293 has been obsoleted and replaced by Baldwin PF9804. Fuel/Water Separator Element
FF881 Hastings FF881 has been obsoleted and replaced by Baldwin PF981. Fuel Element
FF1216 Hastings FF1216 has been obsoleted and replaced by Baldwin PF9814. Fuel/Water Separator Element
PF986 Hastings PF986 has been obsoleted and replaced by Baldwin PF986. Fuel Element with Bail Handle
FF1286 Hastings FF1286 has been obsoleted and replaced by Baldwin PF9928. 0 0 Fuel/Water Separator Element
FF1287 Hastings FF1287 has been obsoleted and replaced by Baldwin PF9929. 0 0 Fuel/Water Separator Element
FF963 Hastings FF963 has been obsoleted and replaced by Baldwin BF825. 0 0 Can-Type Fuel Filter
FF836 Hastings FF836 has been obsoleted and replaced by Baldwin BF884. 0 0 Can-Type Fuel Filter
FF856 Hastings FF856 has been obsoleted and replaced by Baldwin BF874. 0 0 Can-Type Fuel Filter
PF860_Hastings Hastings PF860 has been obsoleted and replaced by Baldwin PF860. Fuel Element
PF225 Hastings PF225 has been obsoleted and replaced by Baldwin PF225. Fuel Element
PF818_Hastings Hastings PF818 has been obsoleted and replaced by Baldwin PF818. 0 0 Fuel Element
FF1033 Hastings FF1033 has been obsoleted and replaced by Baldwin BF1110. 0 0 Fuel Spin-on
FF1145 Hastings FF1145 has been obsoleted and replaced by Baldwin PF7812 KIT. 0 0 Fuel Element Kit
FF1158 Hastings FF1158 has been obsoleted and replaced by Baldwin PF7852 KIT. 0 0 Set of 2 Fuel Elements
FF1166 Hastings FF1166 has been obsoleted and replaced by Baldwin PF7934 KIT. 0 0 Set of 2 Fuel Elements
FF1126 Hastings FF1126 has been obsoleted and replaced by Baldwin PF7751. 0 0 Fuel/Water Separator Element
FF1002 0 Hastings FF1002 has been obsoleted and replaced by Baldwin PF10. 0 0 Fuel Storage Tank Element 0
FF903 Hastings FF903 has been obsoleted and replaced by Baldwin PF226. Secondary Fuel Element
PF231 Hastings PF231 has been obsoleted and replaced by Baldwin PF231. Fuel Element
FF878 Hastings FF878 has been obsoleted and replaced by Baldwin PF311. Fuel Element
FF1030 Hastings FF1030 has been obsoleted and replaced by Baldwin PF312. Primary Fuel Element
FF1006 Hastings FF1006 has been obsoleted and replaced by Baldwin PF313. Fuel Element
FF939 Hastings FF939 has been obsoleted and replaced by Baldwin PF316. Fuel/Water Separator Element with Bail Handle
PF594 Hastings PF594 has been obsoleted and replaced by Baldwin PF594. Primary Fuel Element
FF943 Hastings FF943 has been obsoleted and replaced by Baldwin BF1201. Fuel/Water Separator Element with Drain
FF848 Hastings FF848 has been obsoleted and replaced by Baldwin PF598. Fuel/Water Separator with Bail Handle
FF1207 Hastings FF1207 has been obsoleted and replaced by Baldwin PF598-10. Fuel/Water Separator with Bail Handle
FF1208 Hastings FF1208 has been obsoleted and replaced by Baldwin PF598-30. Fuel/Water Separator with Bail Handle
FF839 Hastings FF839 has been obsoleted and replaced by Baldwin PF599. Fuel/Water Separator Element
FF882 Hastings FF882 has been obsoleted and replaced by Baldwin PF717. Fuel Element
FF932 Hastings FF932 has been obsoleted and replaced by Baldwin PF7545. Fuel Element
PF7588 Hastings PF7588 has been obsoleted and replaced by Baldwin PF7588. Fuel Element
FF1096 Hastings FF1096 has been obsoleted and replaced by Baldwin PF7655. Fuel Element
FF1104 Hastings FF1104 has been obsoleted and replaced by Baldwin PF7678. Fuel Element with Lid
FF1095 Hastings FF1095 has been obsoleted and replaced by Baldwin PF7680. Fuel/Water Separator Element
BF7866 Hastings BF7866 has been obsoleted and replaced by Baldwin BF7866. Wire Mesh Fuel Strainer with Bail Handle
PF7687 Hastings PF7687 has been obsoleted and replaced by Baldwin PF7687. Fuel Element
FF1114 Hastings FF1114 has been obsoleted and replaced by Baldwin PF7698. Fuel Element with Lid
PF7715 Hastings PF7715 has been obsoleted and replaced by Baldwin PF7715. Fuel Element
PF7716 Hastings PF7716 has been obsoleted and replaced by Baldwin PF7716. Fuel Element
PF7718 0 Hastings PF7718 has been obsoleted and replaced by Baldwin PF7718. Fuel Element
PF7733 0 Hastings PF7733 has been obsoleted and replaced by Baldwin PF7733. Fuel/Water Separator Element
PF7734 0 Hastings PF7734 has been obsoleted and replaced by Baldwin PF7734. Maximum Performance Fuel/Water Separator Element
FF1175 Hastings FF1175 has been obsoleted and replaced by Baldwin PF7744. Fuel/Water Separator Element
FF1127 Hastings FF1127 has been obsoleted and replaced by Baldwin PF7748. Fuel/Water Separator Element
PF7749 Hastings PF7749 has been obsoleted and replaced by Baldwin PF7749. Maximum Performance Fuel/Water Separator Element
F834-F Hastings F834-F has been obsoleted and replaced by Baldwin F834-F. Felt Fuel Element with Handle
FF1156 Hastings FF1156 has been obsoleted and replaced by Baldwin PF7755. Fuel/Water Separator Element
FF1144 Hastings FF1144 has been obsoleted and replaced by Baldwin PF7735. Fuel Element
FF1271 Hastings FF1271 has been obsoleted and replaced by Baldwin PF7770. Dual-Flow Fuel Element
FF1160 Hastings FF1160 has been obsoleted and replaced by Baldwin PF7777. Fuel/Water Separator Element
FF1159 Hastings FF1159 has been obsoleted and replaced by Baldwin PF7779. Fuel/Water Separator Element
PF7799 Hastings PF7799 has been obsoleted and replaced by Baldwin PF7799. Fuel Element
PF7833 0 Hastings PF7833 has been obsoleted and replaced by Baldwin PF7833. Fuel Element
FF1232 Hastings FF1232 has been obsoleted and replaced by Baldwin PF7889. Fuel Element with Bail Handle
FF1233 Hastings FF1233 has been obsoleted and replaced by Baldwin PF7889-10. Fuel Element with Bail Handle
FF1234 Hastings FF1234 has been obsoleted and replaced by Baldwin PF7889-30. Fuel Element with Bail Handle
F950-F Hastings F950-F has been obsoleted and replaced by Baldwin F950-F. Felt Fuel Element with Bail Handle
FF1235 Hastings FF1235 has been obsoleted and replaced by Baldwin PF7890. Fuel/Water Separator Element with Bail Handle
FF1236 Hastings FF1236 has been obsoleted and replaced by Baldwin PF7890-10. Fuel/Water Separator Element with Bail Handle
FF1237 Hastings FF1237 has been obsoleted and replaced by Baldwin PF7890-30. Fuel/Water Separator Element with Bail Handle
FF1217 Hastings FF1217 has been obsoleted and replaced by Baldwin PF7899. Fuel Element
FF1218 Hastings FF1218 has been obsoleted and replaced by Baldwin PF7900. Fuel Element
FF1209 Hastings FF1209 has been obsoleted and replaced by Baldwin PF7928. Fuel Element
FF1263 Hastings FF1263 has been obsoleted and replaced by Baldwin PF7930. Fuel/Water Separator Element
PF7939 Hastings PF7939 has been obsoleted and replaced by Baldwin PF7939. Nylon Screen Fuel Element
PF7973 Hastings PF7973 has been obsoleted and replaced by Baldwin PF7973. Fuel Element
PF7974 Hastings PF7974 has been obsoleted and replaced by Baldwin PF7974. Nylon Screen Fuel Element
F950-F WO Hastings F950-F WO has been obsoleted and replaced by Baldwin F950-F WO. Felt Fuel Element with Bail Handle
FF1260 Hastings FF1260 has been obsoleted and replaced by Baldwin PF7977. Fuel/Water Separator Element
FF1185 Hastings FF1185 has been obsoleted and replaced by Baldwin PF7978. Fuel/Water Separator Element
FF1262 Hastings FF1262 has been obsoleted and replaced by Baldwin PF7982. Fuel Element
FF1224 Hastings FF1224 has been obsoleted and replaced by Baldwin PF7983. Fuel Element
FF1210 Hastings FF1210 has been obsoleted and replaced by Baldwin PF7984. Fuel Element
FF1211 Hastings FF1211 has been obsoleted and replaced by Baldwin PF7986. Fuel Element
PF7994 Hastings PF7994 has been obsoleted and replaced by Baldwin PF7994. Nylon Mesh Fuel Strainer
PF802 Hastings PF802 has been obsoleted and replaced by Baldwin PF802. Fuel Element
FF913 Hastings FF913 has been obsoleted and replaced by Baldwin PF804. Fuel Element
PF807 Hastings PF807 has been obsoleted and replaced by Baldwin PF807. Fuel Element
FF970 Hastings FF970 has been obsoleted and replaced by Baldwin PF116. Fuel Element with Bail Handle
PF809 Hastings PF809 has been obsoleted and replaced by Baldwin PF809. Fuel Element with Bail Handle
PF810 Hastings PF810 has been obsoleted and replaced by Baldwin PF810. Fuel Element
PF811 Hastings PF811 has been obsoleted and replaced by Baldwin PF811. Fuel Element with Bail Handle
FF969 Hastings FF969 has been obsoleted and replaced by Baldwin PF814. Fuel Element
FF927 Hastings FF927 has been obsoleted and replaced by Baldwin PF816. Fuel Element
PF816-S Hastings PF816-S has been obsoleted and replaced by Baldwin PF816-S. Fuel Element
PF819 Hastings PF819 has been obsoleted and replaced by Baldwin PF819. Fuel Element
PF821-S Hastings PF821-S has been obsoleted and replaced by Baldwin PF821-S. Fuel Element
PF822 Hastings PF822 has been obsoleted and replaced by Baldwin PF822. Fuel Element
FF900 Hastings FF900 has been obsoleted and replaced by Baldwin PF824. Fuel Element
PF121 0 Hastings PF121 has been obsoleted and replaced by Baldwin PF121. Fuel Element
PF826 Hastings PF826 has been obsoleted and replaced by Baldwin PF826. Fuel Element
FF902 Hastings FF902 has been obsoleted and replaced by Baldwin PF828. Secondary Fuel Element
PF829(2) Hastings PF829(2) has been obsoleted and replaced by Baldwin PF829(2). Set of 2 Fuel Elements
FF957 Hastings FF957 has been obsoleted and replaced by Baldwin PF834. Fuel Element with Bail Handle
FF953 Hastings FF953 has been obsoleted and replaced by Baldwin PF838. Fuel Element
FF991 Hastings FF991 has been obsoleted and replaced by Baldwin PF845. Primary Fuel Element
FF949 Hastings FF949 has been obsoleted and replaced by Baldwin PF846. Secondary Fuel Element
FF934 Hastings FF934 has been obsoleted and replaced by Baldwin PF847. Fuel Element
FF883 Hastings FF883 has been obsoleted and replaced by Baldwin PF872. Fuel Element
PF882 Hastings PF882 has been obsoleted and replaced by Baldwin PF882. Fuel Element
FF910 Hastings FF910 has been obsoleted and replaced by Baldwin PF1291. Water Sensor Element
FF905 Hastings FF905 has been obsoleted and replaced by Baldwin PF883. Fuel Element
FF973 Hastings FF973 has been obsoleted and replaced by Baldwin PF902. Secondary Fuel Element
PF902-S Hastings PF902-S has been obsoleted and replaced by Baldwin PF902-S. Railroad Fuel Element
FF906 Hastings FF906 has been obsoleted and replaced by Baldwin PF906. Secondary Fuel Element
FF909 Hastings FF909 has been obsoleted and replaced by Baldwin PF916. Secondary Fuel or Hydraulic Element
PF924 Hastings PF924 has been obsoleted and replaced by Baldwin PF924. Fuel Element
PF926 Hastings PF926 has been obsoleted and replaced by Baldwin PF926. Fuel or Hydraulic Element
FF872 Hastings FF872 has been obsoleted and replaced by Baldwin PF935. Primary Fuel Element
PF936 Hastings PF936 has been obsoleted and replaced by Baldwin PF936. 2-Section Fuel/Water Separator Element
FF880 Hastings FF880 has been obsoleted and replaced by Baldwin PF937. Fuel Element

687PDC
082700