Low Pressure Sleeve Clamp - HC Hose Clamp | Parker NA

Low Pressure Sleeve Clamp - HC Hose Clamp | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.E. máximo del paquete (pulg)

D.E. del paquete mínimo (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Low Pressure Sleeve Clamp - HC Hose Clamp

Low Pressure Sleeve Clamp - HC Hose Clamp

Parker's HC Hose Clamp is a stainless steel, worm gear style, clamp designed for low pressure industrial hose clamping applications.

Especificaciones técnicas

  • Diámetro interior de la manguera: 12 - 33 mm, 25 - 57 mm
  • Estilo de productos: Wormgear Clamp
Safety Warning

Descripción completa del producto

Parker's HC Hose Clamp is a stainless steel, worm gear style, clamp designed for low pressure industrial hose clamping applications. The HC Hose Clamp can also be used to hold hose sleeves in place to protect your hose. These clamps are available in seven sizes, each with a minimum and maximum diameter so you can tightly clamp your hose. Sizes range from 0.48” to 2-1/4” in diameter.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Adjustable worm gear style clamp to securely attach hose
• HC Clamps hold hose sleeves in place

Applications:
• For secure clamping applications
• For use with low pressure industrial hose applications

Specifications:
• SAE J1508, Type F and Type HD

687PDC
687583