Helical Hydraulic Rotary Actuator - Helac PTNG (Europe) | #72890-P041


LOADING IMAGES
72890-P041 72890-P041 72890-P041 72890-P041

Helical Hydraulic Rotary Actuator - Helac PTNG (Europe) | #72890-P041

The Helac PowerTilt PTNG rotary actuator, Excavator attachments, tilt angles up to 180°


Especificaciones técnicas

  • Número de modelo: PTA 30
  • Estilo de productos: Helical
  • Ángulo de rotación: 180 °
  • Presión de trabajo máxima: 207 bar
  • Par de rotación máximo: 1630 Nm
  • Par de sujeción: 6430 Nm
  • Temperatura ambiente máxima: 71 °C
  • Temperatura ambiente mínima: -18 °C
  • Desplazamiento: 623 cm3
  • Peso: 30 kg
  • Peso bruto máximo del vehículo: 3000 kg
  • Marca: Helac/Powertilt
  • División: Hydraulic Actuator Division Europe
  • Industria: Construction / Excavators
  • Aplicación: Excavator attachement
  • Tecnología: Hydraulics
  • Serie del producto: PTNG
  • Altura: 170 mm
  • Anchura: 190 mm
  • Longitud: 242 mm
Safety Warning

Información del artículo

Have a tight work space? Working off a hill? Add a Helac PowerTilt tilting coupler to your machine and eliminate the need for extra machines on the jobsite and increase your productivity over 50%. The new standard for all machines should be the ability to position your bucket up to 180 degrees instead of moving the entire machine. Whether your jobsite requires site development, setting underground utilities, or clearing ditches, the Helac PowerTilt® is the versatile tool for multiple attachments and is engineered for durability and performance. PowerTilt® uses Helac’s innovative sliding-spline operating technology to convert linear piston motion into powerful shaft rotation. Available for equipment up to 110,000 lbs in nine sizes with standard rotation of up to 180 degrees, each PowerTilt® model is designed for a specific class of machinery and individually customized to fit the carrier.

Markets:
Excavator attachements

Features/Benefits:
• Tilt any bucket or attachment up to 180 degrees
• Tilt your attachment instead of moving the entire machine
• Reduce manual labor and increase productivity by 50-75%
• Eliminate extra equipment on the jobsite
• Increase the precision of your cut and carefully distribute material
• Eliminate service and maintenance issues with fully enclosed rotary actuator technology

PowerTilt Next Generation Benefits:
• Most compact in the market
• Lowest weight to load ratio in the market
• Integral Rotary Union for Coupler - Eliminates hoses and hose guards, simplified hose routings
• Reduced Weight - Better stability, decreased fuel costs
• Improved Holding Force - Increased productivity
• Hardened Seal and Bearing Surfaces - Reduced cost of ownership, longer life
• Integrated Cross-Port Relief Valve - Overload protection
• Versatile Coupler Configurations - Available with common couplers, adaptable to a variety of buckets and attachments

PowerTilt Applications:
• Finish grading
• Underground utilities
• Trench safety
• Erosion control
• Metering and fill material
• Road construction and maintenance
• Landscaping
• Brushcutting
• Demolition

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687940