Helical Hydraulic Rotary Actuator - Helac L30-Series | #29100


LOADING IMAGES
29100

Helical Hydraulic Rotary Actuator - Helac L30-Series | #29100

L30-42-E-FT-180-S2-C-H


Especificaciones técnicas

  • Número de modelo: L30-42-E-FT-180-S2-C-H
  • Tipo de productos: Helical
  • Ángulo de rotación: 180 °
  • Tipo de montaje: Foot
  • Presión de trabajo máxima: 3000 psi
  • Drive Torque: 42000 lb-inch
  • Par de sujeción: 103000 lb-inch
  • Straddle Moment: 273000 lb-inch
  • Capacidad de carga radial: 8000 lb
  • Capacidad de carga axial: 6000 lbs
  • Desplazamiento: 72.2 inch3
  • Peso: 160 lbs
  • Marca: Helac
  • División: Cylinder Division
  • Industria: Hydraulic
  • Aplicación: Hydraulic, Agriculture, Construction, Material Handling, Mining, Oil & Gas, Work Truck
  • Tecnología: Hydraulics
  • Serie del producto: L30 Series
  • Par nominal: 42000 inch-lbs
  • Presión de trabajo: 3000 psi
  • Par de salida máximo: 3000 psi
  • Altura: Varies per Model. See Catalog for Specifications.
  • Anchura: Varies See Catalog for Dimensions
  • Longitud: Varies per Model. See Catalog for Specifications.
Safety Warning

Información del artículo

Parker Helac L30 Series Helical Hydraulic Actuator is a heavy duty rotary actuator that is suitable for harsh environments. Designed for applications that require high bearing capacity, the L30 Series features foot or flange output with 180-degree or 360-degree rotation. Helac’s helical, sliding spline technology is non self-locking while providing high shock resistance and high-holding torque for demanding applications. Functioning as a rotating device, mounting bracket and load bearing structure the L30 Series eliminates the need for external bearing systems, brakes or locking devices. Nine standard sizes with high torque output up to 380,000 in-lbs at 3,000 psi.

Markets:
Agriculture
Construction
Energy
Marine
Material Handling
Military
Mining
Truck/Trailer

Feature and Benefits:
Powerful – High torque, high bearing capacity
Durable – Moving parts enclosed, suitable for harsh environments
Compact – High power density, fits in tight spaces
Holds Position – Zero internal leakage, smooth operation, no external brake required
Simplifies – Eliminates bearings, linkages & brackets, reduces bill of materials
Backdrives in Overload Conditions – Hydraulic fuse, prevents mechanical damage

Applications:
Steering
Boom positioning
Drill positioning
Conveyor positioning
Blowout Preventer
Davit rotation
Mast / hatch positioning
Access ramp deploy
Attachment rotation
Shotcrete nozzle rotation
Pipe handling
Brush positioning
Tipping and dumping

For over 50 years Helac has led the way in actuator technology and innovation. Our extensive line of compact and powerful rotary actuators offers simple and cost-effective solutions to move, support and position rotating loads in countless applications. Learn more about the performance and benefits of Helical Hydraulic Rotary Actuators under Product Support.

Leer más Mostrar menos

Diseños en CAD + Archivos

Número de pieza
29100 PDF

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Hydraulic Actuator Division

500 South Wolf Road

Des Plaines

IL

UNITED STATES

60016

Teléfono

847-298-2400

Fax

847-294-2655

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687492