Helac L30 Series - Helical Hydraulic Rotary Actuator - Helac L30-Series | Parker NA

Helical Hydraulic Rotary Actuator - Helac L30-Series | #Helac L30 Series

Helac L30 Series

Helical Hydraulic Rotary Actuator - Helac L30-Series | #Helac L30 Series

The Helac L30 Series is a heavy duty helical hydraulic rotary actuator that is suitable for harsh environments. Designed for applications that require high bearing capacity, the L30 Series features foot or flange output with 180° or 360° rotation.


Especificaciones técnicas

  • Tipo de productos: Helical
  • Ángulo de rotación: 180 °, 360 °
  • Presión de trabajo máxima: 3000 psi, 207 bar
  • Drive Torque: 17000 to 215000 lb-inch, 1921 to 24295 Nm
  • Par de sujeción: 43600 to 520000 lb-inch, 4927 to 58760 Nm
  • Cantilever Moment: 45900 to 645000 inch-lbs, 5187 to 72885 Nm
  • Straddle Moment: 13447 to 170065 lb-inch 180° rotation, 19210 to 256510 lb-inch 360° rotation, 119000 to 1505000 Nm (180° rotation), 170000 to 2270000 Nm (360° rotation)
  • Capacidad de carga radial: 4000 to 26000 lb, 1814 to 11794 N
  • Capacidad de carga axial: 3000 to 18000 lbs, 1.361 to 8.165 N
  • Desplazamiento: 29.8 to 366 inch3 180° Rotation, 60.0 to 732 inch3 360° Rotation, 488.3 to 5997.7 cm3 180° Rotation, 983.2 to 11995.4 cm3 360° Rotation
  • Peso: 76 to 790 lbs (180° rotation), 100 to 1000 lbs (360° rotation), 34.5 to 358.3 kg (180° rotation), 45.4 to 453.6 kg (360° rotation)
  • Tipo de montaje: Flange, Foot
  • Marca: Helac
  • División: Cylinder Division
  • Industria: Hydraulic
  • Aplicación: Hydraulic, Agriculture, Construction, Material Handling, Mining, Oil & Gas, Work Truck
  • Tecnología: Hydraulics
  • Serie del producto: L30 Series
  • Par nominal: 17000 to 215000 inch-lbs
  • Presión de trabajo: 3000 psi
  • Par de salida máximo: Varies per Model. See Catalog for Specifications.
  • Altura: Varies per Model. See Catalog for Specifications.
  • Anchura: Varies per Model. See Catalog for Specifications.
  • Longitud: Varies per Model. See Catalog for Specifications.
Safety Warning

Información del artículo

Parker Helac L30 Series Helical Hydraulic Actuator is a heavy duty rotary actuator that is suitable for harsh environments. Designed for applications that require high bearing capacity, the L30 Series features foot or flange output with 180-degree or 360-degree rotation. Helac’s helical, sliding spline technology is non self-locking while providing high shock resistance and high-holding torque for demanding applications. Functioning as a rotating device, mounting bracket and load bearing structure the L30 Series eliminates the need for external bearing systems, brakes or locking devices. Nine standard sizes with high torque output up to 380,000 in-lbs at 3,000 psi.

Markets:
Agriculture
Construction
Energy
Marine
Material Handling
Military
Mining
Truck/Trailer

Feature and Benefits:
Powerful – High torque, high bearing capacity
Durable – Moving parts enclosed, suitable for harsh environments
Compact – High power density, fits in tight spaces
Holds Position – Zero internal leakage, smooth operation, no external brake required
Simplifies – Eliminates bearings, linkages & brackets, reduces bill of materials
Backdrives in Overload Conditions – Hydraulic fuse, prevents mechanical damage

Applications:
Steering
Boom positioning
Drill positioning
Conveyor positioning
Blowout Preventer
Davit rotation
Mast / hatch positioning
Access ramp deploy
Attachment rotation
Shotcrete nozzle rotation
Pipe handling
Brush positioning
Tipping and dumping

For over 50 years Helac has led the way in actuator technology and innovation. Our extensive line of compact and powerful rotary actuators offers simple and cost-effective solutions to move, support and position rotating loads in countless applications. Learn more about the performance and benefits of Helical Hydraulic Rotary Actuators under Product Support.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Cylinder and Accumulator Division

500 South Wolf Road

Des Plaines

IL

UNITED STATES

60016

Teléfono

847-298-2400

Fax

847-294-2655

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687492