Single-Axis Servo Drive/Controller - HIDRIVE Series [HID2] : 2A / 1*200 - 3*480VAC (1.4kVA) | Parker NA

Single-Axis Servo Drive/Controller - HIDRIVE Series [HID2] : 2A / 1*200 - 3*480VAC (1.4kVA) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Certificado según ATEX

Protocolo de bus de campo

Opción de entrada del segundo codificador

Panel de opciones (ranura 1)

Panel de opciones (ranura 2)

Panel de opciones (ranura 3)

Opciones de seguridad adicional

Opción de memoria estática

Certificación UL

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Single-Axis Servo Drive/Controller - HIDRIVE Series [HID2] : 2A / 1*200 - 3*480VAC (1.4kVA)

Single-Axis Servo Drive/Controller - HIDRIVE Series [HID2] : 2A / 1*200 - 3*480VAC (1.4kVA) OBSOLETE

HIDRIVE HID2 servo drives have a power rating of 1.4kVA and accept industry standard command signals. They also offers positioner & PLC functions, optional on-board IEC 61131 programming environment, plus expansion boards for fieldbus & additional I/O

Especificaciones técnicas

  • Marca: Parker
  • Tipo de productos: Servo Drive
  • Tipo de eje de accionamiento: Single Axis Technology
  • Serie del producto: HIDRIVE
  • Voltaje de entrada: 1/3*230 VAC, 3*400/480 VAC
  • Corriente continua de salida nominal: 2 A
  • Tipo de motor compatible: Brushless Servo, Direct Drive Servo, Induction
  • Dispositivo de retroalimentación compatible: Resolver, Incremental Encoder, EnDat Absolute Encoder, Hiperface Absolute Encoder
  • Modos de control: Programmable Control - IEC 61131, Programmable Control - Proprietary Language, Electronic Gearing, Electronic CAM, Position Control (External Command), Velocity Control (External Command), Torque Control (External Command), Analog Command Input, Step/Direction Command Input
  • Interfaz de comunicación: RS232/RS485, CANopen, Profibus, Ethernet TCP/IP, EtherCAT
  • Temperatura de funcionamiento: 0 to 45 °C, 32 to 113 °F
  • Cumplimiento con especificaciones: CE (EMC & LVD), UL Listed, cUL Listed, RoHS Compliance, ATEX
Safety Warning

Descripción completa del producto

HI-DRIVE is a fully digital servo drive/controller for brushless and asynchronous motor control, with output power ratings up to 310kVA and power supply options of 1/3*230VAC to 3*400/480VAC. HI-DRIVE is also able to control induction motors - its target market is where high precision, accuracy, performance, fieldbus connectivity and custom applications are required. HI-DRIVE features several built-in motion control functions, including current, torque and speed control, positioning with trapezoidal profiles, digital lock with variable ratio and phase correction, electronic cam, real-time mode, S-ramp positioning, homing functions and position capture.

An axis card with Power PC 400 MHz micro processor which is able to control up to 32 interpolated axes via CANopen DS402, further enhances the HI-DRIVE servo controller functionality. The HI-DRIVE series is suited to simple as well as extremely sophisticated applications such as printing machines, wood and metal working machines, feeders, palletizers, applications with different interpolated axes and robots.

Markets:
• Factory Automation
• Miscellaneous Industrial
• Miscellaneous Processing
• Food & Beverage

Features/Benefits:
 • Built-in PLC with ladder and instruction list programming language (256 steps)
 • On-board full IEC 61131 programming environment
 • Safety relay optional CAT.3 EN 954-1
 • ATEX certified versions available, for use in or in connection with potentially explosive environments
 • CE + UL/cUL Listed

Applications:
• Printing machines
• Wood working machines
• Metal working machines
• Feeders
• Palletizers
• Gantry Robots

HID2 Servo Drive Technical Specifications:
 • Power Output Rating : 1.4kVA
 • Configurable feedback input / second encoder input
 • Communications : RS232, RS422/485, SBCCan, EtherCAT, CANopen DS402, Profibus DP (optional)
 • Operating Modes :
    - torque / - speed / - positioner with trapezoidal profile and S-ramps / - electronic gear
    - electronic cam / - digital lock with variable ratio and phase correction
 • Expansion boards available for EtherCAT, Profibus-DP and I/O expansion
 • Configuration Software : MotionWiz with Oscilloscope function, real time and debugging features / LogicLab
 • 4 Digital Inputs / 2 Digital Outputs / 1 Analog Input / 1 Analog Output
 • 1 Auxiliary Encoder Input / 1 Auxiliary Encoder Output
 • Internal Braking Resistor (models up to 45A)
 • DC bus connection to clamping board is possible
 • Built-in EMC filter (HID2...HID10, HID75...HID450)
 • Built-in three-phased line choke (HID75...HID155)

Documentos relacionados

×

687PDC
A87859