OBSOLETE: High Density HDPE Tubing | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Diámetro exterior de los tubos (pulg)

Cantidad por paquete estándar (pies)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
OBSOLETE: High Density HDPE Tubing

OBSOLETE: High Density HDPE Tubing OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Especificaciones técnicas

  • Cumplimiento con especificaciones: n/a
  • Aplicación: Chemical Transfer, Industrial Manufacturing, Pneumatics
  • Diámetro interior del tubo: 0.170 to 0.250 inch, 4.3 to 6.4 mm
  • Diámetro exterior del tubo: 1/4 to 3/8 inch, 6 to 10 mm
  • Presión de trabajo máxima: 300 psi, 20.7 bar
  • Presión de rotura máxima: 1200 psi, 82.7 bar
  • Temperatura máxima de funcionamiento: 175 °F, 80 °C
  • Temperatura mínima de funcionamiento: -80 °F, -62 °C
  • Radio de curvatura mínimo: 1-1/2 to 2-1/2 inch, 3.81 - 63.5 mm
  • Conector compatible: Flow Control, Prestolok, Compression, Compress-Align®, Poly-Tite, Hi-Duty, Fast & Tite, Compress-Align®, Fast & Tite®, Prestolok® (Brass)
  • Medio: Air, Chemicals, Water, Chemicals, Water
  • Color: Black
  • Peso: 0.011 to 0.025 lb/ft, 0.016 to 0.037 kg/m
  • Material del tubo: Polyethylene (PE)
  • Material de la cubierta: n/a
  • Longitud por paquete: 76.2 to 152.4 m, 250 to 500 ft
  • Tamaño: -4 to -6

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Parker High Density Polyethylene Tubing is ideal for applications that involve chemical transfer, and low-pressure pneumatics due to its cost effective approach and innovative construction. It is manufactured from high strength, high density polyethylene and is recognized as a semi-rigid tubing that is inherently resistant to most chemicals and less easily cut or damaged.



Parker High Density Polyethylene Tubing is an economical system solution that features durability, chemical resistance and a higher burst pressure rating than Series E tubing, matching the expectations that are often presented and required in fluid handling and industrial pneumatic markets.  The higher strength and working pressure of HDPE make is an economical alternative to flexible Nylon tubing.



Markets:  

• Industrial

• Fluid Handling

• Industrial Pneumatic



Features/Benefits:

• Manufactured from high strength, high density polyethylene for lasting, reliable tubing performance

• Semi-rigid tubing that is inherently resistant to most chemicals, less easily cut or damaged and has a higher burst pressure rating than Series E tubing

• Economical system solution



Applications:

• Fluid Handling

• Chemical transfer

• Low-pressure pneumatic



Technical Specifications:

• Working and burst pressures rated at 73°F (23°C)

• For tube support use, reference Catalog 4660 Tubing/Fitting Compatibility Chart

Documentos relacionados

×
Productos Diámetro exterior de los tubos (pulg) Cantidad por paquete estándar (pies)
HDPE-43-0250 1/4 250
HDPE-43-0500 1/4 500
HDPE-64-0250 3/8 250
HDPE-64-0500 3/8 500

687PDC
687563