OBSOLETE: High Durometer Tubing - HU/HUM Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
OBSOLETE: High Durometer Tubing - HU/HUM Series

OBSOLETE: High Durometer Tubing - HU/HUM Series OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Especificaciones técnicas

  • Aplicación: Instrumentation, Pneumatics, Industrial Manufacturing
  • Diámetro interior del tubo: 1/16 to 0.467 inch, 2 to 12 mm
  • Diámetro exterior del tubo: 1/8 to 3/4 inch, 3 to 19 mm
  • Presión de trabajo máxima: 300 psi, 20.7 bar
  • Presión de rotura mínima: 330 to 750 psi, 22.8 to 51.6 bar
  • Temperatura máxima de funcionamiento: 180 °F, 82 °C
  • Temperatura mínima de funcionamiento: -40 °F, -40 °C
  • Conector compatible: Flow Controls, Prestolok®, TrueSeal™, Fast & Tite®
  • Medio: Air, Water
  • Color: Natural, Black, Blue, Dark Blue, Red, Yellow
  • Peso: 0.005 to 0.125 lb/ft, 0.007 to 0.188 kg/m
  • Material del tubo: Polyurethane
  • Tamaño: 1/8 to 3/4 inch, 4 to 12 mm
  • Longitud por paquete: 30.4 to 152.4 mm, 100 to 500 ft
Safety Warning

Descripción completa del producto

The HU/HUM Series Polyurethane Tubing is extruded from high durometer polyurethane which creates a tube that can handle greater burst pressures than a standard polyurethane tube. Like U/UM Series, HU/HUM Series polyurethane tubing is tough, highly kink resistant and more flexible than nylon. It is commonly used in pneumatic applications, typically in pneumatic controls requiring high flexibility, kink resistance and movement. The non-marring surface will not damage finished surfaces and PU tubing offers the best abrasion and tear resistance available for plastic tubing and it is supplied in multiple transparent and opaque colors for system color coding.

Markets:
• Industrial
• Machine Tool
• Semiconductor
• Laboratory

Features/Benefits:
• 90 to 95 Shore A durometer
• Excellent wear resistance to reduce tubing replacement
• Excellent hydrolytic stability ensures that it will not degrade when used in water based applications
• Flexible and easy to assemble onto designated fittings

Applications:
• Pneumatic controls
• Low to medium pressure pneumatics where weld spatter resistance is not required
• Vacuum equipment
• Analytical instrumentation
• Robotics
• Semiconductor equipment
• Medical and laboratory applications

Technical Specifications:
• A tube support should be used with this tubing for maximum holding power where end loading, vibration or pressure spikes may occur.
• Opaque colors are available in black, blue, dark blue, red, and yellow
• Working and burst pressures rated at 73°F /23°C
• The wall thickness is for reference only
• Packaged on reels

Documentos relacionados

×

Productos Recomendados


687PDC
687563