UHP Stainless Steel Tied-diaphragm Valve (up to 300 psig) – 935 Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Conexión de entrada

Conexión del puerto

Conexión de salida

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
UHP Stainless Steel Tied-diaphragm Valve (up to 300 psig) – 935 Series

UHP Stainless Steel Tied-diaphragm Valve (up to 300 psig) – 935 Series

The 935 Series valve is intended for use in ultra-high purity gas distribution systems. It provides superior control of gases under high-flow, low-pressure conditions, where high leak integrity and absolute purity is essential.

Especificaciones técnicas

  • Material del cuerpo: VeriClean 316L Stainless Steel
  • Materiales del diafragma: 316L Stainless Steel
  • Material del asiento: PCTFE (std), Vespel
  • Material del vástago: 416 Stainless Steel
  • Material del casquillo del vástago: Aluminum Silicon Bronze
  • Material del mando: Aluminum (Blue)
  • Presión de rotura: 900 psi, 62 bar
  • Caudal: 2.8 Cv
  • Tasa de fuga interna: ≤ 4 x 10¯9 scc/sec He
  • Tasa de fuga externa: ≤ 2 x 10¯10 scc/sec He
  • Acabado superficial: 10 micro inch Ra (Standard)
  • Volumen: 16.2 cm3
  • Rango de presión de entrada máxima: 300 psig, 21 barg
  • Temperatura de desgasificación: 121 (PCTFE), 177 (Vespel) °C, 250°F (PCTFE), 350°F (Vespel) °F
  • Temperatura máxima de funcionamiento: 66 (PCTFE), 177 (Vespel) °C, 150°F (PCTFE), 350°F (Vespel) °F
  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
Safety Warning

Descripción completa del producto

The Parker 935 Series offers excellent leak integrity and gas containment capabilities, making it ideal for use in high-flow UHP bulk gas semiconductor applications.

Featuring a tied-diaphragm design that provides reliable positive stem retraction, the 935 Series is internally springless and thread less; thus, reducing surface area and entrapment areas to improve purge ability and particle generation.
The 935 Series wetted components are fabricated from specialty materials to provide exceptional corrosion resistance and leak integrity: the internally electropolished body is manufactured from Parker’s proprietary UHP grade 316L stainless steel, Vericlean™ to maximize corrosion resistance, the 316L stainless steel domed tied-diaphragm creates a metal-to-metal seal with the proprietary VeriClean™ body and allows for maximum stroke by maintaining low stresses throughout its range of motion, and the PCTFE, or Vespel® seat provides excellent chemical compatibility along with a robust shut-off performance.

All 935 Series valves are cleaned to exacting semiconductor industry requirements and assembled in class 100 cleanroom environments. Prior to shipping, all valve seals (seat, and diaphragm) are 100% Helium leak tested using a mass spectrometer to ensure performance and reliability in demanding UHP applications.

Markets:
• Fluid & gas handling
• Process control
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Applications:
• Corrosive and specialty gases
• Gas distribution systems
• Bulk Specialty Gas Systems (BSGS)

Features and Benefits:
• Standard surface finish of 10 micro inch Ra
• Fully functional from vacuum to 300 psig
• Open/Close valve position indicator
• Internal leak rate: ≤4 x 10-9 scc/sec He
• External leak rate: ≤2 x 10-10 scc/sec He
• Flow Capacity (Cv): 2.8

Vespel – TM DuPont Performance Elastomers L.L.C.
VeriClean – TM Parker Hannifin Corporation, Veriflo Division

Documentos relacionados

×
Productos Conexión de entrada Conexión del puerto Conexión de salida
935FS8FFP1FSF 1/2" Face Seal, Female Outlet Side: 1/4" Female Face Seal 1/2" Face Seal, Female
935FS8FFP1FSM 1/2" Face Seal, Female Outlet Side: 1/4" Male Face Seal 1/2" Face Seal, Female
935FS8FFXY 1/2" Face Seal, Female No purge port 1/2" Face Seal, Female
935FS8FMP1FSF 1/2" Face Seal, Female Outlet Side: 1/4" Female Face Seal 1/2" Face Seal, Male
935FS8FMP1FSM 1/2" Face Seal, Female Outlet Side: 1/4" Male Face Seal 1/2" Face Seal, Male
935FS8FMXY 1/2" Face Seal, Female No purge port 1/2" Face Seal, Male
935FS8MFP1FSF 1/2" Face Seal, Male Outlet Side: 1/4" Female Face Seal 1/2" Face Seal, Female
935FS8MFP1FSM 1/2" Face Seal, Male Outlet Side: 1/4" Male Face Seal 1/2" Face Seal, Female
935FS8MFXY 1/2" Face Seal, Male No purge port 1/2" Face Seal, Female
935FS8MMP1FSF 1/2" Face Seal, Male Outlet Side: 1/4" Female Face Seal 1/2" Face Seal, Male
935FS8MMP1FSM 1/2" Face Seal, Male Outlet Side: 1/4" Male Face Seal 1/2" Face Seal, Male
935FS8MMXY 1/2" Face Seal, Male No purge port 1/2" Face Seal, Male
935FSFFP1FSF 1/4" Face Seal, Female Outlet Side: 1/4" Female Face Seal 1/4" Face Seal, Female
935FSFFP1FSM 1/4" Face Seal, Female Outlet Side: 1/4" Male Face Seal 1/4" Face Seal, Female
935FSFFXY 1/4" Face Seal, Female No purge port 1/4" Face Seal, Female
935FSFMP1FSF 1/4" Face Seal, Female Outlet Side: 1/4" Female Face Seal 1/4" Face Seal, Male
935FSFMP1FSM 1/4" Face Seal, Female Outlet Side: 1/4" Male Face Seal 1/4" Face Seal, Male
935FSFMXY 1/4" Face Seal, Female No purge port 1/4" Face Seal, Male
935FSMFP1FSF 1/4" Face Seal, Male Outlet Side: 1/4" Female Face Seal 1/4" Face Seal, Female
935FSMFP1FSM 1/4" Face Seal, Male Outlet Side: 1/4" Male Face Seal 1/4" Face Seal, Female
935FSMFXY 1/4" Face Seal, Male No purge port 1/4" Face Seal, Female
935FSMMP1FSF 1/4" Face Seal, Male Outlet Side: 1/4" Female Face Seal 1/4" Face Seal, Male
935FSMMP1FSM 1/4" Face Seal, Male Outlet Side: 1/4" Male Face Seal 1/4" Face Seal, Male
935FSMMXY 1/4" Face Seal, Male No purge port 1/4" Face Seal, Male

687PDC
938256