High Flow, Unvalved, Hydraulic Quick Couplings - ST Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Mitad de acoplamiento

Presión de trabajo máxima

Material del cuerpo

Tamaño del cuerpo (pulg)

Tipo de conexión

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
High Flow, Unvalved, Hydraulic Quick Couplings - ST Series High Flow, Unvalved, Hydraulic Quick Couplings - ST Series High Flow, Unvalved, Hydraulic Quick Couplings - ST Series

High Flow, Unvalved, Hydraulic Quick Couplings - ST Series

Parker's high flow quick couplers and nipples are unvalved for use where fluid lines require fast and easy connection and disconnection while providing maximum flow and low pressure drop.

Especificaciones técnicas

  • Aplicación: Hydraulics, High Flow
  • Presión de trabajo máxima: 6700.0 psi, 462.0 bar
  • Tipo de productos: Push to Connect
  • Temperatura máxima de funcionamiento: 250 °F, 121 °C
  • Tipo de válvula: Unvalved
  • Temperatura mínima de funcionamiento: -40 to -15 °F
  • Tamaño del cuerpo: 1/8 to 1-1/2 inch
  • Caudal: 3 to 100 gal/min
  • Tipo de conexión: Female NPTF, Male NPTF
  • Rango de presión de vacío: No
  • Material del cuerpo: Brass, Steel, Stainless Steel
  • Tipo de recubrimiento: Zinc with Clear Trivalent Chromate
  • Material de la junta: Nitrile, Fluorocarbon

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

ST Series high flow Couplers (hydraulic, fluids) up to 6700 psi connect with ST Series high flow Nipples.
Parker's ST Series are unvalved quick couplings with manual sleeves providing high flow and low pressure drop. The smooth, straight through flow path allows easy cleaning where the same lines are used for more than one media. These straight through couplers and nipples are available in a wide range of sizes and materials for pressure ranges up to 6700 psi.

Technical Characteristics:
• Sizes: 1/8” – 1-1/2”
• Materials: Brass, 303 Stainless Steel
• Port Ends: Female NPTF, Male NPTF
• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene
Other Coupler options include: Sleeve lock

Markets:
• Industrial
• Construction
• Commercial Cleaning
• Agriculture

Features/Benefits:
• Multi-purpose high flow coupling, widely used in varied applications
• Wide range of sizes and material options
• Optional coupler sleeve lock helps to prevent accidental disconnection
• Functionally interchanges with similar straight through quick couplings

Applications:  
• High pressure water
• Steam washers

• Carpet cleaners

• Thermal Management 

Documentos relacionados

×
Productos Mitad de acoplamiento Presión de trabajo máxima Material del cuerpo Tamaño del cuerpo (pulg) Tipo de conexión
BST-N1-BSPP Male Nipple 2500 Brass 1/8 Female BSPP

687PDC
687539