High Misalignment Rotary Shaft Clipper Oil Seals (LUPW, LPDW, LDSW) | #12269 H1L5


LOADING IMAGES
12269 H1L5

High Misalignment Rotary Shaft Clipper Oil Seals (LUPW, LPDW, LDSW) | #12269 H1L5

Parker’s high misalignment rotary shaft Clipper® oil seal profiles are designed to accommodate rotating shaft applications with conditions of shaft to bore misalignment (STBM) and dynamic run out (TIR).


Especificaciones técnicas

  • Perfil: LPDW
  • Familia de polímeros: NBR (Nitrile-Butadiene)
  • Temperatura mínima de servicio (F): -20
  • Anchura (pulg): 0.563
  • Diámetro del eje (pulg): 4.500
  • Diámetro interior (pulg): 6.000
  • Estilo de productos: Spring Loaded, Single Lip
  • Temperatura máxima de funcionamiento: 250 °F
  • Velocidad de corte máxima: 1000, 5.1
  • Tamaño: 1.000 to 50.000 inch
  • Desviación del eje máxima: 0.020 to 1.125"
  • Desalineación máxima del eje con el diámetro: 0.020 to 1.125"
  • Presión de trabajo máxima: 0 to 7
  • Tipo de junta: Composite Rubber/aramid Fiber Heel
  • Material de junta del eje: Rubber
Safety Warning

Información del artículo

AVAILABILITY: A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes. If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab. Contact Parker for requirements outside typical ranges.

Parker’s high misalignment rotary shaft Clipper® oil seal profiles are designed to accommodate rotating shaft applications with conditions of shaft to bore misalignment (STBM) and dynamic run out (TIR). STBM is associated with the shaft being aligned improperly with the surrounding hardware. Dynamic run out occurs when the shaft does not rotate around its center axis. Both forms of eccentricity cause seals to wear unevenly and leak. High leakage and wear is particularly problematic as shaft speeds and pressure increase.

Parkers LUPW and LPDW profiles accommodate eccentricities by use of extended lip profiles and may require a wider than normal bore depth to avoid interference of the lip. The LDSW style accommodates eccentricities using an elongated flex geometry that allows the elastomer lip to float with the shaft, and a molded-in spring in the primary lip for lubrication retention.

High misalignment Clipper oil seals provide excellent retention of grease and oil. The seal’s non-metallic, composite rubber/aramid fiber OD, or “heel,” forms a leak-free, press fit in the housing, conforming to minor surface irregularities. A stainless steel garter spring provides constant, uniform load of the lip on the shaft for the life of the seal. The spring keeps the elastomer lip in contact with the shaft during higher shaft speeds and also helps offset normally occurring compression set and wear of the lip material.

The LDSW Profile features a secondary, non-spring-loaded lip for exclusion of moderate contamination.

Standard Lip Materials:
NBR: Temp -20F / +250F
FKM: Temp -40F / +400F

Shaft Surface Speed:
LUPW/LPDW: Up to 1,000 fpm (5.1 m/s) depending on runout and pressure
LDSW: Up to 2,500 fpm (12.7 m/s) depending on runout and pressure

Size Range: Available shaft diameter ranges is 1.0 to 65.000 inches (25.0 to 1651.0 mm)

Maximum Shaft Dynamic Runout (TIR):
LUPW/LPDW: 0.020” to 1.125”
LDSW: 0.020” to 0.125”

Maximum (STBM) Misalignment:
LUPW/LPDW: 0.020” to 1.125”
LDSW: 0.020” to 0.125”

Maximum Pressure:
LUPW/LPDW: 0 – 7 psi, depending on shaft speed
LDSW: 0 to 3 psi, depending on shaft speed

Typical Applications:
High runout conditions for oil and grease retention and low speeds for applications such as electric motors, gearboxes, pumps, fans, runout tables, paper rolls, mixer and custom equipment.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

ENGINEERED POLYMER SYSTEMS DIV

2220 SOUTH 3600 WEST

SALT LAKE CITY

UT

UNITED STATES

84119

Teléfono

8019723000

Fax

8019734019

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687567