High pressure hose - 2245N | #2245N-10V30


LOADING IMAGES
2245N-10V30

High pressure hose - 2245N | #2245N-10V30

Parker 2245N Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are ideal for production environments. For working pressure up to 45 MPa.


Especificaciones técnicas

  • Presión máxima de trabajo (Mpa): 33
  • Temperatura mínima de funcionamiento: -40 °F, -40 °C
  • Tamaño: -10
  • Marca: Parker
  • Medio: Air (General Industrial Air), Chemicals (Methanol) - Check your fluid compatibility with our catalogue chart., Coolants, Lubricants, Petroleum Hydraulic Fluids, Water
  • Cumplimiento con especificaciones: DNV, SAE 100R9
  • Conector compatible: NX Series
  • Diámetro interior: 5/8 inch, 16 mm
  • Temperatura máxima de funcionamiento: 100 °C (short period 120°C), 212 °F (short period 248°F)
  • Aplicación: Industrial Hydraulics, Mobile Hydraulics
  • Material del refuerzo de la manguera: 2 Spirals of High Tensile Steel Wire and 1 Braid of Steel Wire
  • Diámetro exterior: 0.964 inch, 24.5 mm
  • División: Polymer Hose Division Europe
  • Industria: General Industrial, Off-road Machinery
  • Tecnología: Fluid & Gas Handling
  • Tipo de productos: High Pressure Hose, Hydraulic Hose
  • Presión de trabajo máxima: 4785 psi, 33 MPa, 330 bar
  • Radio de curvatura mínimo: 200 mm, 7.874 inch
  • Factor de diseño: 4:1
  • Material de la cubierta: Polyamide (PA)
  • Material del tubo interno de la manguera: Polyamide (PA)
  • Peso: 0.72 kg/m, 0.48 lb/ft
Safety Warning

Información del artículo

Parker 2245N Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for todays demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Industrial Hydraulics
• Mobile

Features/Benefits:
• High working pressures for large sizes
• Excellent chemical resistance due to polyamide core tube

Applications:
• High pressure service for general industrial and mobile hydraulic applications as well as with gases.
• Usable for a wide variety of fluids due to the polyamide core tube.
• For working pressure up to 45 MPa (6.525 psi)

Technical Specifications:
• Core tube: Polyamide
• Pressure reinforcement: Two spiral layers of high tensile steel wire, one braided layer of steel wire
• Cover: Polyurethane; -10 and above: polyamide
• Colour: black
• Temperature range: -40°C up to +100°C (short term +120°C) for petroleum or synthetic hydraulic fluids.

Notes:
• For pinpricked hose please add “-P”, e.g. 2245N-04V00-P.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Teléfono

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687513