G04264 - High Pressure In-Line Filter - 18/28/38P Series | Parker NA

High Pressure In-Line Filter - 18/28/38P Series | #G04264

G04264

High Pressure In-Line Filter - 18/28/38P Series | #G04264

18/28/38P high pressure inline hydraulic oil filter series is a globally proven filter with optimised sizing covering flows up to 700 l/min and a pressure level up to 414 bar.


Especificaciones técnicas

  • Tipo de elemento de filtro: 10Q Microglass
  • Valor de filtración (micras): 10 µm
  • Material de la junta: Fluoroelastomer
  • Longitud: 139 mm
Safety Warning

Información del artículo

The 18/28/38P series of high pressure filters is designed to satisfy demanding applications in the global mobile and industrial markets. With metric mounting and optional ISO 6149 ports, this high pressure filter series is truly a global design. This filter series has a wide range of high capacity and low initial differential pressure elements, offering excellent protection to system components.

Standard filters come complete with an industry proven spool type bypass valve. For more critical applications such as servo or proportional controls, a no bypass, high strength element combination ensures maximum protection.

The low hysteresis differential pressure indicator fitted to this series is unrivalled in its performance.

Applications
• Mobile working hydraulics
• Mobile drive system
• Injection moulding
• Servo controls
• Die casting
• Machine tools

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x


Encontrar un distribuidor

Puntos de venta

Contacto local

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Teléfono

Tel: +358 20 753 2500

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
C89472