Hose and Fitting Stock Bins | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Hose and Fitting Stock Bins Hose and Fitting Stock Bins

Hose and Fitting Stock Bins

Parker's Stock Bins make it possible to keep hoses and fittings neat and organized so you can easily and efficiently find what you are looking for.

Descripción completa del producto

Parker's Stock Bins make it possible to keep hoses and fittings neat and organized so you can easily and efficiently find what you are looking for. Our stock bins are made from heavy-duty steel, making them rugged and durable. Choose from our Fitting Stock Bins or our Hose Stock Bins to meet your specific organizational needs.

Fitting Stock Bin:
Parker's Fitting Stock Bin is a heavy-duty steel, welded construction, cabinet for stocking Parker fittings. The Fitting Stock Bin is 36” wide, 43” high, and 12” deep with 72 compartments. Each compartment is 4 ½” wide, 4 ½” tall, and 12” deep. Product bin labels are available. The Fitting Stock Bin is can be stacked on top of the Hose Stock Bin to keep all of your hose assembly materials in one convenient location.

Hose Stock Bin:
Parker's Hose Stock Bin is a rugged metal cabinet for stocking coils of Parker hose. The Hose Stock Bin is 24-3/16” wide, 21-5/8” high, and 23-15-16” deep with upright separators to provide three compartments.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Keeps hose and fittings tidy and organized
• Quickly and easily find the hose and fittings you need without wasting valuable time
• Holds excess hose and fittings

Applications:
• Storage and organization applications
Productos Tipo
72B-Cabinet Fitting Stock Bin
HR3-Hose-Bin Hose Stock Bin

687PDC
687583