Hose Insertion Depth Blocks | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Conector compatible

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Hose Insertion Depth Blocks

Hose Insertion Depth Blocks

Parker's Hose Insertion Depth Blocks are a way to quickly and easily mark proper hose insertion depth for guaranteed validity each and every time.

Descripción completa del producto

Parker's Hose Insertion Depth Blocks are a way to quickly and easily mark proper hose insertion depth for guaranteed validity each and every time.  Estimating the depth of the hose by eye can be extremely dangerous.  If the hose is not inserted into the shell of the fitting per the recommended length, the fitting can blow off.   

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Ensures accuracy and safety
• Increases productivity
• Leads to leak-free hose assemblies

Applications:
•  Verifies insertion depth on all hoses from Parker Hose Products Division and the Parflex Division

Compatible Fittings:
• 26 series -4 through -32
• 43 series -4 through -32
• 54 series -4 through -6
• 55/58 series -2 through -16
• 56 series -3 through -16
• 55 series -4 through -32
• 58H series -12 through -16
• 70 series -6 through -20
• 71 series -6 through -32
• 73 series -12 through -32
• 77 series -8 through -32
• 78 series -12 through -32
• 79 series -12 through -24
• 91/91N series -3 through -20
• 93N series -6 through -32
• 94/95 series -4 through -16
• CY/SF series -2 through -3
• MS series -5 through -6
• HY series -4 through -16

Documentos relacionados

×
Productos Conector compatible
TH9-1-55_58 55/58 Series -2 through -16
TH9-1-56 56 Series -3 through -16
TH9-1-58H 58H Series -12 through -16
TH9-1-54A 54 Series -4 through -6
TH9-1-91N 91/91N Series -3 through -20
TH9-1-93N-20_32 93N Series -20 through -32
TH9-1-93N-6_16 93N Series -6 through -16
TH9-1-94_95 94/95 Series -4 through -16
TH9-1-CY_SF CY/SF Series -2 through -3
TH9-1-MS MS Series -5 through -6

Productos Recomendados


687PDC
687583