Hose Shield - ParKoil | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Diámetro interior (Pulgadas)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Hose Shield - ParKoil Hose Shield - ParKoil

Hose Shield - ParKoil

Parker's ParKoil is a lower-cost protection shield for applications that call for a tighter bend radius and are less demanding.

Especificaciones técnicas

  • Accesorios incluidos: Guards
  • Diámetro exterior de la manguera: up to 3.60 inch, up to 91 mm
  • Materiales de fabricación: Plastic

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Parker's ParKoil is a lower-cost protection shield for applications that call for a tighter bend radius and are less demanding. ParKoil is easy to install and is used to prevent hose assemblies from abrasion and cuts while also minimizing kinking of the hose. ParKoil is great for bundling high-pressured hose lines.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Resists water, oil, gasoline, hydraulic fluid, and most solvents
• Ideal for bundling plastic tubing or hose lines
• Easy to install without removing hose lines
• No clamps needed

Applications:
• Harsh abrasive applications and rugged environments

Specifications:
• Temperature Range: 0F to +200F (-17C to +93C)
Productos Diámetro interior (Pulgadas)
PG-038 0.380
PG-100 1.000

687PDC
687583