H2PEM-100 - Hydrogen Generators for Fuel Gas | Parker NA

Hydrogen Generators for Fuel Gas | #H2PEM-100

H2PEM-100

Hydrogen Generators for Fuel Gas | #H2PEM-100

Hydrogen Generators-FG Series


Especificaciones técnicas

  • Caudal: 100 cc/min
  • Marca: Balston
  • División: Industrial Gas Filtration and Generation Division
  • Industria: Healthcare & Life Sciences
  • Aplicación: Analytical Laboratory
  • Tecnología: Filtration
  • Tipo de productos: Hydrogen Gas Generator
  • Caudal: 100 cc/min
  • Tipo de gas generado: Hydrogen
  • Pureza del gas: > 99.9995 %
  • Tamaño del puerto de salida: 1/8 inch
  • Tipo de puerto: Compression
  • Requisitos eléctricos: Yes
  • Voltaje de entrada: 100 to 230 VAC
  • Corriente: 4 A
  • Temperatura ambiente: 41 to 104 °F, 5 to 40 °C
  • Rango de presión de entrada: n/a
  • Rango de presión de salida: 5 to 100 psig
  • Cumplimiento con especificaciones: CSA, UL, CE, IEC 1010
  • Peso: 53 lb, 24 kg
  • Altura: 17 inch, 430 mm
  • Anchura: 13.4 inch, 342 mm
  • Profundidad: 18 inch, 450 mm
Safety Warning

Información del artículo

Parker fuel gas hydrogen generators utilize proton exchange membrane, which eliminates the use of liquid electrolytes with hydrogen generators. Proven in over 40,000 GC installations worldwide. Parker generators are the most reliable hydrogen generators on the market.
Maintenance requires only a few moments per year, with no inconvenient extended downtime. Simply change the filters every six months and the desiccant cartridge whenever it turns dark brown. Deionized water is all that is required to generate hydrogen for weeks of continuous operation. Automatic water filling is available for all fuel gas hydrogen generators.
Simply connect your in-house supply of deionized water to the nitrogen generator for virtually hands-free operation. With an output capacity of up to 510 cc/minute, one generator can supply 99.9995% pure hydrogen for up to several FID’s.
Based on cylinder gas savings alone, a Parker hydrogen generator pays for itself in less than a year. All Parker hydrogen generators meet NFPA requirements and OSHA 1910.103 regulations governing the storage of hydrogen. Produced and supported by an ISO 9001 registered organization, Parker hydrogen generators are the first built to meet the toughest laboratory standards in the world (CSA, UL, CE and IEC 1010).

Features/Benefits
• Ideal for fuel gas for up to 14 FID’s
• Eliminates dangerous and expensive hydrogen gas cylinders from the laboratory
• Exclusive water management system and control circuitry maximize uptime
• Unique display lighting changes color for easy status checks and water level indication
• Remote control and remote monitoring capable by adding USB options bay controller
• Compact and reliable - only one square foot of bench space required
• Includes 2 year cell warranty
• No liquid caustics required

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

FILTRATION & SEPARATION DIV

242 NECK ROAD

HAVERHILL

MA

UNITED STATES

01835-0723

Teléfono

9783747400

Fax

9785567501

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
688031