PCW080A4603601P50FF000000 - Hyperchill Process Water Chiller - PCW Series | Parker NA

Hyperchill Process Water Chiller - PCW Series | #PCW080A4603601P50FF000000

Hyperchill Process Water Chiller - PCW Series | #PCW080A4603601P50FF000000

Hyperchill maximizes productivity and minimizes costs, by operating in a closed circuit, and continuously reutilizing the same water to avoid waste. It always supplies the exact water temperature requested, despite ambient conditions and load requests.


Especificaciones técnicas

  • Voltaje de suministro eléctrico: 460V/3Ph/60Hz
  • Opciones: Without Options
  • Método de enfriamiento: Air Cooled / Axial Fans
  • Hydraulic Circuit: With Tank
  • Rango de temperatura de salida de agua: Without Close Control
  • Tipo de bomba: Single Pump 5 bar
  • Opción del sensor de agua: No Low Water
  • Capacidad de enfriamiento máxima: 78783 BTU/hr
  • Entorno operativo: No Low Ambient
  • Tipo de productos: Air-Cooled
  • Tamaño del puerto: 1 inch, 1-1/2 inch, 1-1/4 inch, 2 inch, 2-1/2 inch
  • Tipo de conexión: NPT
  • Temperatura ambiente máxima: 113 °F
  • Temperatura ambiente mínima: 41 °F
  • Tipo de refrigerante: R407C
  • Compresor incluido: Hermetic Piston, Hermetic Scroll
  • Aplicación: Precision cooling of low viscosity industrial cooling fluids
  • Peso: 230 to 4630 lb
  • Anchura: 20.9 to 128.7 inch
  • Profundidad: 21 to 50.8 inch
  • Altura: 31.5 to 89.4 mm
  • Nivel de ruido: 52 to 64 dBA
  • Marca: Parker
  • Capacidad del tanque: 6.6 to 264 gal
  • Caudal de aire: 1350 to 38850 CFM
  • Para tipo de fluido: Water
  • Temperatura máxima de funcionamiento: 86 °F
  • Temperatura mínima de funcionamiento: 41 °F
  • Número de ventiladores axiales: 1, 2, 3
  • Grado de protección de admisión: IP33, IP44, IP54
  • Número de circuitos: 1/1, 2/2, 4/2
  • Tipo de bomba: P30 (Standard)
Safety Warning

Información del artículo

Parker Hyperchill water chillers celebrate a presence of over 30 years in the industrial chiller market. This experience has led to a range which not only offers all the advantages typically offered by a quality water chiller, but also adds significant benefits for the industrial user. As such Hyperchill combines advanced design solutions, such as energy saving scroll compressors and a sophisticated microprocessor, with unique features to meet the specific needs of industrial users: these include Hyperchill's extreme flexibility towards the varying working conditions typically found in industry. The standard models are augmented by a wide range of options and accessories, which together ensure Hyperchill is the perfect solution to each and every industrial application.

Thanks to a non-ferrous hydraulic circuit, Hyperchill Plus ensures stable working conditions with maximum quality and cleanliness of the cooling fluid (water, water-glycol mixture, and low viscosity fluids), improving the efficiency and productivity of the process and greatly reducing maintenance costs and plant downtime.

Each individual Hyperchill Plus unit is extensively tested to guarantee efficient operation and reliability in all environments.

Features/Benefits:
• A differential pressure switch is installed to ensure the system shuts down in case of flow restriction.
• Compact design that is easy to install
• Reliable operation even in extreme ambient conditions. The standard units allow maximum ambient temperatures up to 118 °F. The tropicalized units up to 127 °F
• Non-ferrous hydraulic circuit maintains the quality of the coolant ensuring stable working conditions improving productivity and decreasing maintenance costs
• Pump and tank installed inside the chiller
• IP54 standard from ICEP007 for outdoor installations
• Designed with eyebolts (till ICEP014) for easy handling
• Full internal access for easy maintenance
• Low ambient speed-control (optional)
• PID software developed and tested to give the highest temperature consistency even at variable loads
• Large built-in water tank
• Oversized condensers and evaporators
• Compliant scroll compressors
• Advanced microprocessor
• Flexibility of use
• Extensive range of accessories
• Environmentally friendly refrigerant - R407C
• Increases productivity and reduces costs
• Optimizes industrial applications
• Adaptable to individual customer needs
• Accepts wide range of water temperatures and fluctuating water flows

Why an Industrial Chiller?
The use of cold water is very common in industry, as cold water improves productivity, secures industrial processes and reduces costs. There are several methods of creating cold water, but water chillers are increasingly becoming the preferred solution. Primarily because chillers always supply the exact water temperature requested, even with differing ambient conditions and load requests, thus ensuring optimum efficiency. Chillers, by operating in a closed circuit, continuously reutilize the same water, and thereby avoid unwanted water wastage. Add to this fact that a number of directives have recently emerged to safeguard both the quality of the water being utilized (for health reasons) as well as the discharging of impure water into the ambient (to protect the environment): closed circuit chiller operation greatly simplifies conformance to these regulations. The needs of industry are changing, and a water chiller increasingly satisfies these needs.

Applications:
• Coating Systems
• Chemical & Pharmaceutical Processes
• Plastics Processing
• Thermoform Machines
• Plasma Coating
• Medical Imaging Systems
• Food & Beverage Industry
• Injection Molding
• Machine Tools
• Electroplating Baths
• Biogas & Natural Gas Treatment
• Compressed Air Treatment
• Laser Technology
• Extruders
• Surface Processing
• Welding Engineering
• Blow Mold Machines
• Flexographic Printing Systems

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

FILTRATION & SEPARATION DIV

242 NECK ROAD

HAVERHILL

MA

UNITED STATES

01835-0723

Teléfono

9783747400

Fax

9785567501

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
688031