IX InteractX PowerStation | #IXA-010-3R3-53


LOADING IMAGES
IXA-010-3R3-53

IX InteractX PowerStation | #IXA-010-3R3-53 OBSOLETE

This product is obsolete. Please contact a Parker Representative for more information. The IX offers the software power, features, and flexibility normally reserved for SCADA level applications.


Especificaciones técnicas

  • Certificados: CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH
  • Tamaño de la pantalla: 10.1" Touchscreen
  • Tipo de interfaz: Analog resistive
  • Tamaño de la pantalla: 21 inch, 10.1 inch Touchscreen
  • Tipo de productos: Windows HMI
  • Tipo de pantalla: -
  • Tipo de interfaz: Analog Resistive
  • Resolución: 1280 x 800 pixels (max)
  • Duración de la retroiluminación: 40000 Hours
  • Sistema operativo: Windows Standard Embedded 7P, Windows 7P
  • Software: InteractX 4.0, InteractX
  • Inputs/Outputs: Dual 1GB Ethernet, USB 2.0, USB 3.0, RS-232/422/485, VGA, HDMI, Audio Out
  • CPU: 1.86 GHz Quad Core
  • Memoria del sistema: 4GB DRAM (DDR3L 1600 MHz)
  • Almacenamiento de datos del cliente: 64 GB SSD
  • Voltaje de entrada: 12 to 24 VDC, 12 VDC
  • Temperatura de funcionamiento: 0 to 50 °C, 32 to 122 °F
  • Humedad de servicio: 10 to 90 % @ 40°C (non-condensing)
  • Grado de protección de admisión: IP65 (front bezel)
  • Cumplimiento con especificaciones: CE, UL/cUL, IEC/EN61010, FCC Class A, Haz-Loc (Class 1, Div 2), RoHS, REACH, Class I Div 2 Option
Safety Warning

Información del artículo

Parker's IX, installed with InteractX™ offers one of the most advanced development interface and graphics of any Windows HMI, with the lowest installed cost and development complexity. You'll be able to use InteractX right out of the box, without special IT skills or assistance. Its user-friendly, visual design interface includes styles and templates that enable multiple users to quickly build applications with a consistent “look and feel.” InteractX's toolbin allows custom tools or entire screens to be saved for drag and drop into other applications and easy sharing between designers.



Markets

• Pharmaceutical

• Food & Beverage

• Packaging

• General machinery



Features & Benefits

• New processing power- The quad core processor unlocks the power of InteractX. Communications to multiple PLC’s, machine HMIs or other devices are handled with ease as the rich graphics, animations, and critical data update faster than ever before.

• Industrial hardened in a sleek design - Every aspect of the IX design protects against common failure modes to provide long lasting and reliable operation. The IX’s fan-less and ventless design allows users to install-and-forget by avoiding the most common component failure in Industrial PCs: the fan. Coupled with a mechanically reinforced SSD, and intensive shock and vibration specifications, the IX is meant to withstand any industrial condition.

• Installed with InteractX Inside- InteractX leads the industry with breakthrough HMI graphics and built-in connectivity. Now with version 4.1, InteractX leads the way in the supervisory HMI category by dramatically reducing application development time and integration cost for your manufacturing operations InteractX 4.0 provides powerful trending and analysis tools that aggregate data from multiple machines or work-cells, and easily pulls Interact Xpress machine level HMI screens and data directly into its interface—without having to recreate applications or input tags!



Applications

• Supervisory HMI

• IIoT

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Division Headquarters

Electronic Controls & Motion Division

200 Kisco Avenue

Mount Kisco

NY

USA

10549

Teléfono

800 221 9257

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
936514