4PNMKAS - Komatsu 30° Flare, Metric Thread Adapters | Parker NA

Komatsu 30° Flare, Metric Thread Adapters | #4PNMKAS

Click to View CAD Model
4PNMKAS

Komatsu 30° Flare, Metric Thread Adapters | #4PNMKAS

Parker's 30° Flare Komatsu® style hose adapters, also known as the Komatsu style flare fittings, are one of the most common specialized OEM mobile equipment fittings in the industry, meeting all OEM performance standards.


Especificaciones técnicas

  • Estilo de la conexión 2: na
  • Tamaño de la rosca de la conexión 1 (mm): M14x1.5
  • D.E. del tubo de la conexión 1 (pulg): na
  • Tamaño de la rosca de la conexión 2 (mm): na
  • Estilo de la conexión 1: Male 30° Flare
  • Tipo de conexión: Komatsu 30° Flare
  • Tipo de conexión: Hose Adapter
  • Presión dinámica máxima: 4000 psi
  • Aplicación: Construction
  • Forma: Plug
  • Material de la conexión: Steel, Chromium-6 Free
Safety Warning

Información del artículo

Parker’s 30° Flare Komatsu® style hose adapters, also known as the Komatsu style flare fittings, are one of the most common specialized OEM mobile equipment fittings in the industry, meeting all OEM performance standards.   Parker’s exclusive swivel design minimizes sealing surface damage of mating adapters.  

Markets:
• Construction

Features/Benefits:
• Metal-to-metal connection provides an effective seal between the fitting nose and the hose swivel seat.
• Conversion adapters are ideal for emergency situations, field repair or “plumbing in” hydraulic options or attachments.
• Parker's caps and plugs enable technicians to protect hoses and adapters from damage and contamination during testing, repair or implement installation/removal.
• Features a heavy-duty crimp nut for higher assembly torques.
• Parker’s line of Komatsu style hose adapters mate with Parker’s hose ends XU & MU.
• Available in steel in sizes M14 x 1.5 through M33 x 1.5 with working pressures up to 4000 psi.

Applications:    
• Hydraulic fluid handling connections

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Tube Fittings Division

3885 Gateway Boulevard

Columbus, OH 43228 USA

Teléfono

+1 (614) 279-7070

Fax

+1 (614) 279-7685

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687620