JB-SD-AC220V - Level Switches- level measurement (JB, JC7, JD, JF, JRS Series) | Parker NA

Level Switches- level measurement (JB, JC7, JD, JF, JRS Series) | #JB-SD-AC220V

JB-SD-AC220V

Level Switches- level measurement (JB, JC7, JD, JF, JRS Series) | #JB-SD-AC220V

A level switch is a device used to detect the level of substances such as liquid, chemical solvent, powders, lumps within tanks, silos, and hoppers.


Especificaciones técnicas

  • Tensión operativa máxima: AC 220V (60Hz)
  • Serie: JB-SD
  • Tipo de productos: Propeller
  • Temperatura de funcionamiento: 0 to 60 °C : Under No Freeze
  • Medio: Powder and Granules
  • Consumo de energía: 3 W (when blade rotates)
  • Par de rotación permitido: 300 to 600 g/cm
  • Velocidad nominal: 6 RPM
  • Clasificación del contacto: 3 A (250VAC)
Safety Warning

Información del artículo

A level switch is a device used to detect the level of substances such as liquid, chemical solvent, powders, lumps within tanks, silos, and hoppers. In addition, a level switch prevents overfilling of tanks and silos and ensures tanks do not run too low, possibly interrupting production.

JB Series - Features :
• A compact type product that can be easily maintained and repaired in small spaces
• Optimum for controlling powders and fine particles such as flour, wheat, sugar, and plastic materials
• Highly sensitive with buil-in springs that can be adjusted to four levels

JC7 Series - Features :
• Detection of the heights of stored goods
• Made with alumimum cases, these types can be installed and used outdorrs
• Customizatin with a various length of shaft

JD Series - Features :
• Easy handling and wiring
• Since the structure is simple, troubles occur rarely and maintenance is easy

JRS Series - Features :
• Detection balls and detection rods are completely enclosed and thus the products are not affected by pressure, vacuum, or gases
• The lead switch is enclosed in glass tube containing inert gas and thus the products operate safely in combustible gases

JF Series - Features :
• Used in small spaces and low flow rate tanks
• Applicable to water cooler/heater, coffee vending machines, medical appliances

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

Literature and Reference Materials
Level Switch
×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Automation Korea

23, 1-Gil, Jangan-gongdan, Jangan-myeon, Hwaseong-si, Gyeonggi-do 18579 Korea

AKD@parker.com

Teléfono

82-31-379-2332

Fax

82-31-379-2349

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
E04972