Liquid Drain Ball Valve | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Material

Tamaño de la rosca de la conexión (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Liquid Drain Ball Valve

Liquid Drain Ball Valve

Parker’s Liquid Drain Ball Valve has a spring return handle, and available in either stainless or carbon steel.

Especificaciones técnicas

  • Número de modelo: Please Configure Part for Model Number
  • Serie del producto: 76-500 or 89-500
  • Materiales de fabricación: Stainless Steel, Carbon Steel
  • Tamaño de la rosca de la conexión: 1/2 (FPT) to 1 (FPT) inch
  • Presión de trabajo máxima: 2000 psig, 138 barg
Safety Warning

Descripción completa del producto

The spring return “deadman” handle 76-500 and 89-500 series valves are handles that have a water, oil and gas (WOG) rating of 2000 psig. These valves are available in ½”, ¾” and 1” NPT female end connections. The valves also have an internal mounting pad to secure the Deadman Handle directly, without the need for complex, expensive and unreliable brackets.

The two piece, inline 76-500 series ball valve is constructed of 316 stainless steel, where the 89-500 series is constructed of carbon steel. Both valves are manufactured using the investment casting process.

The combination of handle and valve offers a quality product with the reliability and performance expected of Parker products.

Markets:

• Industrial Refrigeration
• Commercial Refrigeration
• Oil and Gas

Features and Benefits:

• Suitable for ammonia, Fluorocarbons, Nitrogen and CO2
• Spring return to close
• Reinforced Seats
• All Components of lever are stainless steel
• Blow-out-proof stem design
• Operating torque is approximately three times standard valve torque
• Adjustable packing gland
• Investment cast components
• Ball is relief ported
• Reinforced PTFE stuffing box ring
• Meets NACE MR-01-75

Applications:

• Oil Draining
• Sample Testing

Documentos relacionados

×
Productos Material Tamaño de la rosca de la conexión (pulg)
206551 Stainless Steel 1/2" FPT
206552 Stainless Steel 3/4" FPT
206553 Stainless Steel 1" FPT
206548 Carbon Steel 1/2" FPT
206549 Carbon Steel 3/4" FPT
206550 Carbon Steel 1" FPT

687PDC
687475