LORD 7545 Urethane Adhesive | #LORD 7545-A/B


LOADING IMAGES
LORD 7545-A/B

LORD 7545 Urethane Adhesive | #LORD 7545-A/B

LORD® 7545-A/B adhesive is an equal-mix, two-component urethane adhesive system used to bond FRP, SMC and other plastics with little surface preparation. This adhesive also bonds primed metals and various combinations of dissimilar substrates.


Especificaciones técnicas

  • Nombre comercial: LORD 7545-A/B Urethane Adhesive
  • Mix Ratio: 1:1 by Volume
  • Handling Time: 30 min @ 75°F (24°C)
  • Working Time: 3 to 5 min @ 75°F (24°C)
  • Color: Brown Paste (resin), Off-White Paste (curative)
  • Viscosidad dinámica: 25000 to 70000 cP @ 77°F (25°C) (resin), 230000 to 650000 cP @ 77°F (25°C) (curative)
  • Density: 12.5 to 12.8 lb/gal (resin), 1498 to 1534 kg/m3 (resin), 10.8 to 11.2 lb/gal (curative), 1294 to 1342 kg/m3 (curative)
  • Punto de ignición: > 200 °F (resin), > 93 °C (resin), > 200 °F (curative), > 93 °C (curative)
Safety Warning

Información del artículo

LORD® 7545 adhesive is an equal-mix, two-component urethane adhesive system used to bond FRP, SMC and other plastics with little surface preparation. This adhesive also bonds primed metals and various combinations of dissimilar substrates.

Features and Benefits:

• Durable – demonstrates high strength and excellent durability for structural applications.
• Non-Flammable – exceeds U.S. DOT requirements for non-flammability and does not require explosion-proof equipment.
• Suitable Appearance – off-white color of cured adhesive provides an acceptable appearance when non-painted or visible.
• Environmentally Recommended – does not contain ozone depleting chemicals.
• Environmentally Resistant – resists weathering, humidity and salt spray.
• Chemically Resistant – solvent resistant when cured. Painting and most cleaning processes do not affect bond strength.
• Non-Sag – remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.

Shelf Life/Storage:

Shelf life is six months from date of shipment when stored in a clean, dry environment at 65-85°F (18-30°C) in original, unopened container.

After opening, protect adhesive from excessive exposure to moisture by installing desiccant cartridges and/or using dry nitrogen as an inert cover.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

Documentación y materiales de referencia
Hoja Técnica de Datos: LORD 7545 Adhesivo de uretano
×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Assembly & Protection Solutions Division

111 Lord Drive

Cary, NC 27511

USA

Teléfono

+1 877-275-5673

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
1A0MGR