LORD® 7650 Urethane Adhesive | #3003980


LOADING IMAGES
3003980

LORD® 7650 Urethane Adhesive | #3003980

LORD® 7650 adhesive is a single-component, moisture-cure urethane adhesive designed to initially adhere similar to a contact adhesive, however permanently cross-link once cure develops. Typical applications include gaskets, tank linings and flooring.


Especificaciones técnicas

  • Tipo de paquete: drum
  • Handling Time: 24 Hours
  • Working Time: 15 to 30 min
  • Color: Honey Liquid
  • Viscosidad dinámica: 400 to 2000 cP
  • Density: 7.8 to 8.4 lb/gal, 935 to 1007 kg/m3
  • Punto de ignición: 26 °F, 3 °C
Safety Warning

Información del artículo

LORD® 7650 adhesive is a single-component, moisture-cure urethane adhesive designed to initially adhere similar to a contact adhesive, however permanently cross-link once cure develops.

LORD 7650 adhesive adheres to open cell polyethylene foam, styrofoam, urethane foam, plastic, fabric, rubber and prepared metal. Typical applications include gaskets, tank linings, automobile interiors, carpeting, construction panels and flooring.

Features and Benefits:

• Easy to Use – provides high initial tack and green strength.
• Durable – provides good impact resistance.
• Versatile – bonds a wide variety of substrates.
• Environmentally Resistant – provides good resistance to water and chemicals.
• Convenient – requires no mixing; provides working time of 15-30 minutes; requires no ovens or other heat sources for curing.

Shelf Life/Storage:

Shelf life is six months from date of shipment when stored in a clean, dry environment at 70-80°F (21-27°C) in original, unopened container.

After opening, protect adhesive from excessive exposure to moisture by installing desiccant cartridges and/or using dry nitrogen as an inert cover.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
1A0MGR