LORD® HT2/UT2 Series Broad Temperature Range Mount for Aerospace and Defense Applications | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Dynamic Axial Spring Rate

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
LORD® HT2/UT2 Series Broad Temperature Range Mount for Aerospace and Defense Applications

LORD® HT2/UT2 Series Broad Temperature Range Mount for Aerospace and Defense Applications

BTR® Mounts are compact & highly efficient vibration control isolators designed to protect sensitive equipment exposed to severe dynamic conditions. For critical applications & high performance aircraft, missile, spacecraft & vehicular environments.

Descripción completa del producto

BTR® Broad Temperature Range Elastomer Mounts are vibration control isolators designed for protection of sensitive equipment exposed to severe dynamic conditions. Developed especially for critical applications and high performance aircraft, missile, spacecraft and vehicular environments, they are compact and highly efficient. The HT Series Mounts are suitable for all-attitude mounting systems that require natural frequencies above 20 Hz in the ambient temperature from -65°F to +300°F (-54°C to +149°C).

The excellent internal damping capability of BTR elastomer limits amplification at resonance to 3.5 or less under typical application conditions. HT Mounts are available in four basic series: HT0, HT1, HT2 and HTC. Inverted designs with identical performance are available in the same corresponding series UT1 and UT2.

Their compactness permits designers to utilize internal suspension arrangements, eliminating the need for sway space outside the case. BTR Mounts incorporate a reliable elastomer-to-metal bond in a mechanical safetied assembly. Repeat checks at 15g, 11ms, half-sine pulse inputs reveal no reduction in is olation efficiency. The mount withstands shock impulses of 30g, 11ms, half-sine pulse without failure.

Documentos relacionados

×
Productos Dynamic Axial Spring Rate
HT2-100 788 N/mm
HT2-23 164 N/mm
HT2-35 250 N/mm
HT2-80 571 N/mm
UT2-100 788 N/mm
UT2-23 164 N/mm
UT2-35 250 N/mm
UT2-50 357 N/mm
UT2-80 571 N/mm

687PDC
1A0MGW